These Shoulder bolts, also known as shoulder screws, are a type of fastener with a plain section shoulder in between the head and threaded portion of the screw. The shoulder part is machined to a precise tolerance for locating, fastening, or rotating parts.
It decreases stress concentration and lowers the likelihood of damage or failure. It is also durable, corrosion-resistant, and nonmagnetic. It can handle high loads, vibrations, and harsh environments.
Its hexagonal-shaped head offers a comfortable and stable grip for tightening and loosening the bolt. The hex head shape enables simple torque application with a wrench or socket, delivering a tight and solid connection. It is widely utilised in various sectors, including automotive, industrial, electronics, and construction.
Material: 303 Stainless Steel, Steel Series Code: SRP0140.A2, SRP0138.A2, SRP013+C142995, SRP0135, SRP0142.SC, SRP0141.SC, SRP0139, SRP0138.SC
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | d2 | l2 | H1 | Material | d1 | l1 | Type | View | |
|---|---|---|---|---|---|---|---|---|---|---|
| £ 5.916 - £ 14.7952 | Request the lead time here |
17.0
|
25.0
|
11.5
|
303 Stainless Steel
|
M16
|
45.0
|
Long Thread
|
||
| £ 10.506 - £ 26.2559 | Request the lead time here |
17.0
|
27.0
|
11.5
|
303 Stainless Steel
|
M16
|
80.0
|
Long Thread
|
||
| £ 11.3526 - £ 28.3927 | Request the lead time here |
17.0
|
27.0
|
11.5
|
303 Stainless Steel
|
M16
|
95.0
|
Long Thread
|
||
| £ 7.9458 - £ 19.8565 | Request the lead time here |
17.0
|
27.0
|
11.5
|
303 Stainless Steel
|
M16
|
60.0
|
Long Thread
|
||
| £ 8.5884 - £ 21.4644 | Request the lead time here |
17.0
|
27.0
|
11.5
|
303 Stainless Steel
|
M16
|
65.0
|
Long Thread
|
||
| £ 6.0996 - £ 15.2377 | Request the lead time here |
11.0
|
19.5
|
6.4
|
Steel
|
M10
|
75.0
|
Standard Thread
|
||
| £ 1.4382 - £ 3.5936 | Request the lead time here |
11.0
|
19.5
|
6.4
|
Steel
|
M10
|
80.0
|
Standard Thread
|
||
| £ 7.7214 - £ 19.3061 | Request the lead time here |
13.0
|
22.5
|
7.5
|
Steel
|
M12
|
100.0
|
Standard Thread
|
||
| £ 8.6802 - £ 21.7019 | Request the lead time here |
25.0
|
36.5
|
15.0
|
Steel
|
M24
|
80.0
|
Standard Thread
|
||
| £ 9.5676 - £ 23.9249 | Request the lead time here |
25.0
|
36.5
|
15.0
|
Steel
|
M24
|
90.0
|
Standard Thread
|
||
| £ 16.4934 - £ 41.2347 | Request the lead time here |
32.0
|
43.0
|
19.0
|
Steel
|
M30
|
90.0
|
Standard Thread
|
||
| £ 6.8544 - £ 17.1262 | Request the lead time here |
9.0
|
16.5
|
5.3
|
303 Stainless Steel
|
M8
|
80.0
|
Long Thread
|
||
| £ 4.2534 - £ 10.6405 | Request the lead time here |
11.0
|
19.5
|
6.4
|
303 Stainless Steel
|
M10
|
60.0
|
Long Thread
|
||
| £ 1.632 - £ 4.0792 | Request the lead time here |
9.0
|
16.5
|
5.3
|
Steel
|
M8
|
70.0
|
Standard Thread
|
||
| £ 6.579 - £ 16.4356 | Request the lead time here |
11.0
|
19.5
|
6.4
|
Steel
|
M10
|
85.0
|
Standard Thread
|
||
| £ 4.743 - £ 11.8599 | Request the lead time here |
13.0
|
22.5
|
10.0
|
303 Stainless Steel
|
M12
|
55.0
|
Long Thread
|
||
| £ 4.4676 - £ 11.1801 | Request the lead time here |
17.0
|
25.0
|
11.5
|
303 Stainless Steel
|
M16
|
40.0
|
Long Thread
|
||
| £ 12.7908 - £ 31.9647 | Request the lead time here |
17.0
|
27.0
|
10.0
|
Steel
|
M16
|
130.0
|
Standard Thread
|
||
| £ 15.5244 - £ 38.8173 | Request the lead time here |
17.0
|
27.0
|
10.0
|
Steel
|
M16
|
150.0
|
Standard Thread
|
||
| £ 13.872 - £ 34.6734 | Request the lead time here |
21.0
|
30.5
|
12.5
|
Steel
|
M20
|
115.0
|
Standard Thread
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue