| Quantity | Unit price |
|---|---|
| 1 - 49 | £ 51.1521 |
| 50 - 99 | £ 40.9224 |
| 100 - 199 | £ 35.802 |
| 200 - 999 | £ 25.5714 |
| 1000 + | £ 20.4612 |
| Type | Standard Thread |
|---|---|
| d1 | M27 |
| d2 | 28.0 |
| l1 | 150.0 |
| l2 | 39.5 |
| H1 | 17.0 |
| A/F | 41.0 |
| Tensile strength N | 830 N/mm2 |
| Material | Steel |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue