Menu Search

Shoulder Bolts - Hex Head

In production

These Shoulder bolts, also known as shoulder screws, are a type of fastener with a plain section shoulder in between the head and threaded portion of the screw. The shoulder part is machined to a precise tolerance for locating, fastening, or rotating parts.

It decreases stress concentration and lowers the likelihood of damage or failure. It is also durable, corrosion-resistant, and nonmagnetic. It can handle high loads, vibrations, and harsh environments.

Its hexagonal-shaped head offers a comfortable and stable grip for tightening and loosening the bolt. The hex head shape enables simple torque application with a wrench or socket, delivering a tight and solid connection. It is widely utilised in various sectors, including automotive, industrial, electronics, and construction.

  • This shoulder part is machined to a precise tolerance for locating, fastening, or rotating parts.
  • Its hexagonal-shaped head offers a comfortable and stable grip for tightening and loosening the bolt.
  • It is durable, corrosion-resistant, and nonmagnetic.
  • It can handle high loads, vibrations, and harsh environments.
Material: 303 Stainless Steel, Steel Series Code: SRP0140.A2, SRP0138.A2, SRP013+C142995, SRP0135, SRP0142.SC, SRP0141.SC, SRP0139, SRP0138.SC

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Show less filters Show more filters
562 results
Product SKUs information
Essentra Part Number Price range Availability d2 l2 H1 Material d1 l1 Type View
£ 8.6802 - £ 21.7019 Request the lead time here
19.0
29.5
11.5
Steel
M18
80.0
Standard Thread
£ 7.5582 - £ 18.9068 Request the lead time here
19.0
29.5
11.5
Steel
M18
70.0
Standard Thread
£ 7.7214 - £ 19.3061 Request the lead time here
13.0
22.5
7.5
Steel
M12
100.0
Standard Thread
£ 15.5244 - £ 38.8173 Request the lead time here
17.0
27.0
10.0
Steel
M16
150.0
Standard Thread
£ 5.1612 - £ 12.9067 Request the lead time here
19.0
27.5
11.5
Steel
M18
50.0
Standard Thread
£ 10.1184 - £ 25.2847 Request the lead time here
19.0
29.5
11.5
Steel
M18
90.0
Standard Thread
£ 17.5644 - £ 43.911 Request the lead time here
21.0
35.5
12.5
Steel
M20
200.0
Standard Thread
£ 6.7524 - £ 16.8888 Request the lead time here
23.0
32.5
14.0
Steel
M22
50.0
Standard Thread
£ 4.743 - £ 11.8599 Request the lead time here
13.0
22.5
10.0
303 Stainless Steel
M12
55.0
Long Thread
£ 4.4676 - £ 11.1801 Request the lead time here
17.0
25.0
11.5
303 Stainless Steel
M16
40.0
Long Thread
£ 5.2734 - £ 13.1765 Request the lead time here
13.0
22.5
10.0
303 Stainless Steel
M12
60.0
Long Thread
£ 7.0278 - £ 17.5795 Request the lead time here
17.0
27.0
11.5
303 Stainless Steel
M16
55.0
Long Thread
£ 7.7214 - £ 19.3061 Request the lead time here
13.0
22.5
10.0
303 Stainless Steel
M12
80.0
Long Thread
£ 9.5268 - £ 23.817 Request the lead time here
17.0
27.0
11.5
303 Stainless Steel
M16
70.0
Long Thread
£ 3.4068 - £ 8.5253 Request the lead time here
11.0
17.5
6.4
303 Stainless Steel
M10
50.0
Long Thread
£ 3.8046 - £ 9.5181 Request the lead time here
13.0
20.5
10.0
303 Stainless Steel
M12
40.0
Long Thread
£ 6.1914 - £ 15.4859 Request the lead time here
13.0
22.5
10.0
303 Stainless Steel
M12
65.0
Long Thread
£ 8.5884 - £ 21.4644 Request the lead time here
17.0
27.0
11.5
303 Stainless Steel
M16
65.0
Long Thread
£ 3.3966 - £ 8.4929 Request the lead time here
9.0
16.5
5.3
Steel
M8
65.0
Standard Thread
£ 4.7226 - £ 11.806 Request the lead time here
11.0
19.5
6.4
Steel
M10
65.0
Standard Thread
  • of 29
Shoulder Bolt - Hex Head M18 19.0 80.0 Steel

20256753

Price Range
£ 21.7019 - £ 8.6802

Stock Levels
Request the lead time here
Attributes
  • Type
    Standard Thread
  • d1
    M18
  • d2
    19.0
  • l1
    80.0
  • l2
    29.5
Shoulder Bolt - Hex Head M18 19.0 70.0 Steel

20256739

Price Range
£ 18.9068 - £ 7.5582

Stock Levels
Request the lead time here
Attributes
  • Type
    Standard Thread
  • d1
    M18
  • d2
    19.0
  • l1
    70.0
  • l2
    29.5
Shoulder Bolt - Hex Head M12 13.0 100.0 Steel

20256647

Price Range
£ 19.3061 - £ 7.7214

Stock Levels
Request the lead time here
Attributes
  • Type
    Standard Thread
  • d1
    M12
  • d2
    13.0
  • l1
    100.0
  • l2
    22.5
Shoulder Bolt - Hex Head M16 17.0 150.0 Steel

20256678

Price Range
£ 38.8173 - £ 15.5244

Stock Levels
Request the lead time here
Attributes
  • Type
    Standard Thread
  • d1
    M16
  • d2
    17.0
  • l1
    150.0
  • l2
    27.0
Shoulder Bolt - Hex Head M18 19.0 50.0 Steel

20256715

Price Range
£ 12.9067 - £ 5.1612

Stock Levels
Request the lead time here
Attributes
  • Type
    Standard Thread
  • d1
    M18
  • d2
    19.0
  • l1
    50.0
  • l2
    27.5
Shoulder Bolt - Hex Head M18 19.0 90.0 Steel

20256760

Price Range
£ 25.2847 - £ 10.1184

Stock Levels
Request the lead time here
Attributes
  • Type
    Standard Thread
  • d1
    M18
  • d2
    19.0
  • l1
    90.0
  • l2
    29.5
Shoulder Bolt - Hex Head M20 21.0 200.0 Steel

20256821

Price Range
£ 43.911 - £ 17.5644

Stock Levels
Request the lead time here
Attributes
  • Type
    Standard Thread
  • d1
    M20
  • d2
    21.0
  • l1
    200.0
  • l2
    35.5
Shoulder Bolt - Hex Head M22 23.0 50.0 Steel

20256869

Price Range
£ 16.8888 - £ 6.7524

Stock Levels
Request the lead time here
Attributes
  • Type
    Standard Thread
  • d1
    M22
  • d2
    23.0
  • l1
    50.0
  • l2
    32.5
Shoulder Bolt - Hex Head M12 13.0 55.0 303 Stainless Steel

20256371

Price Range
£ 11.8599 - £ 4.743

Stock Levels
Request the lead time here
Attributes
  • Type
    Long Thread
  • d1
    M12
  • d2
    13.0
  • l1
    55.0
  • l2
    22.5
Shoulder Bolt - Hex Head M16 17.0 40.0 303 Stainless Steel

20256418

Price Range
£ 11.1801 - £ 4.4676

Stock Levels
Request the lead time here
Attributes
  • Type
    Long Thread
  • d1
    M16
  • d2
    17.0
  • l1
    40.0
  • l2
    25.0
Shoulder Bolt - Hex Head M12 13.0 60.0 303 Stainless Steel

20256388

Price Range
£ 13.1765 - £ 5.2734

Stock Levels
Request the lead time here
Attributes
  • Type
    Long Thread
  • d1
    M12
  • d2
    13.0
  • l1
    60.0
  • l2
    22.5
Shoulder Bolt - Hex Head M16 17.0 55.0 303 Stainless Steel

20256449

Price Range
£ 17.5795 - £ 7.0278

Stock Levels
Request the lead time here
Attributes
  • Type
    Long Thread
  • d1
    M16
  • d2
    17.0
  • l1
    55.0
  • l2
    27.0
Shoulder Bolt - Hex Head M12 13.0 80.0 303 Stainless Steel

20256401

Price Range
£ 19.3061 - £ 7.7214

Stock Levels
Request the lead time here
Attributes
  • Type
    Long Thread
  • d1
    M12
  • d2
    13.0
  • l1
    80.0
  • l2
    22.5
Shoulder Bolt - Hex Head M16 17.0 70.0 303 Stainless Steel

20256470

Price Range
£ 23.817 - £ 9.5268

Stock Levels
Request the lead time here
Attributes
  • Type
    Long Thread
  • d1
    M16
  • d2
    17.0
  • l1
    70.0
  • l2
    27.0
Shoulder Bolt - Hex Head M10 11.0 50.0 303 Stainless Steel

20256302

Price Range
£ 8.5253 - £ 3.4068

Stock Levels
Request the lead time here
Attributes
  • Type
    Long Thread
  • d1
    M10
  • d2
    11.0
  • l1
    50.0
  • l2
    17.5
Shoulder Bolt - Hex Head M12 13.0 40.0 303 Stainless Steel

20256340

Price Range
£ 9.5181 - £ 3.8046

Stock Levels
Request the lead time here
Attributes
  • Type
    Long Thread
  • d1
    M12
  • d2
    13.0
  • l1
    40.0
  • l2
    20.5
Shoulder Bolt - Hex Head M12 13.0 65.0 303 Stainless Steel

20256395

Price Range
£ 15.4859 - £ 6.1914

Stock Levels
Request the lead time here
Attributes
  • Type
    Long Thread
  • d1
    M12
  • d2
    13.0
  • l1
    65.0
  • l2
    22.5
Shoulder Bolt - Hex Head M16 17.0 65.0 303 Stainless Steel

20256463

Price Range
£ 21.4644 - £ 8.5884

Stock Levels
Request the lead time here
Attributes
  • Type
    Long Thread
  • d1
    M16
  • d2
    17.0
  • l1
    65.0
  • l2
    27.0
Shoulder Bolt - Hex Head M8 9.0 65.0 Steel

20256524

Price Range
£ 8.4929 - £ 3.3966

Stock Levels
Request the lead time here
Attributes
  • Type
    Standard Thread
  • d1
    M8
  • d2
    9.0
  • l1
    65.0
  • l2
    16.5
Shoulder Bolt - Hex Head M10 11.0 65.0 Steel

20256555

Price Range
£ 11.806 - £ 4.7226

Stock Levels
Request the lead time here
Attributes
  • Type
    Standard Thread
  • d1
    M10
  • d2
    11.0
  • l1
    65.0
  • l2
    19.5