| Quantity | Unit price |
|---|---|
| 1 - 49 | £ 12.1297 |
| 50 - 99 | £ 9.7002 |
| 100 - 199 | £ 8.4864 |
| 200 - 999 | £ 6.069 |
| 1000 + | £ 4.8552 |
| Type | Short Thread |
|---|---|
| d1 | M16 |
| d2 | 17.0 |
| l1 | 45.0 |
| l2 | 19.0 |
| H1 | 11.5 |
| A/F | 24.0 |
| Tensile strength N | 550 N/mm2 |
| Material | 303 Stainless Steel |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue