Menu Search

Self Tapping Screws - Pan Head

In stock

These Self Tapping Screws with Pan Heads are a type of screw that may be used to join materials without the use of pre-drilled holes. They feature a pointed tip and sharp threads that allow them to tap their threads into wood, plastic, or metal.

The pan head design features a level bearing surface and a slightly rounded top for a clean, complete look. It has high strength, durability, and corrosion resistance.

Simple to install with a Phillips head screwdriver. Commonly used in construction, manufacturing, automotive, and electronics industries.

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
34 results
Product SKUs information
Essentra Part Number Price range Availability Thread Size Material Thread Length View
£ 0.9567 - £ 0.9567 5408 In stock
PPA
25.0 mm
£ 0.394 - £ 0.394 2974 In stock
4.8 mm
PPA
13.0 mm
£ 0.4762 - £ 0.4762 248080 In stock
PPA
38.0 mm
£ 0.394 - £ 0.394 11718 In stock
PPA
13.0 mm
£ 0.394 - £ 0.394 372 In stock
PPA
16.0 mm
£ 0.5698 - £ 0.5698 169 In stock
PPA
25.0 mm
£ 1.4089 - £ 1.4089 4000 In stock
PPA
50.0 mm
£ 0.3458 - £ 0.36 771 In stock
3.5 mm
PPA
6.5 mm
£ 0.6449 - £ 0.6718 Request the lead time here
6.3 mm
PPA
16.0 mm
£ 0.2041 - £ 0.214 24200 In stock
4.2 mm
PPA
16.0 mm
£ 1.6017 - £ 1.6725 450 In stock
8.0 mm
PPA
50.0 mm
£ 0.1615 - £ 0.1686 Request the lead time here
3.5 mm
PPA
13.0 mm
£ 0.3047 - £ 0.3175 Request the lead time here
4.8 mm
PPA
19.0 mm
£ 0.6179 - £ 0.6435 Request the lead time here
5.5 mm
PPA
19.0 mm
£ 0.3543 - £ 0.3699 900 In stock
4.8 mm
PPA
16.0 mm
£ 0.2707 - £ 0.282 1178 In stock
3.5 mm
PPA
9.5 mm
£ 0.3231 - £ 0.3359 Request the lead time here
4.2 mm
PPA
9.5 mm
£ 0.642 - £ 0.669 Request the lead time here
6.3 mm
PPA
25.0 mm
£ 0.6279 - £ 0.6534 800 In stock
6.3 mm
PPA
19.0 mm
£ 0.4819 - £ 0.5017 2464 In stock
4.8 mm
PPA
38.0 mm
  • of 2
Sheet Metal Screw Crossed Drive 25.0 mm PPA

10105627

Price Range
£ 0.9567 - £ 0.9567

Stock Levels
5408 In stock
Attributes
  • Thread Length
    25.0 mm
  • Colour
    Black
  • Head Diameter
    12.0 mm
  • Head Height
    4.6 mm
  • Screw Type
    Self-Tapping Screw
Sheet Metal Screw Crossed Drive 4.8 mm 13.0 mm PPA

10105542

Price Range
£ 0.394 - £ 0.394

Stock Levels
2974 In stock
Attributes
  • Thread Length
    13.0 mm
  • Thread Size
    4.8 mm
  • Colour
    Black
  • Head Diameter
    9.5 mm
  • Head Height
    3.7 mm
Sheet Metal Screw Crossed Drive 38.0 mm PPA

10105580

Price Range
£ 0.4762 - £ 0.4762

Stock Levels
248080 In stock
Attributes
  • Thread Length
    38.0 mm
  • Colour
    Black
  • Head Diameter
    9.5 mm
  • Head Height
    3.7 mm
  • Screw Type
    Self-Tapping Screw
Sheet Metal Screw Crossed Drive 13.0 mm PPA

10105511

Price Range
£ 0.394 - £ 0.394

Stock Levels
11718 In stock
Attributes
  • Thread Length
    13.0 mm
  • Colour
    Black
  • Head Diameter
    8.0 mm
  • Head Height
    3.1 mm
  • Screw Type
    Self-Tapping Screw
Sheet Metal Screw Crossed Drive 16.0 mm PPA

10105559

Price Range
£ 0.394 - £ 0.394

Stock Levels
372 In stock
Attributes
  • Thread Length
    16.0 mm
  • Colour
    Black
  • Head Diameter
    9.5 mm
  • Head Height
    3.7 mm
  • Screw Type
    Self-Tapping Screw
Sheet Metal Screw Crossed Drive 25.0 mm PPA

10105597

Price Range
£ 0.5698 - £ 0.5698

Stock Levels
169 In stock
Attributes
  • Thread Length
    25.0 mm
  • Colour
    Black
  • Head Diameter
    9.5 mm
  • Head Height
    3.7 mm
  • Screw Type
    Self-Tapping Screw
Sheet Metal Screw Crossed Drive 50.0 mm PPA

10105634

Price Range
£ 1.4089 - £ 1.4089

Stock Levels
4000 In stock
Attributes
  • Thread Length
    50.0 mm
  • Colour
    Black
  • Head Diameter
    16.0 mm
  • Head Height
    6.0 mm
  • Screw Type
    Self-Tapping Screw
Sheet Metal Screw Crossed Drive 3.5 mm 6.5 mm PPA Black

10376645

Price Range
£ 0.36 - £ 0.3458

Stock Levels
771 In stock
Attributes
  • Thread Length
    6.5 mm
  • Thread Size
    3.5 mm
  • Colour
    Black
  • Head Diameter
    8.0 mm
  • Head Height
    3.1 mm
Sheet Metal Screw Crossed Drive 6.3 mm 16.0 mm PPA Black

10376768

Price Range
£ 0.6718 - £ 0.6449

Stock Levels
Request the lead time here
Attributes
  • Thread Length
    16.0 mm
  • Thread Size
    6.3 mm
  • Colour
    Black
  • Head Diameter
    12.0 mm
  • Head Height
    4.6 mm
Sheet Metal Screw Crossed Drive 4.2 mm 16.0 mm PPA Black

10376706

Price Range
£ 0.214 - £ 0.2041

Stock Levels
24200 In stock
Attributes
  • Thread Length
    16.0 mm
  • Thread Size
    4.2 mm
  • Colour
    Black
  • Head Diameter
    8.0 mm
  • Head Height
    3.1 mm
Sheet Metal Screw Crossed Drive 8.0 mm 50.0 mm PPA Black

10376799

Price Range
£ 1.6725 - £ 1.6017

Stock Levels
450 In stock
Attributes
  • Thread Length
    50.0 mm
  • Thread Size
    8.0 mm
  • Colour
    Black
  • Head Diameter
    16.0 mm
  • Head Height
    6.0 mm
Sheet Metal Screw Crossed Drive 3.5 mm 13.0 mm PPA Black

10376669

Price Range
£ 0.1686 - £ 0.1615

Stock Levels
Request the lead time here
Attributes
  • Thread Length
    13.0 mm
  • Thread Size
    3.5 mm
  • Colour
    Black
  • Head Diameter
    8.0 mm
  • Head Height
    3.1 mm
Sheet Metal Screw Crossed Drive 4.8 mm 19.0 mm PPA Black

10376720

Price Range
£ 0.3175 - £ 0.3047

Stock Levels
Request the lead time here
Attributes
  • Thread Length
    19.0 mm
  • Thread Size
    4.8 mm
  • Colour
    Black
  • Head Diameter
    9.5 mm
  • Head Height
    3.7 mm
Sheet Metal Screw Crossed Drive 5.5 mm 19.0 mm PPA Black

10376751

Price Range
£ 0.6435 - £ 0.6179

Stock Levels
Request the lead time here
Attributes
  • Thread Length
    19.0 mm
  • Thread Size
    5.5 mm
  • Colour
    Black
  • Head Diameter
    9.5 mm
  • Head Height
    3.7 mm
Sheet Metal Screw Crossed Drive 4.8 mm 16.0 mm PPA Black

10376713

Price Range
£ 0.3699 - £ 0.3543

Stock Levels
900 In stock
Attributes
  • Thread Length
    16.0 mm
  • Thread Size
    4.8 mm
  • Colour
    Black
  • Head Diameter
    9.5 mm
  • Head Height
    3.7 mm
Sheet Metal Screw Crossed Drive 3.5 mm 9.5 mm PPA Black

10376652

Price Range
£ 0.282 - £ 0.2707

Stock Levels
1178 In stock
Attributes
  • Thread Length
    9.5 mm
  • Thread Size
    3.5 mm
  • Colour
    Black
  • Head Diameter
    8.0 mm
  • Head Height
    3.1 mm
Sheet Metal Screw Crossed Drive 4.2 mm 9.5 mm PPA Black

10376683

Price Range
£ 0.3359 - £ 0.3231

Stock Levels
Request the lead time here
Attributes
  • Thread Length
    9.5 mm
  • Thread Size
    4.2 mm
  • Colour
    Black
  • Head Diameter
    8.0 mm
  • Head Height
    3.1 mm
Sheet Metal Screw Crossed Drive 6.3 mm 25.0 mm PPA Black

10376782

Price Range
£ 0.669 - £ 0.642

Stock Levels
Request the lead time here
Attributes
  • Thread Length
    25.0 mm
  • Thread Size
    6.3 mm
  • Colour
    Black
  • Head Diameter
    12.0 mm
  • Head Height
    4.6 mm
Sheet Metal Screw Crossed Drive 6.3 mm 19.0 mm PPA Black

10376775

Price Range
£ 0.6534 - £ 0.6279

Stock Levels
800 In stock
Attributes
  • Thread Length
    19.0 mm
  • Thread Size
    6.3 mm
  • Colour
    Black
  • Head Diameter
    12.0 mm
  • Head Height
    4.6 mm
Sheet Metal Screw Crossed Drive 4.8 mm 38.0 mm PPA Black

10376744

Price Range
£ 0.5017 - £ 0.4819

Stock Levels
2464 In stock
Attributes
  • Thread Length
    38.0 mm
  • Thread Size
    4.8 mm
  • Colour
    Black
  • Head Diameter
    9.5 mm
  • Head Height
    3.7 mm