| Quantity | Unit price |
|---|---|
| 100 - 499 | £ 0.214 |
| 500 - 999 | £ 0.2097 |
| 1000 + | £ 0.2041 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
| Thread Length | 0.63 in |
|---|---|
| Thread Length | 16.0 mm |
| Thread Size | 4.2 mm |
| Colour | Black |
| Head Diameter | 0.315 in |
| Head Diameter | 8.0 mm |
| Head Height | 0.122 in |
| Head Height | 3.1 mm |
| Screw Type | Self-Tapping Screw |
| Head Type | Ultra Low Head |
| Commodity Code | 3926909790 |
| Full Material | 45% Glass Filled Polyphthalamide |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue