Menu Search

Sheet Metal Screw Crossed Drive 16.0 mm PPA

This self-tapping pan head screw is designed to generate threads as it is pushed into the material, eliminating the need for pre-drilling holes. It has a high level of strength, fatigue resistance, and stiffness. The pan head is ideal for a smooth, unobtrusive appearance. Black and made from PPA.
Essentra Part Number:

10105559

Manufacturer Part Number:

6580271301VR

372 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
1000 + £ 0.394
Standard pack: 1000

Order in multiple of 1000

Total price:

£ 394.00

1000 x £ 0.394

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Thread Length 16.0 mm
Colour Black
Head Diameter 9.5 mm
Head Height 3.7 mm
Screw Type Self-Tapping Screw
Head Type Pan Head
Commodity Code 3926909790
Full Material 45% Glass Filled Polyphthalamide

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 1 business day

Contact us