Menu Search

Sheet Metal Screw Crossed Drive 4.8 mm 38.0 mm PPA Black

This self-tapping pan head screw is designed to generate threads as it is pushed into the material, eliminating the need for pre-drilling holes. It has a high level of strength, fatigue resistance, and stiffness. The pan head is ideal for a smooth, unobtrusive appearance. Black and made from PPA.
Essentra Part Number:

10376744

Manufacturer Part Number:

433006511499

Request the lead time here For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
100 - 499 £ 0.5017
500 - 999 £ 0.4918
1000 + £ 0.4819
Standard pack: 100

Order in multiple of 100

Total price:

£ 50.17

100 x £ 0.5017

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Thread Length 38.0 mm
Thread Size 4.8 mm
Colour Black
Head Diameter 9.5 mm
Head Height 3.7 mm
Screw Type Self-Tapping Screw
Head Type Ultra Low Head
Commodity Code 3926909790
Full Material 45% Glass Filled Polyphthalamide

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 1 business day

Contact us