Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
These Self Tapping Screws with Pan Heads are a type of screw that may be used to join materials without the use of pre-drilled holes. They feature a pointed tip and sharp threads that allow them to tap their threads into wood, plastic, or metal.
The pan head design features a level bearing surface and a slightly rounded top for a clean, complete look. It has high strength, durability, and corrosion resistance.
Simple to install with a Phillips head screwdriver. Commonly used in construction, manufacturing, automotive, and electronics industries.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Thread Size | Material | Thread Length | View | |
|---|---|---|---|---|---|---|
| £ 0.265 - £ 0.265 | 11000 In stock |
|
PPA
|
0.63 in
16.0 mm
|
||
| £ 0.265 - £ 0.265 | Request the lead time here |
|
PPA
|
0.374 in
9.5 mm
|
||
| £ 0.394 - £ 0.394 | Request the lead time here |
|
PPA
|
0.374 in
9.5 mm
|
||
| £ 0.394 - £ 0.394 | 1000 In stock |
|
PPA
|
0.512 in
13.0 mm
|
||
| £ 0.8929 - £ 0.8929 | Request the lead time here |
|
PPA
|
0.748 in
19.0 mm
|
||
| £ 0.265 - £ 0.265 | Request the lead time here |
|
PPA
|
0.512 in
13.0 mm
|
||
| £ 0.4238 - £ 0.4238 | Request the lead time here |
|
PPA
|
0.748 in
19.0 mm
|
||
| £ 1.4089 - £ 1.4089 | Request the lead time here |
|
PPA
|
1.969 in
50.0 mm
|
||
| £ 0.394 - £ 0.394 | Request the lead time here |
|
PPA
|
0.63 in
16.0 mm
|
||
| £ 0.5698 - £ 0.5698 | Request the lead time here |
|
PPA
|
0.984 in
25.0 mm
|
||
| £ 0.4507 - £ 0.4507 | Request the lead time here |
|
PPA
|
0.866 in
22.0 mm
|
||
| £ 0.394 - £ 0.394 | Request the lead time here |
|
PPA
|
0.63 in
16.0 mm
|
||
| 6580111301VR | £ 0.265 - £ 0.265 | 4000 In stock |
|
PPA
|
0.256 in
6.5 mm
|
|
| £ 0.8462 - £ 0.8462 | 11000 In stock |
|
PPA
|
1.969 in
50.0 mm
|
||
| £ 0.394 - £ 0.394 | 18000 In stock |
|
PPA
|
0.374 in
9.5 mm
|
||
| £ 0.394 - £ 0.394 | Request the lead time here |
4.8 mm
|
PPA
|
0.512 in
13.0 mm
|
||
| £ 0.4762 - £ 0.4762 | Request the lead time here |
|
PPA
|
1.496 in
38.0 mm
|
||
| £ 0.9567 - £ 0.9567 | 2000 In stock |
|
PPA
|
0.984 in
25.0 mm
|
||
| £ 0.2041 - £ 0.214 | 800 In stock |
4.2 mm
|
PPA
|
0.63 in
16.0 mm
|
||
| £ 0.3869 - £ 0.4025 | Request the lead time here |
4.8 mm
|
PPA
|
0.866 in
22.0 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue