Quantity | Unit price |
---|---|
1000 + | £ 0.256 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Thread Length | 13.0 mm |
---|---|
Thread Length | 0.512 in |
Colour | Black |
Material | PPA |
Head Diameter | 8.0 mm |
Head Diameter | 0.315 in |
Head Height | 3.1 mm |
Head Height | 0.122 in |
Screw Type | Self-Tapping Screw |
Drive Type | Crossed Drive |
Head Type | Pan Head |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue