Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Our range of Self-Adhesive Buffers, Stick On Rubber Feet and Rubber Bumpers & Stops are made from Felt or Polyurethane (PU). Our offer includes a variety of shapes, including round rubber feet, and different colour options to suit your purpose.
The adhesive felt pads come in brown or white. They can be used on the base of feet or inserts for smooth movement over floor surfaces.
The PU adhesive rubber bumpers are suitable for application temperatures ranging from 18C up to 65.5C. These stick on feet will not tarnish, scratch or discolour any surface.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Shape | Colour | Material | Quantity Per Pad | Base Height | Overall Size | Base Diameter | View | |
|---|---|---|---|---|---|---|---|---|---|---|
| £ 16.2437 - £ 16.9241 | 191 In stock |
Flat
|
Black
|
PU
|
32
|
0.177 in
4.5 mm
|
14.0 mm
14.0 mm
|
0.551 in
14.0 mm
|
||
| Request the lead time here |
Domed
|
Grey
|
PU
|
96
|
0.213 in
5.4 mm
|
9.6 mm
9.6 mm
|
0.378 in
9.6 mm
|
|||
| £ 14.5003 - £ 14.7979 | 2 In stock |
Square
|
Grey
|
PU
|
80
|
0.122 in
3.1 mm
|
12.7 mm
12.7 mm
|
0.5 in
12.7 mm
|
||
| £ 10.6307 - £ 10.8433 | 81 In stock |
Flat
|
Grey
|
PU
|
56
|
0.138 in
3.5 mm
|
12.7 mm
12.7 mm
|
0.5 in
12.7 mm
|
||
| £ 27.9044 - £ 32.3691 | Request the lead time here |
Round
|
Natural
|
PU
|
24
|
0.394 in
10.0 mm
|
22.0 mm
22.0 mm
|
0.866 in
22.0 mm
|
||
| £ 30.0211 - £ 30.6306 | 67 In stock |
Square
|
White
|
PU
|
80
|
0.122 in
3.1 mm
|
12.7 mm
12.7 mm
|
0.5 in
12.7 mm
|
||
| £ 19.362 - £ 20.17 | 26 In stock |
Flat
|
Black
|
PU
|
32
|
0.402 in
10.2 mm
|
16.5 mm
16.5 mm
|
0.65 in
16.5 mm
|
||
| Request the lead time here |
Square
|
Grey
|
PU
|
36
|
0.299 in
7.6 mm
|
22.6 mm
22.6 mm
|
0.811 in
20.6 mm
|
|||
| £ 13.9049 - £ 14.1884 | 1454 In stock |
Flat
|
Natural
|
PU
|
56
|
0.138 in
3.5 mm
|
12.7 mm
12.7 mm
|
0.5 in
12.7 mm
|
||
| Request the lead time here |
Square
|
Natural
|
PU
|
24
|
0.52 in
13.2 mm
|
20.5 mm
20.5 mm
|
0.807 in
20.5 mm
|
|||
| Request the lead time here |
Round
|
White
|
PU
|
24
|
0.394 in
10.0 mm
|
22.0 mm
22.0 mm
|
0.866 in
22.0 mm
|
|||
| £ 17.3351 - £ 17.6895 | Request the lead time here |
Domed
|
Natural
|
PU
|
20
|
0.378 in
9.6 mm
|
19.0 mm
19.0 mm
|
0.748 in
19.0 mm
|
||
| £ 24.6632 - £ 25.1735 | 11 In stock |
Square
|
Natural
|
PU
|
36
|
0.299 in
7.6 mm
|
22.6 mm
22.6 mm
|
0.811 in
20.6 mm
|
||
| £ 39.3336 - £ 40.1274 | Request the lead time here |
Square
|
Natural
|
PU
|
80
|
0.122 in
3.1 mm
|
12.7 mm
12.7 mm
|
0.5 in
12.7 mm
|
||
| £ 19.362 - £ 20.17 | Request the lead time here |
Flat
|
Natural
|
PU
|
32
|
0.402 in
10.2 mm
|
16.5 mm
16.5 mm
|
0.65 in
16.5 mm
|
||
| Request the lead time here |
Round
|
Grey
|
PU
|
24
|
0.394 in
10.0 mm
|
22.0 mm
22.0 mm
|
0.866 in
22.0 mm
|
|||
| £ 35.9034 - £ 36.6263 | 778 In stock |
Square
|
Natural
|
PU
|
54
|
0.098 in
2.5 mm
|
10.2 mm
10.2 mm
|
0.402 in
10.2 mm
|
||
| 18 In stock |
Square
|
Natural
|
PU
|
80
|
0.122 in
3.1 mm
|
12.7 mm
12.7 mm
|
0.5 in
12.7 mm
|
|||
| £ 16.379 - £ 18.9997 | Request the lead time here |
Domed
|
Grey
|
PU
|
20
|
0.378 in
9.6 mm
|
19.0 mm
19.0 mm
|
0.748 in
19.0 mm
|
||
| £ 17.1367 - £ 17.8454 | Request the lead time here |
Domed
|
Black
|
PU
|
96
|
0.213 in
5.4 mm
|
9.6 mm
9.6 mm
|
0.378 in
9.6 mm