Quantity | Unit price |
---|---|
1 - 9 | £ 17.0863 |
10 + | £ 16.7441 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Quantity Per Pad | 20 |
---|---|
Full Material | Polyurethane |
Shape | Dome |
Colour | Natural |
Material Flammability Standard | UL94 HB |
Commodity Code | 3926909790 |
Overall Height | 9.6 mm |
Overall Height | 0.378 in |
Base Diameter | 19.0 mm |
Base Diameter | 0.748 in |
Base Height | 9.6 mm |
Base Height | 0.378 in |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue