10333976
117101330341
| Quantity | Unit price |
|---|---|
| 1 - 9 | £ 14.7979 |
| 10 + | £ 14.5003 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
| Overall Width | 0.5 in |
|---|---|
| Overall Width | 12.7 mm |
| Quantity Per Pad | 80 |
| Full Material | Polyurethane |
| Shape | Square |
| Colour | Grey |
| Material Flammability Standard | UL94 HB |
| Commodity Code | 3926909790 |
| Overall Height | 0.122 in |
| Overall Height | 3.1 mm |
| Base Diameter | 12.7 mm |
| Base Diameter | 0.5 in |
| Base Height | 0.122 in |
| Base Height | 3.1 mm |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue