Quantity | Unit price |
---|---|
1 - 9 | £ 18.5513 |
10 - 49 | £ 18.1816 |
50 + | £ 17.7983 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Overall Width | 20.5 mm |
---|---|
Overall Width | 0.807 in |
Quantity Per Pad | 36 |
Full Material | Polyurethane |
Shape | Square |
Colour | Grey |
Material Flammability Standard | UL94 HB |
Commodity Code | 3926909790 |
Overall Height | 7.6 mm |
Overall Height | 0.299 in |
Base Diameter | 20.6 mm |
Base Diameter | 0.811 in |
Base Height | 7.6 mm |
Base Height | 0.299 in |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue