Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Round unthreaded PA spacers are versatile components widely used in various industries for their exceptional functionality and reliability. These spacers, made from high-quality polyamide (PA), offer a range of benefits and characteristics that make them an ideal choice for numerous applications. The main characteristic of round unthreaded PA spacers is their cylindrical shape and unthreaded design, allowing for easy installation and removal. They are available in different sizes and lengths, providing flexibility to meet specific requirements.
One of the key benefits of round unthreaded PA spacers is their excellent insulation properties. The polyamide material used in their construction offers high electrical insulation, making them suitable for applications that require electrical isolation or protection. Additionally, these spacers have excellent resistance to chemicals, oils, and solvents, ensuring their longevity and performance even in harsh environments. The lightweight nature of round unthreaded PA spacers makes them easy to handle and install, reducing assembly time and effort. Furthermore, their non-conductive properties make them ideal for use in electronic and electrical applications..
.
Series Code: SR1941
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Inside Diameter | Outside Diameter | Spacer Length | View | |
|---|---|---|---|---|---|---|
| £ 0.054 - £ 0.0561 | Request the lead time here |
0.171 in
4.3 mm
|
0.313 in
8 mm
|
0.374 in
9.5 mm
|
||
| £ 0.0677 - £ 0.0705 | 1000 In stock |
0.171 in
4.3 mm
|
0.375 in
9.5 mm
|
0.748 in
19.0 mm
|
||
| £ 0.0635 - £ 0.066 | Request the lead time here |
0.171 in
4.3 mm
|
0.313 in
8 mm
|
0.752 in
19.1 mm
|
||
| £ 0.0581 - £ 0.0605 | 6500 In stock |
0.171 in
4.3 mm
|
0.500 in
12.7 mm
|
0.252 in
6.4 mm
|
||
| £ 0.0415 - £ 0.0513 | Request the lead time here |
0.219 in
5.6 mm
|
0.500 in
12.7 mm
|
0.748 in
19.0 mm
|
||
| £ 0.0715 - £ 0.0745 | Request the lead time here |
0.257 in
6.5 mm
|
0.500 in
12.7 mm
|
0.563 in
14.3 mm
|
||
| £ 0.139 - £ 0.1445 | Request the lead time here |
0.257 in
6.5 mm
|
0.500 in
12.7 mm
|
1 in
25.4 mm
|
||
| £ 0.0909 - £ 0.0968 | Request the lead time here |
0.031 in
0.8 mm
|
0.087 in
2.2 mm
|
0.374 in
9.5 mm
|
||
| £ 0.1431 - £ 0.1488 | Request the lead time here |
0.047 in
1.2 mm
|
0.157 in
4.0 mm
|
0.5 in
12.7 mm
|
||
| £ 0.0871 - £ 0.0927 | Request the lead time here |
0.063 in
1.6 mm
|
0.189 in
4.8 mm
|
0.189 in
4.8 mm
|
||
| £ 0.0776 - £ 0.0826 | 2000 In stock |
0.063 in
1.6 mm
|
0.189 in
4.8 mm
|
0.063 in
1.6 mm
|
||
| Request the lead time here |
0.063 in
1.6 mm
|
0.189 in
4.8 mm
|
0.311 in
7.9 mm
|
|||
| £ 0.0776 - £ 0.0826 | 14000 In stock |
0.031 in
0.8 mm
|
0.087 in
2.2 mm
|
0.126 in
3.2 mm
|
||
| £ 0.1221 - £ 0.1272 | Request the lead time here |
0.047 in
1.2 mm
|
0.126 in
3.2 mm
|
0.5 in
12.7 mm
|
||
| £ 0.0405 - £ 0.05 | 4266 In stock |
0.102 in
2.6 mm
|
0.157 in
4 mm
|
|
||
| £ 0.0405 - £ 0.05 | Request the lead time here |
0.102 in
2.6 mm
|
0.157 in
4 mm
|
0.591 in
15.0 mm
|
||
| 15000 In stock |
0.115 in
2.9 mm
|
0.188 in
4.8 mm
|
0.125 in
3.2 mm
|
|||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue