Menu Search

Spacer 0.171 in 0.375 in 19.0 mm Nylon 6/6

This round non-threaded spacer product provides physical spacing between components, as well as providing thermal and electrical insulation. Flame resistance rating UL94 V2.
Essentra Part Number:

10339312

Manufacturer Part Number:

13SP189

1000 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
500 - 2499 £ 0.0705
2500 - 4999 £ 0.0691
5000 + £ 0.0677
Standard pack: 500

Order in multiple of 500

Total price:

£ 35.25

500 x £ 0.0705

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Spacer Length 19.0 mm
Inside Diameter 4.3 mm
Outside Diameter 9.5 mm
Operating Temperature Range -40 - 85 °C
Compatible Thread Sizes (All) #8 (M4)
Material Nylon 6/6
Colour Natural
Spacer Shape Round
Commodity Code 3926909790

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 1 business day

Contact us