| Quantity | Unit price |
|---|
| Spacer Length | 0.125 in |
|---|---|
| Spacer Length | 3.2 mm |
| Inside Diameter | 0.115 in |
| Inside Diameter | 2.9 mm |
| Outside Diameter | 0.188 in |
| Outside Diameter | 4.8 mm |
| Operating Temperature Range | -40 - 85 °C |
| Operating Temperature Range | -40 - 185 °F |
| Compatible Thread Sizes (All) | #4 |
| Material | Nylon 6/6 |
| Colour | Natural |
| Spacer Shape | Round |
| Commodity Code | 3926909790 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue