10339497
13SP277
| Quantity | Unit price |
|---|---|
| 500 - 2499 | £ 0.1445 |
| 2500 - 4999 | £ 0.1417 |
| 5000 + | £ 0.139 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
| Spacer Length | 25.4 mm |
|---|---|
| Spacer Length | 1 in |
| Inside Diameter | 0.257 in |
| Inside Diameter | 6.5 mm |
| Outside Diameter | 12.7 mm |
| Outside Diameter | 0.500 in |
| Operating Temperature Range | -40 - 85 °C |
| Operating Temperature Range | -40 - 185 °F |
| Compatible Thread Sizes (All) | 1/4 (M6) |
| Material | Nylon 6/6 |
| Colour | Natural |
| Spacer Shape | Round |
| Commodity Code | 3926909790 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue