Round unthreaded PA spacers are versatile components widely used in various industries for their exceptional functionality and reliability. These spacers, made from high-quality polyamide (PA), offer a range of benefits and characteristics that make them an ideal choice for numerous applications. The main characteristic of round unthreaded PA spacers is their cylindrical shape and unthreaded design, allowing for easy installation and removal. They are available in different sizes and lengths, providing flexibility to meet specific requirements.
One of the key benefits of round unthreaded PA spacers is their excellent insulation properties. The polyamide material used in their construction offers high electrical insulation, making them suitable for applications that require electrical isolation or protection. Additionally, these spacers have excellent resistance to chemicals, oils, and solvents, ensuring their longevity and performance even in harsh environments. The lightweight nature of round unthreaded PA spacers makes them easy to handle and install, reducing assembly time and effort. Furthermore, their non-conductive properties make them ideal for use in electronic and electrical applications..
.
Series Code: SR1941
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Inside Diameter | Outside Diameter | Spacer Length | View | |
|---|---|---|---|---|---|---|
| £ 0.3075 - £ 0.3203 | 466 In stock |
0.323 in
8.2 mm
|
0.472 in
12.0 mm
|
1.378 in
35.0 mm
|
||
| £ 0.1502 - £ 0.1559 | 24750 In stock |
0.323 in
8.2 mm
|
0.591 in
15.0 mm
|
0.177 in
4.5 mm
|
||
| £ 0.3756 - £ 0.3912 | 20799 In stock |
0.323 in
8.2 mm
|
0.709 in
18.0 mm
|
0.295 in
7.5 mm
|
||
| £ 0.6109 - £ 0.6364 | 10970 In stock |
0.323 in
8.2 mm
|
0.709 in
18.0 mm
|
0.984 in
25.0 mm
|
||
| £ 0.1913 - £ 0.1998 | 18287 In stock |
0.406 in
10.3 mm
|
0.591 in
15.0 mm
|
0.591 in
15.0 mm
|
||
| £ 0.3869 - £ 0.4025 | 19440 In stock |
0.406 in
10.3 mm
|
0.591 in
15.0 mm
|
1.378 in
35.0 mm
|
||
| £ 0.3628 - £ 0.3784 | 250 In stock |
0.406 in
10.3 mm
|
0.591 in
15.0 mm
|
1.575 in
40.0 mm
|
||
| £ 0.2919 - £ 0.3033 | 1012 In stock |
0.406 in
10.3 mm
|
0.591 in
15.0 mm
|
0.787 in
20.0 mm
|
||
| £ 0.3642 - £ 0.3798 | 170 In stock |
0.406 in
10.3 mm
|
0.591 in
15.0 mm
|
1.378 in
35.0 mm
|
||
| £ 0.5428 - £ 0.5655 | 4982 In stock |
0.417 in
10.6 mm
|
0.866 in
22.0 mm
|
0.197 in
5.0 mm
|
||
| £ 1.2289 - £ 1.2799 | 1979 In stock |
0.417 in
10.6 mm
|
0.866 in
22.0 mm
|
0.787 in
20.0 mm
|
||
| £ 1.5024 - £ 1.5591 | 3550 In stock |
0.417 in
10.6 mm
|
0.866 in
22.0 mm
|
1.575 in
40.0 mm
|
||
| £ 2.6789 - £ 2.7356 | 2211 In stock |
0.417 in
10.6 mm
|
0.866 in
22.0 mm
|
2.165 in
55.0 mm
|
||
| £ 1.012 - £ 1.0545 | 6613 In stock |
0.417 in
10.6 mm
|
0.866 in
22.0 mm
|
0.591 in
15.0 mm
|
||
| £ 0.0555 - £ 0.0591 | 3500 In stock |
0.205 in
5.2 mm
|
0.394 in
10.0 mm
|
0.118 in
3.0 mm
|
||
| £ 0.1224 - £ 0.1237 | 2272 In stock |
|
|
|
||
| 10167359 | £ 0.0684 - £ 0.0684 | Request the lead time here |
|
|
|
|
| £ 0.9972 - £ 0.9972 | Request the lead time here |
|
|
|
||
| 10075616 | £ 0.2097 - £ 0.214 | 43000 In stock |
0.205 in
5.2 mm
|
0.394 in
10.0 mm
|
0.394 in
10.0 mm
|
|
| £ 0.2253 - £ 0.2296 | 294 In stock |
0.205 in
5.2 mm
|
0.394 in
10.0 mm
|
0.295 in
7.5 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue