Round unthreaded PA spacers are versatile components widely used in various industries for their exceptional functionality and reliability. These spacers, made from high-quality polyamide (PA), offer a range of benefits and characteristics that make them an ideal choice for numerous applications. The main characteristic of round unthreaded PA spacers is their cylindrical shape and unthreaded design, allowing for easy installation and removal. They are available in different sizes and lengths, providing flexibility to meet specific requirements.
One of the key benefits of round unthreaded PA spacers is their excellent insulation properties. The polyamide material used in their construction offers high electrical insulation, making them suitable for applications that require electrical isolation or protection. Additionally, these spacers have excellent resistance to chemicals, oils, and solvents, ensuring their longevity and performance even in harsh environments. The lightweight nature of round unthreaded PA spacers makes them easy to handle and install, reducing assembly time and effort. Furthermore, their non-conductive properties make them ideal for use in electronic and electrical applications..
.
Series Code: SR1941
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Inside Diameter | Outside Diameter | Spacer Length | View | |
|---|---|---|---|---|---|---|
| £ 0.2735 - £ 0.2849 | 46060 In stock |
0.248 in
6.3 mm
|
0.591 in
15.0 mm
|
0.591 in
15.0 mm
|
||
| £ 0.4762 - £ 0.4961 | 93 In stock |
0.248 in
6.3 mm
|
0.591 in
15.0 mm
|
1.181 in
30.0 mm
|
||
| £ 0.6109 - £ 0.6364 | 20030 In stock |
0.248 in
6.3 mm
|
0.591 in
15.0 mm
|
1.575 in
40.0 mm
|
||
| £ 0.1913 - £ 0.1998 | 108 In stock |
0.205 in
5.2 mm
|
0.394 in
10.0 mm
|
1.181 in
30.0 mm
|
||
| £ 0.2268 - £ 0.2352 | 47792 In stock |
0.205 in
5.2 mm
|
0.394 in
10.0 mm
|
1.575 in
40.0 mm
|
||
| £ 0.4238 - £ 0.4422 | 8000 In stock |
0.205 in
5.2 mm
|
0.709 in
18.0 mm
|
0.315 in
8.0 mm
|
||
| £ 0.1326 - £ 0.1382 | 94070 In stock |
0.244 in
6.2 mm
|
0.394 in
10.0 mm
|
0.394 in
10.0 mm
|
||
| £ 0.1785 - £ 0.1856 | 5178 In stock |
0.244 in
6.2 mm
|
0.394 in
10.0 mm
|
1.181 in
30.0 mm
|
||
| £ 0.2012 - £ 0.2097 | 17241 In stock |
0.244 in
6.2 mm
|
0.394 in
10.0 mm
|
1.575 in
40.0 mm
|
||
| £ 0.2026 - £ 0.2112 | 20664 In stock |
0.248 in
6.3 mm
|
0.591 in
15.0 mm
|
0.197 in
5.0 mm
|
||
| £ 0.4011 - £ 0.4181 | 1591 In stock |
0.248 in
6.3 mm
|
0.591 in
15.0 mm
|
0.787 in
20.0 mm
|
||
| £ 0.1088 - £ 0.1109 | 40855 In stock |
0.323 in
8.2 mm
|
0.472 in
12.0 mm
|
0.197 in
5.0 mm
|
||
| £ 0.0966 - £ 0.0986 | Request the lead time here |
0.323 in
8.2 mm
|
0.472 in
12.0 mm
|
0.118 in
3.0 mm
|
||
| £ 0.1326 - £ 0.1382 | 31258 In stock |
0.323 in
8.2 mm
|
0.472 in
12.0 mm
|
0.394 in
10.0 mm
|
||
| £ 0.2749 - £ 0.2863 | 20406 In stock |
0.323 in
8.2 mm
|
0.472 in
12.0 mm
|
1.181 in
30.0 mm
|
||
| £ 0.1315 - £ 0.137 | 69957 In stock |
0.205 in
5.2 mm
|
0.394 in
10.0 mm
|
0.472 in
12.0 mm
|
||
| £ 0.1502 - £ 0.1559 | 24750 In stock |
0.323 in
8.2 mm
|
0.591 in
15.0 mm
|
0.177 in
4.5 mm
|
||
| £ 0.3756 - £ 0.3912 | 20799 In stock |
0.323 in
8.2 mm
|
0.709 in
18.0 mm
|
0.295 in
7.5 mm
|
||
| £ 0.1026 - £ 0.1047 | 39114 In stock |
0.323 in
8.2 mm
|
0.472 in
12.0 mm
|
0.197 in
5.0 mm
|
||
| £ 0.163 - £ 0.17 | 6033 In stock |
0.323 in
8.2 mm
|
0.472 in
12.0 mm
|
0.787 in
20.0 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue