Menu Search

Round Unthreaded PA Spacers

In stock

Round unthreaded PA spacers are versatile components widely used in various industries for their exceptional functionality and reliability. These spacers, made from high-quality polyamide (PA), offer a range of benefits and characteristics that make them an ideal choice for numerous applications. The main characteristic of round unthreaded PA spacers is their cylindrical shape and unthreaded design, allowing for easy installation and removal. They are available in different sizes and lengths, providing flexibility to meet specific requirements.

One of the key benefits of round unthreaded PA spacers is their excellent insulation properties. The polyamide material used in their construction offers high electrical insulation, making them suitable for applications that require electrical isolation or protection. Additionally, these spacers have excellent resistance to chemicals, oils, and solvents, ensuring their longevity and performance even in harsh environments. The lightweight nature of round unthreaded PA spacers makes them easy to handle and install, reducing assembly time and effort. Furthermore, their non-conductive properties make them ideal for use in electronic and electrical applications..

  • Material: PA, Nylon
  • Colour: White, Natural, Black
  • Material Flammability Standard: UL94 V-2, , UL94 HB
.

Series Code: SR1941

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
877 results
Product SKUs information
Essentra Part Number Price range Availability Inside Diameter Outside Diameter Spacer Length View
£ 0.0877 - £ 0.0895 40962 In stock
3.6 mm
6.0 mm
7.5 mm
£ 0.1026 - £ 0.1047 10851 In stock
3.6 mm
6.0 mm
15.0 mm
£ 0.1153 - £ 0.1177 30500 In stock
3.6 mm
6.0 mm
25.0 mm
£ 0.1417 - £ 0.1474 41749 In stock
5.2 mm
10.0 mm
10.0 mm
£ 0.1573 - £ 0.1644 Request the lead time here
5.2 mm
10.0 mm
20.0 mm
£ 0.1012 - £ 0.1031 2121 In stock
5.2 mm
10.0 mm
6.0 mm
£ 0.1167 - £ 0.1217 239 In stock
5.2 mm
10.0 mm
8.0 mm
£ 0.1417 - £ 0.1474 1250 In stock
5.2 mm
10.0 mm
15.0 mm
£ 0.1024 - £ 0.1046 49830 In stock
5.2 mm
10.0 mm
5.0 mm
£ 0.0936 - £ 0.0955 66031 In stock
5.2 mm
10.0 mm
4.0 mm
£ 0.0966 - £ 0.0986 30051 In stock
5.2 mm
10.0 mm
5.0 mm
£ 0.118 - £ 0.1204 57000 In stock
4.2 mm
8.0 mm
12.0 mm
£ 0.2182 - £ 0.2268 1546 In stock
6.3 mm
15.0 mm
7.5 mm
£ 0.4068 - £ 0.4238 8309 In stock
6.3 mm
15.0 mm
25.0 mm
£ 0.5386 - £ 0.5598 58 In stock
6.3 mm
15.0 mm
35.0 mm
£ 0.3812 - £ 0.3968 28000 In stock
8.2 mm
18.0 mm
5.0 mm
£ 0.5428 - £ 0.5655 30445 In stock
8.2 mm
18.0 mm
20.0 mm
£ 1.0233 - £ 1.0673 8111 In stock
8.2 mm
18.0 mm
40.0 mm
£ 0.0919 - £ 0.0939 21500 In stock
6.2 mm
10.0 mm
5.0 mm
£ 0.3132 - £ 0.326 5000 In stock
10.3 mm
15.0 mm
25.0 mm
  • of 44
Spacer 3.6 mm 6.0 mm 7.5 mm PA

10044575

Price Range
£ 0.0895 - £ 0.0877

Stock Levels
40962 In stock
Attributes
  • Spacer Length
    7.5 mm
  • Inside Diameter
    3.6 mm
  • Outside Diameter
    6.0 mm
  • Material
    PA
  • Colour
    Black
Spacer 3.6 mm 6.0 mm 15.0 mm PA

10044636

Price Range
£ 0.1047 - £ 0.1026

Stock Levels
10851 In stock
Attributes
  • Spacer Length
    15.0 mm
  • Inside Diameter
    3.6 mm
  • Outside Diameter
    6.0 mm
  • Material
    PA
  • Colour
    Black
Spacer 3.6 mm 6.0 mm 25.0 mm PA

10044674

Price Range
£ 0.1177 - £ 0.1153

Stock Levels
30500 In stock
Attributes
  • Spacer Length
    25.0 mm
  • Inside Diameter
    3.6 mm
  • Outside Diameter
    6.0 mm
  • Material
    PA
  • Colour
    Black
Spacer 5.2 mm 10.0 mm 10.0 mm PA

10045350

Price Range
£ 0.1474 - £ 0.1417

Stock Levels
41749 In stock
Attributes
  • Spacer Length
    10.0 mm
  • Inside Diameter
    5.2 mm
  • Outside Diameter
    10.0 mm
  • Material
    PA
  • Colour
    Black
Spacer 5.2 mm 10.0 mm 20.0 mm PA

10045480

Price Range
£ 0.1644 - £ 0.1573

Stock Levels
Request the lead time here
Attributes
  • Spacer Length
    20.0 mm
  • Inside Diameter
    5.2 mm
  • Outside Diameter
    10.0 mm
  • Material
    PA
  • Colour
    Black
Spacer 5.2 mm 10.0 mm 6.0 mm PA

10045282

Price Range
£ 0.1031 - £ 0.1012

Stock Levels
2121 In stock
Attributes
  • Spacer Length
    6.0 mm
  • Inside Diameter
    5.2 mm
  • Outside Diameter
    10.0 mm
  • Material
    PA
  • Colour
    Black
Spacer 5.2 mm 10.0 mm 8.0 mm PA

10045329

Price Range
£ 0.1217 - £ 0.1167

Stock Levels
239 In stock
Attributes
  • Spacer Length
    8.0 mm
  • Inside Diameter
    5.2 mm
  • Outside Diameter
    10.0 mm
  • Material
    PA
  • Colour
    Black
Spacer 5.2 mm 10.0 mm 15.0 mm PA

10045411

Price Range
£ 0.1474 - £ 0.1417

Stock Levels
1250 In stock
Attributes
  • Spacer Length
    15.0 mm
  • Inside Diameter
    5.2 mm
  • Outside Diameter
    10.0 mm
  • Material
    PA
  • Colour
    Black
Spacer 5.2 mm 10.0 mm 5.0 mm Nylon 6/6

10045237

Price Range
£ 0.1046 - £ 0.1024

Stock Levels
49830 In stock
Attributes
  • Spacer Length
    5.0 mm
  • Inside Diameter
    5.2 mm
  • Outside Diameter
    10.0 mm
  • Material
    Nylon 6/6
  • Colour
    Natural
Spacer 5.2 mm 10.0 mm 4.0 mm PA

10045213

Price Range
£ 0.0955 - £ 0.0936

Stock Levels
66031 In stock
Attributes
  • Spacer Length
    4.0 mm
  • Inside Diameter
    5.2 mm
  • Outside Diameter
    10.0 mm
  • Material
    PA
  • Colour
    Black
Spacer 5.2 mm 10.0 mm 5.0 mm PA

10045251

Price Range
£ 0.0986 - £ 0.0966

Stock Levels
30051 In stock
Attributes
  • Spacer Length
    5.0 mm
  • Inside Diameter
    5.2 mm
  • Outside Diameter
    10.0 mm
  • Material
    PA
  • Colour
    Black
Spacer 4.2 mm 8.0 mm 12.0 mm PA

10044933

Price Range
£ 0.1204 - £ 0.118

Stock Levels
57000 In stock
Attributes
  • Spacer Length
    12.0 mm
  • Inside Diameter
    4.2 mm
  • Outside Diameter
    8.0 mm
  • Material
    PA
  • Colour
    Natural
Spacer 6.3 mm 15.0 mm 7.5 mm PA

10045862

Price Range
£ 0.2268 - £ 0.2182

Stock Levels
1546 In stock
Attributes
  • Spacer Length
    7.5 mm
  • Inside Diameter
    6.3 mm
  • Outside Diameter
    15.0 mm
  • Material
    PA
  • Colour
    Black
Spacer 6.3 mm 15.0 mm 25.0 mm PA

10045909

Price Range
£ 0.4238 - £ 0.4068

Stock Levels
8309 In stock
Attributes
  • Spacer Length
    25.0 mm
  • Inside Diameter
    6.3 mm
  • Outside Diameter
    15.0 mm
  • Material
    PA
  • Colour
    Black
Spacer 6.3 mm 15.0 mm 35.0 mm PA

10045947

Price Range
£ 0.5598 - £ 0.5386

Stock Levels
58 In stock
Attributes
  • Spacer Length
    35.0 mm
  • Inside Diameter
    6.3 mm
  • Outside Diameter
    15.0 mm
  • Material
    PA
  • Colour
    Black
Spacer 8.2 mm 18.0 mm 5.0 mm PA

10046166

Price Range
£ 0.3968 - £ 0.3812

Stock Levels
28000 In stock
Attributes
  • Spacer Length
    5.0 mm
  • Inside Diameter
    8.2 mm
  • Outside Diameter
    18.0 mm
  • Material
    PA
  • Colour
    Black
Spacer 8.2 mm 18.0 mm 20.0 mm PA

10046241

Price Range
£ 0.5655 - £ 0.5428

Stock Levels
30445 In stock
Attributes
  • Spacer Length
    20.0 mm
  • Inside Diameter
    8.2 mm
  • Outside Diameter
    18.0 mm
  • Material
    PA
  • Colour
    Black
Spacer 8.2 mm 18.0 mm 40.0 mm PA

10046326

Price Range
£ 1.0673 - £ 1.0233

Stock Levels
8111 In stock
Attributes
  • Spacer Length
    40.0 mm
  • Inside Diameter
    8.2 mm
  • Outside Diameter
    18.0 mm
  • Material
    PA
  • Colour
    Black
Spacer 6.2 mm 10.0 mm 5.0 mm PA

10045664

Price Range
£ 0.0939 - £ 0.0919

Stock Levels
21500 In stock
Attributes
  • Spacer Length
    5.0 mm
  • Inside Diameter
    6.2 mm
  • Outside Diameter
    10.0 mm
  • Material
    PA
  • Colour
    Black
Spacer 10.3 mm 15.0 mm 25.0 mm PA

10046463

Price Range
£ 0.326 - £ 0.3132

Stock Levels
5000 In stock
Attributes
  • Spacer Length
    25.0 mm
  • Inside Diameter
    10.3 mm
  • Outside Diameter
    15.0 mm
  • Material
    PA
  • Colour
    Black