10046500
005645059902
| Quantity | Unit price |
|---|---|
| 100 - 499 | £ 0.3798 |
| 500 - 999 | £ 0.3727 |
| 1000 + | £ 0.3642 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
| Spacer Length | 1.378 in |
|---|---|
| Spacer Length | 35.0 mm |
| Inside Diameter | 10.3 mm |
| Inside Diameter | 0.406 in |
| Outside Diameter | 0.591 in |
| Outside Diameter | 15.0 mm |
| Material | PA |
| Colour | Black |
| Spacer Shape | Round |
| Commodity Code | 3926300090 |
| Package Quantity | 100 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue