| Quantity | Unit price |
|---|---|
| 25 - 249 | £ 2.7356 |
| 250 + | £ 2.6789 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
| Spacer Length | 2.165 in |
|---|---|
| Spacer Length | 55.0 mm |
| Inside Diameter | 10.6 mm |
| Inside Diameter | 0.417 in |
| Outside Diameter | 22.0 mm |
| Outside Diameter | 0.866 in |
| Material | PA |
| Colour | Black |
| Spacer Shape | Round |
| Commodity Code | 3926300090 |
| Package Quantity | 25 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue