Menu Search

Round Unthreaded PA Spacers

In stock

Round unthreaded PA spacers are versatile components widely used in various industries for their exceptional functionality and reliability. These spacers, made from high-quality polyamide (PA), offer a range of benefits and characteristics that make them an ideal choice for numerous applications. The main characteristic of round unthreaded PA spacers is their cylindrical shape and unthreaded design, allowing for easy installation and removal. They are available in different sizes and lengths, providing flexibility to meet specific requirements.

One of the key benefits of round unthreaded PA spacers is their excellent insulation properties. The polyamide material used in their construction offers high electrical insulation, making them suitable for applications that require electrical isolation or protection. Additionally, these spacers have excellent resistance to chemicals, oils, and solvents, ensuring their longevity and performance even in harsh environments. The lightweight nature of round unthreaded PA spacers makes them easy to handle and install, reducing assembly time and effort. Furthermore, their non-conductive properties make them ideal for use in electronic and electrical applications..

  • Material: PA, Nylon
  • Colour: White, Natural, Black
  • Material Flammability Standard: UL94 V-2, , UL94 HB
.

Series Code: SR1941

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
877 results
Product SKUs information
Essentra Part Number Price range Availability Inside Diameter Outside Diameter Spacer Length View
£ 0.1264 - £ 0.1318 57352 In stock
10.3 mm
15.0 mm
3.0 mm
£ 1.5875 - £ 1.6584 11500 In stock
10.6 mm
22.0 mm
40.0 mm
£ 0.4549 - £ 0.4734 10700 In stock
12.8 mm
18.0 mm
35.0 mm
£ 0.7399 - £ 0.771 519 In stock
16.5 mm
25.0 mm
10.0 mm
£ 1.3281 - £ 1.3834 1475 In stock
16.5 mm
25.0 mm
30.0 mm
£ 1.6017 - £ 1.6725 4050 In stock
16.5 mm
25.0 mm
45.0 mm
£ 1.7009 - £ 1.7717 2486 In stock
16.5 mm
25.0 mm
55.0 mm
£ 2.608 - £ 2.6647 2375 In stock
16.5 mm
25.0 mm
70.0 mm
£ 2.9057 - £ 2.9624 15 In stock
16.5 mm
25.0 mm
80.0 mm
£ 0.523 - £ 0.5457 37 In stock
12.8 mm
18.0 mm
40.0 mm
£ 0.9255 - £ 0.9652 8262 In stock
16.5 mm
25.0 mm
15.0 mm
£ 1.253 - £ 1.3054 252 In stock
16.5 mm
25.0 mm
30.0 mm
£ 1.5166 - £ 1.5733 4779 In stock
16.5 mm
25.0 mm
45.0 mm
£ 1.7859 - £ 1.8568 Request the lead time here
16.5 mm
25.0 mm
60.0 mm
£ 2.5939 - £ 2.6505 170 In stock
16.5 mm
25.0 mm
70.0 mm
£ 0.0749 - £ 0.0815 501 In stock
8.2 mm
10.0 mm
18.0 mm
10168202 £ 0.0749 - £ 0.0815 196 In stock
8.2 mm
10.0 mm
12.0 mm
10167854 £ 0.0542 - £ 0.0591 2000 In stock
6.2 mm
10.0 mm
2.0 mm
£ 0.0654 - £ 0.0711 14 In stock
8.2 mm
10.0 mm
3.0 mm
£ 0.0654 - £ 0.0711 63 In stock
8.2 mm
10.0 mm
8.0 mm
  • of 44
Spacer 10.3 mm 15.0 mm 3.0 mm Nylon 6/6

10046333

Price Range
£ 0.1318 - £ 0.1264

Stock Levels
57352 In stock
Attributes
  • Spacer Length
    3.0 mm
  • Inside Diameter
    10.3 mm
  • Outside Diameter
    15.0 mm
  • Material
    Nylon 6/6
  • Colour
    Natural
Spacer 10.6 mm 22.0 mm 40.0 mm Nylon 6/6

10046692

Price Range
£ 1.6584 - £ 1.5875

Stock Levels
11500 In stock
Attributes
  • Spacer Length
    40.0 mm
  • Inside Diameter
    10.6 mm
  • Outside Diameter
    22.0 mm
  • Material
    Nylon 6/6
  • Colour
    Natural
Spacer 12.8 mm 18.0 mm 35.0 mm PA

10047019

Price Range
£ 0.4734 - £ 0.4549

Stock Levels
10700 In stock
Attributes
  • Spacer Length
    35.0 mm
  • Inside Diameter
    12.8 mm
  • Outside Diameter
    18.0 mm
  • Material
    PA
  • Colour
    Black
Spacer 16.5 mm 25.0 mm 10.0 mm PA

10047385

Price Range
£ 0.771 - £ 0.7399

Stock Levels
519 In stock
Attributes
  • Spacer Length
    10.0 mm
  • Inside Diameter
    16.5 mm
  • Outside Diameter
    25.0 mm
  • Material
    PA
  • Colour
    Black
Spacer 16.5 mm 25.0 mm 30.0 mm PA

10047453

Price Range
£ 1.3834 - £ 1.3281

Stock Levels
1475 In stock
Attributes
  • Spacer Length
    30.0 mm
  • Inside Diameter
    16.5 mm
  • Outside Diameter
    25.0 mm
  • Material
    PA
  • Colour
    Natural
Spacer 16.5 mm 25.0 mm 45.0 mm PA

10047514

Price Range
£ 1.6725 - £ 1.6017

Stock Levels
4050 In stock
Attributes
  • Spacer Length
    45.0 mm
  • Inside Diameter
    16.5 mm
  • Outside Diameter
    25.0 mm
  • Material
    PA
  • Colour
    Natural
Spacer 16.5 mm 25.0 mm 55.0 mm PA

10047552

Price Range
£ 1.7717 - £ 1.7009

Stock Levels
2486 In stock
Attributes
  • Spacer Length
    55.0 mm
  • Inside Diameter
    16.5 mm
  • Outside Diameter
    25.0 mm
  • Material
    PA
  • Colour
    Natural
Spacer 16.5 mm 25.0 mm 70.0 mm PA

10047590

Price Range
£ 2.6647 - £ 2.608

Stock Levels
2375 In stock
Attributes
  • Spacer Length
    70.0 mm
  • Inside Diameter
    16.5 mm
  • Outside Diameter
    25.0 mm
  • Material
    PA
  • Colour
    Natural
Spacer 16.5 mm 25.0 mm 80.0 mm PA

10047637

Price Range
£ 2.9624 - £ 2.9057

Stock Levels
15 In stock
Attributes
  • Spacer Length
    80.0 mm
  • Inside Diameter
    16.5 mm
  • Outside Diameter
    25.0 mm
  • Material
    PA
  • Colour
    Natural
Spacer 12.8 mm 18.0 mm 40.0 mm PA

10047026

Price Range
£ 0.5457 - £ 0.523

Stock Levels
37 In stock
Attributes
  • Spacer Length
    40.0 mm
  • Inside Diameter
    12.8 mm
  • Outside Diameter
    18.0 mm
  • Material
    PA
  • Colour
    Natural
Spacer 16.5 mm 25.0 mm 15.0 mm PA

10047408

Price Range
£ 0.9652 - £ 0.9255

Stock Levels
8262 In stock
Attributes
  • Spacer Length
    15.0 mm
  • Inside Diameter
    16.5 mm
  • Outside Diameter
    25.0 mm
  • Material
    PA
  • Colour
    Black
Spacer 16.5 mm 25.0 mm 30.0 mm PA

10047460

Price Range
£ 1.3054 - £ 1.253

Stock Levels
252 In stock
Attributes
  • Spacer Length
    30.0 mm
  • Inside Diameter
    16.5 mm
  • Outside Diameter
    25.0 mm
  • Material
    PA
  • Colour
    Black
Spacer 16.5 mm 25.0 mm 45.0 mm PA

10047521

Price Range
£ 1.5733 - £ 1.5166

Stock Levels
4779 In stock
Attributes
  • Spacer Length
    45.0 mm
  • Inside Diameter
    16.5 mm
  • Outside Diameter
    25.0 mm
  • Material
    PA
  • Colour
    Black
Spacer 16.5 mm 25.0 mm 60.0 mm PA

10047569

Price Range
£ 1.8568 - £ 1.7859

Stock Levels
Request the lead time here
Attributes
  • Spacer Length
    60.0 mm
  • Inside Diameter
    16.5 mm
  • Outside Diameter
    25.0 mm
  • Material
    PA
  • Colour
    Natural
Spacer 16.5 mm 25.0 mm 70.0 mm PA

10047606

Price Range
£ 2.6505 - £ 2.5939

Stock Levels
170 In stock
Attributes
  • Spacer Length
    70.0 mm
  • Inside Diameter
    16.5 mm
  • Outside Diameter
    25.0 mm
  • Material
    PA
  • Colour
    Black
Spacer 8.2 mm 10.0 mm 18.0 mm PA

10168240

Price Range
£ 0.0815 - £ 0.0749

Stock Levels
501 In stock
Attributes
  • Spacer Length
    18.0 mm
  • Inside Diameter
    8.2 mm
  • Outside Diameter
    10.0 mm
  • Operating Temperature Range
    -30 - 85 °C
  • Material
    PA
Spacer 8.2 mm 10.0 mm 12.0 mm PA

10168202

Price Range
£ 0.0815 - £ 0.0749

Stock Levels
196 In stock
Attributes
  • Spacer Length
    12.0 mm
  • Inside Diameter
    8.2 mm
  • Outside Diameter
    10.0 mm
  • Operating Temperature Range
    -30 - 85 °C
  • Material
    PA
Spacer 6.2 mm 10.0 mm 2.0 mm PA

10167854

Price Range
£ 0.0591 - £ 0.0542

Stock Levels
2000 In stock
Attributes
  • Spacer Length
    2.0 mm
  • Inside Diameter
    6.2 mm
  • Outside Diameter
    10.0 mm
  • Operating Temperature Range
    -30 - 85 °C
  • Material
    PA
Spacer 8.2 mm 10.0 mm 3.0 mm PA

10168127

Price Range
£ 0.0711 - £ 0.0654

Stock Levels
14 In stock
Attributes
  • Spacer Length
    3.0 mm
  • Inside Diameter
    8.2 mm
  • Outside Diameter
    10.0 mm
  • Operating Temperature Range
    -30 - 85 °C
  • Material
    PA
Spacer 8.2 mm 10.0 mm 8.0 mm PA

10168165

Price Range
£ 0.0711 - £ 0.0654

Stock Levels
63 In stock
Attributes
  • Spacer Length
    8.0 mm
  • Inside Diameter
    8.2 mm
  • Outside Diameter
    10.0 mm
  • Operating Temperature Range
    -30 - 85 °C
  • Material
    PA