Menu Search

Round Unthreaded PA Spacers

In stock

Round unthreaded PA spacers are versatile components widely used in various industries for their exceptional functionality and reliability. These spacers, made from high-quality polyamide (PA), offer a range of benefits and characteristics that make them an ideal choice for numerous applications. The main characteristic of round unthreaded PA spacers is their cylindrical shape and unthreaded design, allowing for easy installation and removal. They are available in different sizes and lengths, providing flexibility to meet specific requirements.

One of the key benefits of round unthreaded PA spacers is their excellent insulation properties. The polyamide material used in their construction offers high electrical insulation, making them suitable for applications that require electrical isolation or protection. Additionally, these spacers have excellent resistance to chemicals, oils, and solvents, ensuring their longevity and performance even in harsh environments. The lightweight nature of round unthreaded PA spacers makes them easy to handle and install, reducing assembly time and effort. Furthermore, their non-conductive properties make them ideal for use in electronic and electrical applications..

  • Material: PA, Nylon
  • Colour: White, Natural, Black
  • Material Flammability Standard: UL94 V-2, , UL94 HB
.

Series Code: SR1941

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
877 results
Product SKUs information
Essentra Part Number Price range Availability Inside Diameter Outside Diameter Spacer Length View
£ 0.3982 - £ 0.4153 18400 In stock
8.2 mm
17.5 mm
7.5 mm
£ 0.6477 - £ 0.6747 4600 In stock
8.2 mm
18.0 mm
25.0 mm
£ 0.7852 - £ 0.8178 Request the lead time here
16.5 mm
25.0 mm
10.0 mm
£ 1.3168 - £ 1.372 6000 In stock
16.5 mm
25.0 mm
35.0 mm
10075463 £ 0.2225 - £ 0.2268 46489 In stock
4.2 mm
8.0 mm
10.0 mm
10187074 £ 0.3642 - £ 0.3642 Request the lead time here
10.2 mm
20.0 mm
6.0 mm
£ 0.6959 - £ 1.0497 2000 In stock
10.2 mm
20.0 mm
20.0 mm
£ 0.6364 - £ 0.6364 18421 In stock
12.8 mm
18.0 mm
20.0 mm
£ 0.1927 - £ 0.197 1940 In stock
4.2 mm
8.0 mm
7.0 mm
£ 0.2352 - £ 0.2409 19447 In stock
4.2 mm
8.0 mm
14.0 mm
£ 0.1095 - £ 0.1118 72913 In stock
3.1 mm
6.0 mm
18.0 mm
£ 0.098 - £ 0.10 18613 In stock
3.1 mm
8.0 mm
7.5 mm
£ 0.0836 - £ 0.0853 Request the lead time here
3.4 mm
6.0 mm
3.0 mm
£ 0.0976 - £ 0.0996 3000 In stock
3.4 mm
6.0 mm
8.0 mm
£ 0.0839 - £ 0.0856 90 In stock
3.6 mm
6.0 mm
4.0 mm
£ 0.1063 - £ 0.1084 32500 In stock
3.6 mm
6.0 mm
12.0 mm
£ 0.1502 - £ 0.1559 35669 In stock
5.2 mm
10.0 mm
10.0 mm
£ 0.3529 - £ 0.3685 12900 In stock
10.3 mm
15.0 mm
30.0 mm
£ 1.3026 - £ 1.3564 Request the lead time here
10.6 mm
22.0 mm
20.0 mm
£ 0.2026 - £ 0.2112 26817 In stock
10.3 mm
15.0 mm
15.0 mm
  • of 44
Spacer 8.2 mm 17.5 mm 7.5 mm Nylon 6/6

10046173

Price Range
£ 0.4153 - £ 0.3982

Stock Levels
18400 In stock
Attributes
  • Spacer Length
    7.5 mm
  • Inside Diameter
    8.2 mm
  • Outside Diameter
    17.5 mm
  • Material
    Nylon 6/6
  • Colour
    Natural
Spacer 8.2 mm 18.0 mm 25.0 mm Nylon 6/6

10046258

Price Range
£ 0.6747 - £ 0.6477

Stock Levels
4600 In stock
Attributes
  • Spacer Length
    25.0 mm
  • Inside Diameter
    8.2 mm
  • Outside Diameter
    18.0 mm
  • Material
    Nylon 6/6
  • Colour
    Natural
Spacer 16.5 mm 25.0 mm 10.0 mm Nylon 6/6

10047378

Price Range
£ 0.8178 - £ 0.7852

Stock Levels
Request the lead time here
Attributes
  • Spacer Length
    10.0 mm
  • Inside Diameter
    16.5 mm
  • Outside Diameter
    25.0 mm
  • Material
    Nylon 6/6
  • Colour
    Natural
Spacer 16.5 mm 25.0 mm 35.0 mm PA

10047477

Price Range
£ 1.372 - £ 1.3168

Stock Levels
6000 In stock
Attributes
  • Spacer Length
    35.0 mm
  • Inside Diameter
    16.5 mm
  • Outside Diameter
    25.0 mm
  • Material
    PA
  • Colour
    Natural
Spacer 4.2 mm 8.0 mm 10.0 mm Nylon 6/6

10075463

Price Range
£ 0.2268 - £ 0.2225

Stock Levels
46489 In stock
Attributes
  • Spacer Length
    10.0 mm
  • Inside Diameter
    4.2 mm
  • Outside Diameter
    8.0 mm
  • Material
    Nylon 6/6
  • Colour
    Natural
Spacer 10.2 mm 20.0 mm 6.0 mm Nylon 6/6

10187074

Price Range
£ 0.3642 - £ 0.3642

Stock Levels
Request the lead time here
Attributes
  • Spacer Length
    6.0 mm
  • Inside Diameter
    10.2 mm
  • Outside Diameter
    20.0 mm
  • Material
    Nylon 6/6
  • Colour
    Natural
Spacer 10.2 mm 20.0 mm 20.0 mm Nylon 6/6

10187111

Price Range
£ 1.0497 - £ 0.6959

Stock Levels
2000 In stock
Attributes
  • Spacer Length
    20.0 mm
  • Inside Diameter
    10.2 mm
  • Outside Diameter
    20.0 mm
  • Material
    Nylon 6/6
  • Colour
    Natural
Spacer 12.8 mm 18.0 mm 20.0 mm Nylon 6/6

10077238

Price Range
£ 0.6364 - £ 0.6364

Stock Levels
18421 In stock
Attributes
  • Spacer Length
    20.0 mm
  • Inside Diameter
    12.8 mm
  • Outside Diameter
    18.0 mm
  • Material
    Nylon 6/6
  • Colour
    Natural
Spacer 4.2 mm 8.0 mm 7.0 mm Nylon 6/6

10078617

Price Range
£ 0.197 - £ 0.1927

Stock Levels
1940 In stock
Attributes
  • Spacer Length
    7.0 mm
  • Inside Diameter
    4.2 mm
  • Outside Diameter
    8.0 mm
  • Material
    Nylon 6/6
  • Colour
    Natural
Spacer 4.2 mm 8.0 mm 14.0 mm Nylon 6/6

10078679

Price Range
£ 0.2409 - £ 0.2352

Stock Levels
19447 In stock
Attributes
  • Spacer Length
    14.0 mm
  • Inside Diameter
    4.2 mm
  • Outside Diameter
    8.0 mm
  • Material
    Nylon 6/6
  • Colour
    Natural
Spacer 3.1 mm 6.0 mm 18.0 mm Nylon 6/6

10043721

Price Range
£ 0.1118 - £ 0.1095

Stock Levels
72913 In stock
Attributes
  • Spacer Length
    18.0 mm
  • Inside Diameter
    3.1 mm
  • Outside Diameter
    6.0 mm
  • Material
    Nylon 6/6
  • Colour
    Natural
Spacer 3.1 mm 8.0 mm 7.5 mm Nylon 6/6

10043875

Price Range
£ 0.10 - £ 0.098

Stock Levels
18613 In stock
Attributes
  • Spacer Length
    7.5 mm
  • Inside Diameter
    3.1 mm
  • Outside Diameter
    8.0 mm
  • Material
    Nylon 6/6
  • Colour
    Natural
Spacer 3.4 mm 6.0 mm 3.0 mm Nylon 6/6

10043950

Price Range
£ 0.0853 - £ 0.0836

Stock Levels
Request the lead time here
Attributes
  • Spacer Length
    3.0 mm
  • Inside Diameter
    3.4 mm
  • Outside Diameter
    6.0 mm
  • Material
    Nylon 6/6
  • Colour
    Natural
Spacer 3.4 mm 6.0 mm 8.0 mm Nylon 6/6

10044117

Price Range
£ 0.0996 - £ 0.0976

Stock Levels
3000 In stock
Attributes
  • Spacer Length
    8.0 mm
  • Inside Diameter
    3.4 mm
  • Outside Diameter
    6.0 mm
  • Material
    Nylon 6/6
  • Colour
    Natural
Spacer 3.6 mm 6.0 mm 4.0 mm Nylon 6/6

10044506

Price Range
£ 0.0856 - £ 0.0839

Stock Levels
90 In stock
Attributes
  • Spacer Length
    4.0 mm
  • Inside Diameter
    3.6 mm
  • Outside Diameter
    6.0 mm
  • Material
    Nylon 6/6
  • Colour
    Natural
Spacer 3.6 mm 6.0 mm 12.0 mm Nylon 6/6

10044612

Price Range
£ 0.1084 - £ 0.1063

Stock Levels
32500 In stock
Attributes
  • Spacer Length
    12.0 mm
  • Inside Diameter
    3.6 mm
  • Outside Diameter
    6.0 mm
  • Material
    Nylon 6/6
  • Colour
    Natural
Spacer 5.2 mm 10.0 mm 10.0 mm PA

10114988

Price Range
£ 0.1559 - £ 0.1502

Stock Levels
35669 In stock
Attributes
  • Spacer Length
    10.0 mm
  • Inside Diameter
    5.2 mm
  • Outside Diameter
    10.0 mm
  • Material
    PA
  • Colour
    Natural
Spacer 10.3 mm 15.0 mm 30.0 mm Nylon 6/6

10046470

Price Range
£ 0.3685 - £ 0.3529

Stock Levels
12900 In stock
Attributes
  • Spacer Length
    30.0 mm
  • Inside Diameter
    10.3 mm
  • Outside Diameter
    15.0 mm
  • Material
    Nylon 6/6
  • Colour
    Natural
Spacer 10.6 mm 22.0 mm 20.0 mm Nylon 6/6

10046616

Price Range
£ 1.3564 - £ 1.3026

Stock Levels
Request the lead time here
Attributes
  • Spacer Length
    20.0 mm
  • Inside Diameter
    10.6 mm
  • Outside Diameter
    22.0 mm
  • Material
    Nylon 6/6
  • Colour
    Natural
Spacer 10.3 mm 15.0 mm 15.0 mm Nylon 6/6

10046418

Price Range
£ 0.2112 - £ 0.2026

Stock Levels
26817 In stock
Attributes
  • Spacer Length
    15.0 mm
  • Inside Diameter
    10.3 mm
  • Outside Diameter
    15.0 mm
  • Material
    Nylon 6/6
  • Colour
    Natural