Menu Search

Round Unthreaded PA Spacers

In stock

Round unthreaded PA spacers are versatile components widely used in various industries for their exceptional functionality and reliability. These spacers, made from high-quality polyamide (PA), offer a range of benefits and characteristics that make them an ideal choice for numerous applications. The main characteristic of round unthreaded PA spacers is their cylindrical shape and unthreaded design, allowing for easy installation and removal. They are available in different sizes and lengths, providing flexibility to meet specific requirements.

One of the key benefits of round unthreaded PA spacers is their excellent insulation properties. The polyamide material used in their construction offers high electrical insulation, making them suitable for applications that require electrical isolation or protection. Additionally, these spacers have excellent resistance to chemicals, oils, and solvents, ensuring their longevity and performance even in harsh environments. The lightweight nature of round unthreaded PA spacers makes them easy to handle and install, reducing assembly time and effort. Furthermore, their non-conductive properties make them ideal for use in electronic and electrical applications..

  • Material: PA, Nylon
  • Colour: White, Natural, Black
  • Material Flammability Standard: UL94 V-2, , UL94 HB
.

Series Code: SR1941

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
877 results
Product SKUs information
Essentra Part Number Price range Availability Inside Diameter Outside Diameter Spacer Length View
£ 0.0615 - £ 0.0615 46177 In stock
3.1 mm
6.0 mm
4.0 mm
£ 0.0761 - £ 0.0761 50576 In stock
3.1 mm
6.0 mm
10.0 mm
£ 0.1288 - £ 0.1315 30675 In stock
3.1 mm
6.0 mm
30.0 mm
£ 0.0555 - £ 0.0591 34 In stock
2.7 mm
5.0 mm
10.0 mm
£ 0.0925 - £ 0.0983 Request the lead time here
5.2 mm
10.0 mm
30.0 mm
10167328 £ 0.0418 - £ 0.0445 910 In stock
4.2 mm
8.0 mm
2.0 mm
£ 0.107 - £ 0.1092 3730 In stock
3.1 mm
8.0 mm
10.0 mm
£ 0.0836 - £ 0.0853 96500 In stock
3.4 mm
6.0 mm
4.0 mm
£ 0.0343 - £ 0.0365 955 In stock
3.5 mm
6.0 mm
5.0 mm
£ 0.0721 - £ 0.0768 206 In stock
5.2 mm
10.0 mm
20.0 mm
10167076 £ 0.0857 - £ 0.0894 4150 In stock
3.2 mm
6.0 mm
8.0 mm
£ 0.041 - £ 0.0436 4500 In stock
3.2 mm
6.0 mm
3.0 mm
10075616 £ 0.2097 - £ 0.214 43000 In stock
5.2 mm
10.0 mm
10.0 mm
£ 0.2253 - £ 0.2296 294 In stock
5.2 mm
10.0 mm
7.5 mm
£ 0.4209 - £ 0.4294 11325 In stock
20.0 mm
32.0 mm
4.0 mm
£ 0.2395 - £ 0.2452 82050 In stock
4.2 mm
8.0 mm
15.0 mm
10206195 £ 0.0443 - £ 0.0472 Request the lead time here
£ 0.3345 - £ 0.3345 22571 In stock
4.2 mm
8.0 mm
30.0 mm
£ 0.9972 - £ 0.9972 Request the lead time here
£ 1.3668 - £ 1.3668 1007 In stock
  • of 44
Spacer 3.1 mm 6.0 mm 4.0 mm Nylon 6/6

10043561

Price Range
£ 0.0615 - £ 0.0615

Stock Levels
46177 In stock
Attributes
  • Spacer Length
    4.0 mm
  • Inside Diameter
    3.1 mm
  • Outside Diameter
    6.0 mm
  • Material
    Nylon 6/6
  • Colour
    Natural
Spacer 3.1 mm 6.0 mm 10.0 mm Nylon 6/6

10043660

Price Range
£ 0.0761 - £ 0.0761

Stock Levels
50576 In stock
Attributes
  • Spacer Length
    10.0 mm
  • Inside Diameter
    3.1 mm
  • Outside Diameter
    6.0 mm
  • Material
    Nylon 6/6
  • Colour
    Natural
Spacer 3.1 mm 6.0 mm 30.0 mm Nylon 6/6

10043783

Price Range
£ 0.1315 - £ 0.1288

Stock Levels
30675 In stock
Attributes
  • Spacer Length
    30.0 mm
  • Inside Diameter
    3.1 mm
  • Outside Diameter
    6.0 mm
  • Material
    Nylon 6/6
  • Colour
    Natural
Spacer 2.7 mm 5.0 mm 10.0 mm PA

10166963

Price Range
£ 0.0591 - £ 0.0555

Stock Levels
34 In stock
Attributes
  • Spacer Length
    10.0 mm
  • Inside Diameter
    2.7 mm
  • Outside Diameter
    5.0 mm
  • Operating Temperature Range
    -30 - 85 °C
  • Material
    PA
Spacer 5.2 mm 10.0 mm 30.0 mm PA

10167816

Price Range
£ 0.0983 - £ 0.0925

Stock Levels
Request the lead time here
Attributes
  • Spacer Length
    30.0 mm
  • Inside Diameter
    5.2 mm
  • Outside Diameter
    10.0 mm
  • Operating Temperature Range
    -30 - 85 °C
  • Material
    PA
Spacer 4.2 mm 8.0 mm 2.0 mm PA

10167328

Price Range
£ 0.0445 - £ 0.0418

Stock Levels
910 In stock
Attributes
  • Spacer Length
    2.0 mm
  • Inside Diameter
    4.2 mm
  • Outside Diameter
    8.0 mm
  • Operating Temperature Range
    -30 - 85 °C
  • Material
    PA
Spacer 3.1 mm 8.0 mm 10.0 mm PA

10043899

Price Range
£ 0.1092 - £ 0.107

Stock Levels
3730 In stock
Attributes
  • Spacer Length
    10.0 mm
  • Inside Diameter
    3.1 mm
  • Outside Diameter
    8.0 mm
  • Material
    PA
  • Colour
    Natural
Spacer 3.4 mm 6.0 mm 4.0 mm Nylon 6/6

10043998

Price Range
£ 0.0853 - £ 0.0836

Stock Levels
96500 In stock
Attributes
  • Spacer Length
    4.0 mm
  • Inside Diameter
    3.4 mm
  • Outside Diameter
    6.0 mm
  • Material
    Nylon 6/6
  • Colour
    Natural
Spacer 3.5 mm 6.0 mm 5.0 mm PA

10167205

Price Range
£ 0.0365 - £ 0.0343

Stock Levels
955 In stock
Attributes
  • Spacer Length
    5.0 mm
  • Inside Diameter
    3.5 mm
  • Outside Diameter
    6.0 mm
  • Operating Temperature Range
    -30 - 85 °C
  • Material
    PA
Spacer 5.2 mm 10.0 mm 20.0 mm PA

10167779

Price Range
£ 0.0768 - £ 0.0721

Stock Levels
206 In stock
Attributes
  • Spacer Length
    20.0 mm
  • Inside Diameter
    5.2 mm
  • Outside Diameter
    10.0 mm
  • Operating Temperature Range
    -30 - 85 °C
  • Material
    PA
Spacer 3.2 mm 6.0 mm 8.0 mm PA

10167076

Price Range
£ 0.0894 - £ 0.0857

Stock Levels
4150 In stock
Attributes
  • Spacer Length
    8.0 mm
  • Inside Diameter
    3.2 mm
  • Outside Diameter
    6.0 mm
  • Operating Temperature Range
    -40 - 105 °C
  • Material
    PA
Unthreaded Spacer 3.2 mm 6.0 mm 3.0 mm PA

10560754

Price Range
£ 0.0436 - £ 0.041

Stock Levels
4500 In stock
Attributes
  • Spacer Length
    3.0 mm
  • Inside Diameter
    3.2 mm
  • Outside Diameter
    6.0 mm
  • Operating Temperature Range
    -40 - 105 °C
  • Material
    PA
Spacer 5.2 mm 10.0 mm 10.0 mm Nylon 6/6

10075616

Price Range
£ 0.214 - £ 0.2097

Stock Levels
43000 In stock
Attributes
  • Spacer Length
    10.0 mm
  • Inside Diameter
    5.2 mm
  • Outside Diameter
    10.0 mm
  • Material
    Nylon 6/6
  • Colour
    Natural
Spacer 5.2 mm 10.0 mm 7.5 mm Nylon 6/6

10075593

Price Range
£ 0.2296 - £ 0.2253

Stock Levels
294 In stock
Attributes
  • Spacer Length
    7.5 mm
  • Inside Diameter
    5.2 mm
  • Outside Diameter
    10.0 mm
  • Material
    Nylon 6/6
  • Colour
    Natural
Spacer 20.0 mm 32.0 mm 4.0 mm Nylon 6/6

10340554

Price Range
£ 0.4294 - £ 0.4209

Stock Levels
11325 In stock
Attributes
  • Spacer Length
    4.0 mm
  • Inside Diameter
    20.0 mm
  • Outside Diameter
    32.0 mm
  • Material
    Nylon 6/6
  • Colour
    Natural
Spacer 4.2 mm 8.0 mm 15.0 mm Nylon 6/6

10075494

Price Range
£ 0.2452 - £ 0.2395

Stock Levels
82050 In stock
Attributes
  • Spacer Length
    15.0 mm
  • Inside Diameter
    4.2 mm
  • Outside Diameter
    8.0 mm
  • Material
    Nylon 6/6
  • Colour
    Natural
Spacer 4.2 mm 8.0 mm 5.0 mm PA

10206195

Price Range
£ 0.0472 - £ 0.0443

Stock Levels
Request the lead time here
Attributes
  • Material
    PA
  • Colour
    Black
  • Spacer Shape
    Round
  • Commodity Code
    3926909790
  • Package Quantity
    500
Spacer 4.2 mm 8.0 mm 30.0 mm Nylon 6/6

10075555

Price Range
£ 0.3345 - £ 0.3345

Stock Levels
22571 In stock
Attributes
  • Spacer Length
    30.0 mm
  • Inside Diameter
    4.2 mm
  • Outside Diameter
    8.0 mm
  • Material
    Nylon 6/6
  • Colour
    Natural
Spacer 3.2 mm 6.0 mm 12.0 mm PA

10167106

Price Range
£ 0.9972 - £ 0.9972

Stock Levels
Request the lead time here
Attributes
  • Material
    PA
  • Colour
    Black
  • Spacer Shape
    Round
  • Commodity Code
    3926909790
  • Package Quantity
    500
Spacer 4.5 mm 7.0 mm 30.0 mm PA

10167595

Price Range
£ 1.3668 - £ 1.3668

Stock Levels
1007 In stock
Attributes
  • Material
    PA
  • Colour
    Black
  • Spacer Shape
    Round
  • Commodity Code
    3926909790
  • Package Quantity
    500