Quantity | Unit price |
---|---|
50 - 249 | £ 1.5197 |
250 - 999 | £ 1.4923 |
1000 + | £ 1.4649 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Spacer Length | 45.0 mm |
---|---|
Spacer Length | 1.772 in |
Inside Diameter | 16.5 mm |
Inside Diameter | 0.65 in |
Outside Diameter | 25.0 mm |
Outside Diameter | 0.984 in |
Full Material | Polyamide 6/6 |
Colour | Black |
Spacer Shape | Round |
Commodity Code | 3926300090 |
Package Quantity | 50 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue