Quantity | Unit price |
---|---|
500 - 4999 | £ 0.0711 |
5000 - 9999 | £ 0.0697 |
10000 - 19999 | £ 0.0683 |
20000 - 29999 | £ 0.0669 |
30000 + | £ 0.0654 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Spacer Length | 0.315 in |
---|---|
Spacer Length | 8.0 mm |
Inside Diameter | 8.2 mm |
Inside Diameter | 0.323 in |
Outside Diameter | 10.0 mm |
Outside Diameter | 0.394 in |
Full Material | 30% Glass Filled Polyamide 6 |
Colour | Black |
Spacer Shape | Round |
Commodity Code | 3926909790 |
Package Quantity | 500 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue