Round Tube Inserts and Glides provide a finished look and offer protection to the end of round tubing, poles or posts. Two designs available; ribbed for maximum grip that can be used on multiple tube guages or with a plain shank that can fit on one tube guage specifically, giving you a step lead for easy installation.
A selection of different types and styles are available:
Typically used in furniture and industrial equipment applications. The versatility of materials, finishes and colours provides a choice to maximize the aesthetical appearance and premium fit for your application. It is advised to choose a coloured option to improve the asthetical appearance of your finished project, as it will blend with the paint and provide a pleasing visual finish.
Material: LDPE, ABS, LDPE - PIR, PE Colour: Black, White, Grey, Orange, Yellow, Red, Brown, Blue, Green, Mid Grey Series Code: SR1530, SRANT, SR1560, SRILTB, SRILTT, SR1565
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | D | H | h | Material | Maximum Wall Thickness | Minimum Wall Thickness | Type | View | |
|---|---|---|---|---|---|---|---|---|---|---|
| 10092620 | £ 0.0317 - £ 0.1629 | Request the lead time here |
0.622 in
15.8 mm
|
|
|
LDPE - PIR
|
0.63 in
16.0 mm
|
|
4
|
|
| £ 0.0856 - £ 0.2365 | 1325 In stock |
1.248 in
31.7 mm
|
|
|
LDPE - PIR
|
0.63 in
16.0 mm
|
|
4
|
||
| £ 0.10 - £ 0.1272 | 3800 In stock |
0.874 in
22.2 mm
|
0.453 in
11.5 mm
|
|
LDPE - PIR
|
0.079 in
2.0 mm
|
0.031 in
0.8 mm
|
1
|
||
| £ 0.0556 - £ 0.1068 | Request the lead time here |
0.551 in
14.0 mm
|
0.453 in
11.5 mm
|
|
LDPE
|
0.079 in
2.0 mm
|
0.059 in
1.5 mm
|
|
||
| £ 0.0814 - £ 0.0831 | Request the lead time here |
0.394 in
10.0 mm
|
0.472 in
12.0 mm
|
|
PE
|
0.079 in
2.0 mm
|
0.059 in
1.5 mm
|
1
|
||
| 10120699 | £ 0.2579 - £ 1.0949 | 720 In stock |
1.874 in
47.6 mm
|
0.61 in
15.5 mm
|
|
LDPE - PIR
|
0.059 in
1.5 mm
|
0.039 in
1.0 mm
|
1
|
|
| £ 0.0899 - £ 0.2434 | 5600 In stock |
0.874 in
22.2 mm
|
|
|
LDPE - PIR
|
0.63 in
16.0 mm
|
|
4
|
||
| £ 0.2693 - £ 0.6963 | 2000 In stock |
1.874 in
47.6 mm
|
0.61 in
15.5 mm
|
|
LDPE - PIR
|
0.059 in
1.5 mm
|
0.039 in
1.0 mm
|
1
|
||
| 10075173 | £ 0.0505 - £ 0.0732 | 2250 In stock |
0.512 in
13.0 mm
|
0.453 in
11.5 mm
|
|
PE
|
0.079 in
2.0 mm
|
0.031 in
0.8 mm
|
1
|
|
| 10075180 | £ 0.0674 - £ 0.0766 | 43000 In stock |
0.622 in
15.8 mm
|
0.453 in
11.5 mm
|
|
PE
|
0.079 in
2.0 mm
|
0.031 in
0.8 mm
|
1
|
|
| £ 0.3371 - £ 0.4721 | 2400 In stock |
1.874 in
47.6 mm
|
0.453 in
11.5 mm
|
|
LDPE - PIR
|
0.118 in
3.0 mm
|
0.039 in
1.0 mm
|
|
||
| £ 0.0745 - £ 0.1179 | 1350 In stock |
0.709 in
18.0 mm
|
0.453 in
11.5 mm
|
|
LDPE - PIR
|
0.079 in
2.0 mm
|
0.031 in
0.8 mm
|
1
|
||
| £ 0.054 - £ 0.1127 | Request the lead time here |
0.709 in
18.0 mm
|
0.453 in
11.5 mm
|
|
LDPE - PIR
|
0.079 in
2.0 mm
|
0.031 in
0.8 mm
|
1
|
||
| £ 0.2339 - £ 0.3715 | Request the lead time here |
1.626 in
41.3 mm
|
0.453 in
11.5 mm
|
|
LDPE - PIR
|
0.118 in
3.0 mm
|
0.039 in
1.0 mm
|
|
||
| 10075166 | £ 0.0505 - £ 0.0732 | 95750 In stock |
0.5 in
12.7 mm
|
0.453 in
11.5 mm
|
|
PE
|
0.079 in
2.0 mm
|
0.031 in
0.8 mm
|
1
|
|
| 10075203 | £ 0.078 - £ 0.0931 | 16200 In stock |
0.787 in
20.0 mm
|
0.453 in
11.5 mm
|
|
PE
|
0.079 in
2.0 mm
|
0.031 in
0.8 mm
|
1
|
|
| £ 0.0934 - £ 0.1148 | 1500 In stock |
0.787 in
20.0 mm
|
0.453 in
11.5 mm
|
|
LDPE - PIR
|
0.079 in
2.0 mm
|
0.031 in
0.8 mm
|
1
|
||
| £ 0.0934 - £ 0.1148 | Request the lead time here |
0.787 in
20.0 mm
|
0.453 in
11.5 mm
|
|
LDPE - PIR
|
0.079 in
2.0 mm
|
0.031 in
0.8 mm
|
1
|
||
| £ 0.1165 - £ 0.1537 | 1100 In stock |
0.984 in
25.0 mm
|
0.453 in
11.5 mm
|
|
LDPE - PIR
|
0.118 in
3.0 mm
|
0.039 in
1.0 mm
|
1
|
||
| £ 0.8887 - £ 0.9487 | 1375 In stock |
2.559 in
65.0 mm
|
0.571 in
14.5 mm
|
|
LDPE - PIR
|
0.118 in
3.0 mm
|
0.039 in
1.0 mm
|
1
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue