Round Tube Inserts and Glides provide a finished look and offer protection to the end of round tubing, poles or posts. Two designs available; ribbed for maximum grip that can be used on multiple tube guages or with a plain shank that can fit on one tube guage specifically, giving you a step lead for easy installation.
A selection of different types and styles are available:
Typically used in furniture and industrial equipment applications. The versatility of materials, finishes and colours provides a choice to maximize the aesthetical appearance and premium fit for your application. It is advised to choose a coloured option to improve the asthetical appearance of your finished project, as it will blend with the paint and provide a pleasing visual finish.
Material: LDPE, ABS, LDPE - PIR, PE Colour: Black, White, Grey, Orange, Yellow, Red, Brown, Blue, Green, Mid Grey Series Code: SR1530, SRANT, SR1560, SRILTB, SRILTT, SR1565
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | D | H | h | Material | Maximum Wall Thickness | Minimum Wall Thickness | Type | View | |
|---|---|---|---|---|---|---|---|---|---|---|
| £ 0.4844 - £ 0.505 | Request the lead time here |
1.457 in
37.0 mm
|
0.472 in
12.0 mm
|
|
PE
|
0.079 in
2.0 mm
|
0.059 in
1.5 mm
|
1
|
||
| £ 0.2009 - £ 0.2091 | 3700 In stock |
0.906 in
23.0 mm
|
0.472 in
12.0 mm
|
|
PE
|
0.079 in
2.0 mm
|
0.059 in
1.5 mm
|
1
|
||
| £ 0.1927 - £ 0.2012 | 6887 In stock |
0.866 in
22.0 mm
|
0.472 in
12.0 mm
|
|
PE
|
0.118 in
3.0 mm
|
0.039 in
1.0 mm
|
1
|
||
| £ 0.1068 - £ 0.1091 | Request the lead time here |
0.63 in
16.0 mm
|
0.472 in
12.0 mm
|
|
PE
|
0.079 in
2.0 mm
|
0.031 in
0.8 mm
|
1
|
||
| £ 0.1842 - £ 0.1927 | 6658 In stock |
0.748 in
19.0 mm
|
0.472 in
12.0 mm
|
|
PE
|
0.079 in
2.0 mm
|
0.031 in
0.8 mm
|
1
|
||
| £ 0.4445 - £ 0.4623 | 642 In stock |
1.339 in
34.0 mm
|
0.472 in
12.0 mm
|
|
PE
|
0.118 in
3.0 mm
|
0.039 in
1.0 mm
|
1
|
||
| £ 0.4775 - £ 0.4967 | Request the lead time here |
1.417 in
36.0 mm
|
0.472 in
12.0 mm
|
|
PE
|
0.079 in
2.0 mm
|
0.059 in
1.5 mm
|
1
|
||
| £ 0.1842 - £ 0.1927 | Request the lead time here |
0.748 in
19.0 mm
|
0.472 in
12.0 mm
|
|
PE
|
0.079 in
2.0 mm
|
0.031 in
0.8 mm
|
1
|
||
| £ 0.2174 - £ 0.2256 | Request the lead time here |
0.945 in
24.0 mm
|
0.472 in
12.0 mm
|
|
PE
|
0.079 in
2.0 mm
|
0.059 in
1.5 mm
|
1
|
||
| £ 0.3132 - £ 0.326 | Request the lead time here |
1.26 in
32.0 mm
|
0.472 in
12.0 mm
|
|
PE
|
0.098 in
2.5 mm
|
0.031 in
0.8 mm
|
1
|
||
| £ 0.2239 - £ 0.2324 | Request the lead time here |
0.945 in
24.0 mm
|
0.472 in
12.0 mm
|
|
PE
|
0.079 in
2.0 mm
|
0.059 in
1.5 mm
|
1
|
||
| £ 2.9587 - £ 3.0137 | 160 In stock |
2.996 in
76.1 mm
|
0.827 in
21.0 mm
|
|
PE
|
0.157 in
4.0 mm
|
0.071 in
1.8 mm
|
1
|
||
| £ 3.4678 - £ 3.5504 | 128 In stock |
3.5 in
88.9 mm
|
0.827 in
21.0 mm
|
|
PE
|
0.157 in
4.0 mm
|
0.071 in
1.8 mm
|
1
|
||
| 10076576 | £ 0.1642 - £ 0.3448 | 100 In stock |
1.181 in
30.0 mm
|
0.197 in
5.0 mm
|
|
LDPE - PIR
|
0.118 in
3.0 mm
|
0.039 in
1.0 mm
|
1
|
|
| £ 0.2573 - £ 0.2683 | 42816 In stock |
1.063 in
27.0 mm
|
0.472 in
12.0 mm
|
|
PE
|
0.118 in
3.0 mm
|
0.039 in
1.0 mm
|
1
|
||
| £ 0.7981 - £ 0.8311 | 497 In stock |
1.772 in
45.0 mm
|
0.472 in
12.0 mm
|
|
PE
|
0.138 in
3.5 mm
|
0.031 in
0.8 mm
|
1
|
||
| £ 1.2646 - £ 1.3169 | Request the lead time here |
2.165 in
55.0 mm
|
0.472 in
12.0 mm
|
|
PE
|
0.118 in
3.0 mm
|
0.039 in
1.0 mm
|
1
|
||
| £ 0.4578 - £ 0.4762 | Request the lead time here |
1.378 in
35.0 mm
|
0.472 in
12.0 mm
|
|
PE
|
0.098 in
2.5 mm
|
0.039 in
1.0 mm
|
1
|
||
| £ 0.4775 - £ 0.4967 | 1044 In stock |
1.417 in
36.0 mm
|
0.472 in
12.0 mm
|
|
PE
|
0.079 in
2.0 mm
|
0.059 in
1.5 mm
|
1
|
||
| £ 1.2646 - £ 1.3169 | 300 In stock |
2.165 in
55.0 mm
|
0.472 in
12.0 mm
|
|
PE
|
0.118 in
3.0 mm
|
0.039 in
1.0 mm
|
1
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue