Menu Search

Round Tube Inserts

In stock

Round Tube Inserts and Glides provide a finished look and offer protection to the end of round tubing, poles or posts. Two designs available; ribbed for maximum grip that can be used on multiple tube guages or with a plain shank that can fit on one tube guage specifically, giving you a step lead for easy installation.

A selection of different types and styles are available:

  • Lightweight Round Inserts are simple to assemble and have a high-quality finish. The imperial range has a plain shank, whereas the metric range has a ribbed shank.
  • Tube end inserts made from low-density polyethene are knurled for a snug fit and to protect against sharp tube edges.
  • Standard round inserts are grooved for ease of installation, a secure fit, and to conceal sharp edges.
  • Round domed inserts offer a nice finishing touch for high-quality tubular items.

Typically used in furniture and industrial equipment applications. The versatility of materials, finishes and colours provides a choice to maximize the aesthetical appearance and premium fit for your application. It is advised to choose a coloured option to improve the asthetical appearance of your finished project, as it will blend with the paint and provide a pleasing visual finish.
  • Provides a finished look and protection for the end of tubing, poles or posts.
  • Push-fit inserts with a ribbed design for maximum grip or a plain shank for a smooth application.
  • Used in various applications, including furniture, construction, and industrial.
Material: LDPE, ABS, LDPE - PIR, PE Colour: Black, White, Grey, Orange, Yellow, Red, Brown, Blue, Green, Mid Grey Series Code: SR1530, SRANT, SR1560, SRILTB, SRILTT, SR1565

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Image
Type 1
Image
Type 2
Image
Type 3
Image
Type 4
Image
Type 5
Show less filters Show more filters
549 results
Product SKUs information
Essentra Part Number Price range Availability D H h Material Maximum Wall Thickness Minimum Wall Thickness Type View
£ 0.052 - £ 0.0903 2500 In stock
12.7 mm
11.5 mm
LDPE - PIR
2.0 mm
0.8 mm
10079164 £ 0.1956 - £ 0.4107 11350 In stock
35.0 mm
11.5 mm
PE
3.0 mm
1.0 mm
1
£ 0.1516 - £ 0.2035 9200 In stock
28.5 mm
11.5 mm
LDPE - PIR
3.0 mm
1.0 mm
1
£ 0.0895 - £ 0.1273 Request the lead time here
22.2 mm
11.5 mm
LDPE - PIR
2.0 mm
0.8 mm
1
£ 0.1672 - £ 0.2208 Request the lead time here
30.0 mm
11.5 mm
LDPE - PIR
3.0 mm
1.0 mm
1
£ 0.0411 - £ 0.0722 2250 In stock
12.0 mm
11.5 mm
PE
2.0 mm
0.8 mm
1
£ 0.2408 - £ 0.3096 19500 In stock
42.0 mm
11.5 mm
PE
3.0 mm
1.0 mm
1
10076965 £ 0.18 - £ 0.2423 3400 In stock
32.0 mm
11.5 mm
LDPE - PIR
2.0 mm
1.5 mm
1
£ 0.0932 - £ 0.1273 8000 In stock
22.2 mm
11.5 mm
LDPE - PIR
2.0 mm
0.8 mm
1
£ 0.3371 - £ 0.3947 1120 In stock
47.6 mm
11.5 mm
PE
3.0 mm
1.0 mm
1
10079560 £ 1.1256 - £ 2.3639 1675 In stock
65.0 mm
14.5 mm
LDPE
3.0 mm
1.0 mm
£ 0.1059 - £ 0.1246 50 In stock
25.4 mm
11.5 mm
LDPE - PIR
3.0 mm
1.0 mm
1
£ 0.2091 - £ 0.276 1500 In stock
38.1 mm
11.5 mm
LDPE - PIR
3.0 mm
1.0 mm
1
10075456 £ 0.1059 - £ 0.1246 11400 In stock
25.0 mm
11.5 mm
LDPE
3.0 mm
1.0 mm
£ 0.1136 - £ 0.1541 2300 In stock
25.0 mm
11.5 mm
LDPE - PIR
3.0 mm
1.0 mm
1
£ 0.1136 - £ 0.1541 5000 In stock
25.4 mm
11.5 mm
LDPE - PIR
3.0 mm
1.0 mm
£ 0.333 - £ 0.3483 Request the lead time here
40.0 mm
11.5 mm
LDPE - PIR
3.0 mm
1.0 mm
1
10075357 £ 0.761 - £ 1.5981 4440 In stock
60.0 mm
14.5 mm
PE
3.0 mm
1.0 mm
1
10075319 £ 0.227 - £ 0.2889 4233 In stock
40.0 mm
11.5 mm
PE
3.0 mm
1.0 mm
1
£ 0.0505 - £ 0.0732 2000 In stock
13.0 mm
11.5 mm
LDPE
2.0 mm
0.8 mm
  • of 28
Round Tube Insert 12.7 mm 0.8 mm 2.0 mm Grey PE

10076224

Price Range
£ 0.0903 - £ 0.052

Stock Levels
2500 In stock
Attributes
  • D
    12.7 mm
  • H
    11.5 mm
  • Minimum Wall Thickness
    0.8 mm
  • Maximum Wall Thickness
    2.0 mm
  • Colour
    Mid Grey
Round Tube Insert 35.0 mm 1.0 mm 3.0 mm PE Black

10079164

Price Range
£ 0.4107 - £ 0.1956

Stock Levels
11350 In stock
Attributes
  • D
    35.0 mm
  • H
    11.5 mm
  • Minimum Wall Thickness
    1.0 mm
  • Maximum Wall Thickness
    3.0 mm
  • Colour
    Black
Round Tube Insert 28.5 mm 1.0 mm 3.0 mm Grey PE

10076767

Price Range
£ 0.2035 - £ 0.1516

Stock Levels
9200 In stock
Attributes
  • D
    28.5 mm
  • H
    11.5 mm
  • Minimum Wall Thickness
    1.0 mm
  • Maximum Wall Thickness
    3.0 mm
  • Colour
    Grey
Round Tube Insert 22.2 mm 0.8 mm 2.0 mm Grey PE

10076729

Price Range
£ 0.1273 - £ 0.0895

Stock Levels
Request the lead time here
Attributes
  • D
    22.2 mm
  • H
    11.5 mm
  • Minimum Wall Thickness
    0.8 mm
  • Maximum Wall Thickness
    2.0 mm
  • Colour
    Grey
Round Tube Insert 30.0 mm 1.0 mm 3.0 mm Grey PE

10076781

Price Range
£ 0.2208 - £ 0.1672

Stock Levels
Request the lead time here
Attributes
  • D
    30.0 mm
  • H
    11.5 mm
  • Minimum Wall Thickness
    1.0 mm
  • Maximum Wall Thickness
    3.0 mm
  • Colour
    Grey
Round Tube Insert 12.0 mm 0.8 mm 2.0 mm PE Black

10079140

Price Range
£ 0.0722 - £ 0.0411

Stock Levels
2250 In stock
Attributes
  • D
    12.0 mm
  • H
    11.5 mm
  • Minimum Wall Thickness
    0.8 mm
  • Maximum Wall Thickness
    2.0 mm
  • Colour
    Black
Round Tube Insert 42.0 mm 1.0 mm 3.0 mm PE Black

10079188

Price Range
£ 0.3096 - £ 0.2408

Stock Levels
19500 In stock
Attributes
  • D
    42.0 mm
  • H
    11.5 mm
  • Minimum Wall Thickness
    1.0 mm
  • Maximum Wall Thickness
    3.0 mm
  • Colour
    Black
Round Round Tube Insert 11.5 mm 2.0 mm 1.5 mm Grey LDPE - PIR

10076965

Price Range
£ 0.2423 - £ 0.18

Stock Levels
3400 In stock
Attributes
  • D
    32.0 mm
  • H
    11.5 mm
  • Minimum Wall Thickness
    1.5 mm
  • Maximum Wall Thickness
    2.0 mm
  • Colour
    Grey
Round Tube Insert 22.2 mm 0.8 mm 2.0 mm Grey PE

10076903

Price Range
£ 0.1273 - £ 0.0932

Stock Levels
8000 In stock
Attributes
  • D
    22.2 mm
  • H
    11.5 mm
  • Minimum Wall Thickness
    0.8 mm
  • Maximum Wall Thickness
    2.0 mm
  • Colour
    Grey
Round Tube Insert 47.6 mm 1.0 mm 3.0 mm PE Black

10079225

Price Range
£ 0.3947 - £ 0.3371

Stock Levels
1120 In stock
Attributes
  • D
    47.6 mm
  • H
    11.5 mm
  • Minimum Wall Thickness
    1.0 mm
  • Maximum Wall Thickness
    3.0 mm
  • Colour
    Black
Round Tube Insert 65.0 mm 1.0 mm 3.0 mm LDPE Black

10079560

Price Range
£ 2.3639 - £ 1.1256

Stock Levels
1675 In stock
Attributes
  • D
    65.0 mm
  • H
    14.5 mm
  • Minimum Wall Thickness
    1.0 mm
  • Maximum Wall Thickness
    3.0 mm
  • Colour
    Black
Round Tube Insert 25.4 mm 1.0 mm 3.0 mm LDPE - PIR White

10075777

Price Range
£ 0.1246 - £ 0.1059

Stock Levels
50 In stock
Attributes
  • D
    25.4 mm
  • H
    11.5 mm
  • Minimum Wall Thickness
    1.0 mm
  • Maximum Wall Thickness
    3.0 mm
  • Colour
    White
Round Tube Insert 38.1 mm 1.0 mm 3.0 mm LDPE - PIR White

10075821

Price Range
£ 0.276 - £ 0.2091

Stock Levels
1500 In stock
Attributes
  • D
    38.1 mm
  • H
    11.5 mm
  • Minimum Wall Thickness
    1.0 mm
  • Maximum Wall Thickness
    3.0 mm
  • Colour
    White
Round Tube Insert 25.0 mm 1.0 mm 3.0 mm LDPE Black

10075456

Price Range
£ 0.1246 - £ 0.1059

Stock Levels
11400 In stock
Attributes
  • D
    25.0 mm
  • H
    11.5 mm
  • Minimum Wall Thickness
    1.0 mm
  • Maximum Wall Thickness
    3.0 mm
  • Colour
    Black
Round Tube Insert 25.0 mm 1.0 mm 3.0 mm Grey PE

10076736

Price Range
£ 0.1541 - £ 0.1136

Stock Levels
2300 In stock
Attributes
  • D
    25.0 mm
  • H
    11.5 mm
  • Minimum Wall Thickness
    1.0 mm
  • Maximum Wall Thickness
    3.0 mm
  • Colour
    Grey
Round Tube Insert 25.4 mm 1.0 mm 3.0 mm Grey PE

10076309

Price Range
£ 0.1541 - £ 0.1136

Stock Levels
5000 In stock
Attributes
  • D
    25.4 mm
  • H
    11.5 mm
  • Minimum Wall Thickness
    1.0 mm
  • Maximum Wall Thickness
    3.0 mm
  • Colour
    Mid Grey
Round Tube Insert 40.0 mm 1.0 mm 3.0 mm Grey PE

10076972

Price Range
£ 0.3483 - £ 0.333

Stock Levels
Request the lead time here
Attributes
  • D
    40.0 mm
  • H
    11.5 mm
  • Minimum Wall Thickness
    1.0 mm
  • Maximum Wall Thickness
    3.0 mm
  • Colour
    Grey
Round Tube Insert 60.0 mm 1.0 mm 3.0 mm PE Black

10075357

Price Range
£ 1.5981 - £ 0.761

Stock Levels
4440 In stock
Attributes
  • D
    60.0 mm
  • H
    14.5 mm
  • Minimum Wall Thickness
    1.0 mm
  • Maximum Wall Thickness
    3.0 mm
  • Colour
    Black
Round Tube Insert 40.0 mm 1.0 mm 3.0 mm PE Black

10075319

Price Range
£ 0.2889 - £ 0.227

Stock Levels
4233 In stock
Attributes
  • D
    40.0 mm
  • H
    11.5 mm
  • Minimum Wall Thickness
    1.0 mm
  • Maximum Wall Thickness
    3.0 mm
  • Colour
    Black
Round Tube Insert 13.0 mm 0.8 mm 2.0 mm LDPE Black

10075395

Price Range
£ 0.0732 - £ 0.0505

Stock Levels
2000 In stock
Attributes
  • D
    13.0 mm
  • H
    11.5 mm
  • Minimum Wall Thickness
    0.8 mm
  • Maximum Wall Thickness
    2.0 mm
  • Colour
    Black