10072004
10755
| Quantity | Unit price |
|---|---|
| 700 - 6999 | £ 0.2434 |
| 7000 + | £ 0.0899 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
| D | 22.2 mm |
|---|---|
| D | 0.874 in |
| Maximum Wall Thickness | 16.0 mm |
| Maximum Wall Thickness | 0.63 in |
| Colour | Black |
| Finish | Polished |
| Material | LDPE - PIR |
| Type | 4 |
| Commodity Code | 3926909790 |
| Recycled Content Percentage % | 98% |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue