Round Tube Inserts and Glides provide a finished look and offer protection to the end of round tubing, poles or posts. Two designs available; ribbed for maximum grip that can be used on multiple tube guages or with a plain shank that can fit on one tube guage specifically, giving you a step lead for easy installation.
A selection of different types and styles are available:
Typically used in furniture and industrial equipment applications. The versatility of materials, finishes and colours provides a choice to maximize the aesthetical appearance and premium fit for your application. It is advised to choose a coloured option to improve the asthetical appearance of your finished project, as it will blend with the paint and provide a pleasing visual finish.
Material: LDPE, ABS, LDPE - PIR, PE Colour: Black, White, Grey, Orange, Yellow, Red, Brown, Blue, Green, Mid Grey Series Code: SR1530, SRANT, SR1560, SRILTB, SRILTT, SR1565
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | D | H | h | Material | Maximum Wall Thickness | Minimum Wall Thickness | Type | View | |
|---|---|---|---|---|---|---|---|---|---|---|
| £ 0.0628 - £ 0.1106 | 33050 In stock |
0.591 in
15.0 mm
|
0.453 in
11.5 mm
|
|
LDPE
|
0.079 in
2.0 mm
|
0.031 in
0.8 mm
|
|
||
| £ 0.3203 - £ 1.2597 | Request the lead time here |
2 in
50.8 mm
|
|
|
LDPE - PIR
|
0.709 in
18.0 mm
|
|
4
|
||
| £ 0.052 - £ 0.1127 | 1350 In stock |
0.709 in
18.0 mm
|
0.453 in
11.5 mm
|
|
LDPE - PIR
|
0.079 in
2.0 mm
|
0.031 in
0.8 mm
|
1
|
||
| £ 0.054 - £ 0.1127 | 3300 In stock |
0.709 in
18.0 mm
|
0.453 in
11.5 mm
|
|
LDPE - PIR
|
0.079 in
2.0 mm
|
0.031 in
0.8 mm
|
1
|
||
| £ 0.1207 - £ 0.1537 | 5600 In stock |
1 in
25.4 mm
|
0.453 in
11.5 mm
|
|
LDPE - PIR
|
0.118 in
3.0 mm
|
0.039 in
1.0 mm
|
1
|
||
| £ 0.0916 - £ 0.1148 | 4350 In stock |
0.787 in
20.0 mm
|
0.453 in
11.5 mm
|
|
LDPE - PIR
|
0.079 in
2.0 mm
|
0.031 in
0.8 mm
|
1
|
||
| £ 0.2903 - £ 0.3896 | Request the lead time here |
1.772 in
45.0 mm
|
0.453 in
11.5 mm
|
|
LDPE - PIR
|
0.118 in
3.0 mm
|
0.039 in
1.0 mm
|
1
|
||
| £ 0.0934 - £ 0.1148 | 1950 In stock |
0.787 in
20.0 mm
|
0.453 in
11.5 mm
|
|
LDPE - PIR
|
0.079 in
2.0 mm
|
0.031 in
0.8 mm
|
1
|
||
| £ 2.7523 - £ 2.7523 | Request the lead time here |
3.74 in
95.0 mm
|
0.827 in
21.0 mm
|
|
LDPE
|
0.157 in
4.0 mm
|
0.059 in
1.5 mm
|
|
||
| £ 0.086 - £ 0.2335 | 2100 In stock |
0.748 in
19.0 mm
|
0.453 in
11.5 mm
|
|
LDPE - PIR
|
0.079 in
2.0 mm
|
0.031 in
0.8 mm
|
1
|
||
| £ 3.0963 - £ 6.5022 | Request the lead time here |
4.331 in
110.0 mm
|
1.102 in
28.0 mm
|
|
LDPE
|
0.177 in
4.5 mm
|
0.079 in
2.0 mm
|
|
||
| £ 5.0229 - £ 10.7504 | 6042 In stock |
4.724 in
120.0 mm
|
1.102 in
28.0 mm
|
|
LDPE
|
0.157 in
4.0 mm
|
0.079 in
2.0 mm
|
|
||
| £ 0.0822 - £ 0.2554 | 6150 In stock |
0.827 in
21.0 mm
|
0.453 in
11.5 mm
|
|
LDPE
|
0.079 in
2.0 mm
|
0.031 in
0.8 mm
|
|
||
| 10450642 | £ 0.235 - £ 0.2406 | Request the lead time here |
1.969 in
50.0 mm
|
0.453 in
11.5 mm
|
|
PE
|
0.098 in
2.5 mm
|
0.039 in
1.0 mm
|
|
|
| 10258132 | £ 1.899 - £ 2.2525 | Request the lead time here |
3.346 in
85.0 mm
|
0.827 in
21.0 mm
|
|
LDPE
|
0.157 in
4.0 mm
|
0.059 in
1.5 mm
|
|
|
| £ 2.3532 - £ 4.9417 | 8250 In stock |
3.543 in
90.0 mm
|
0.787 in
20.0 mm
|
|
PE
|
0.197 in
5.0 mm
|
0.098 in
2.5 mm
|
1
|
||
| £ 0.0574 - £ 0.1584 | 500 In stock |
1 in
25.4 mm
|
|
|
LDPE - PIR
|
0.63 in
16.0 mm
|
|
4
|
||
| £ 0.0769 - £ 0.0785 | 42000 In stock |
1.102 in
28.0 mm
|
0.453 in
11.5 mm
|
|
PE
|
0.098 in
2.5 mm
|
0.031 in
0.8 mm
|
|
||
| £ 0.75 - £ 1.2566 | 3900 In stock |
2.756 in
70.0 mm
|
0.827 in
21.0 mm
|
|
LDPE
|
0.177 in
4.5 mm
|
0.079 in
2.0 mm
|
|
||
| £ 0.1165 - £ 0.1537 | Request the lead time here |
0.984 in
25.0 mm
|
0.453 in
11.5 mm
|
|
LDPE - PIR
|
0.118 in
3.0 mm
|
0.039 in
1.0 mm
|
1
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue