Quantity | Unit price |
---|---|
25 - 249 | £ 4.7732 |
250 + | £ 2.2729 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Full Material | Low Density Polyethylene |
---|---|
Finish | Textured |
Colour | Black |
Head Shape | Round |
Fitting Style | Push Fit |
Metal Prongs | No |
Head Height | 5.0 mm |
Head Height | 0.197 in |
Insert Height | 20.0 mm |
Insert Height | 0.787 in |
Compatible Outside Tube Diameter | 90.0 mm |
Compatible Outside Tube Diameter | 3.543 in |
Compatible Wall Thickness Range | 2.5 - 5.0 mm | 0.098 - 0.197 in |
Commodity Code | 3923509000 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue