Menu Search

Round Tube Inserts

In stock

Round Tube Inserts and Glides provide a finished look and offer protection to the end of round tubing, poles or posts. Two designs available; ribbed for maximum grip that can be used on multiple tube guages or with a plain shank that can fit on one tube guage specifically, giving you a step lead for easy installation.

A selection of different types and styles are available:

  • Lightweight Round Inserts are simple to assemble and have a high-quality finish. The imperial range has a plain shank, whereas the metric range has a ribbed shank.
  • Tube end inserts made from low-density polyethene are knurled for a snug fit and to protect against sharp tube edges.
  • Standard round inserts are grooved for ease of installation, a secure fit, and to conceal sharp edges.
  • Round domed inserts offer a nice finishing touch for high-quality tubular items.

Typically used in furniture and industrial equipment applications. The versatility of materials, finishes and colours provides a choice to maximize the aesthetical appearance and premium fit for your application. It is advised to choose a coloured option to improve the asthetical appearance of your finished project, as it will blend with the paint and provide a pleasing visual finish.
  • Provides a finished look and protection for the end of tubing, poles or posts.
  • Push-fit inserts with a ribbed design for maximum grip or a plain shank for a smooth application.
  • Used in various applications, including furniture, construction, and industrial.
Material: LDPE, ABS, LDPE - PIR, PE Colour: Black, White, Grey, Orange, Yellow, Red, Brown, Blue, Green, Mid Grey Series Code: SR1530, SRANT, SR1560, SRILTB, SRILTT, SR1565

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Image
Type 1
Image
Type 2
Image
Type 3
Image
Type 4
Image
Type 5
Show less filters Show more filters
549 results
Product SKUs information
Essentra Part Number Price range Availability D H h Material Maximum Wall Thickness Minimum Wall Thickness Type View
£ 0.9536 - £ 2.0431 500 In stock
63.5 mm
14.5 mm
LDPE - PIR
3.0 mm
1.0 mm
1
£ 0.035 - £ 0.0988 3500 In stock
19.0 mm
LDPE - PIR
20.0 mm
4
£ 0.0737 - £ 0.0954 3450 In stock
18.0 mm
11.5 mm
LDPE - PIR
2.0 mm
0.8 mm
£ 1.1256 - £ 2.3639 425 In stock
65.0 mm
14.5 mm
LDPE - PIR
3.0 mm
1.0 mm
£ 0.2243 - £ 0.471 300 In stock
35.0 mm
11.5 mm
LDPE - PIR
3.0 mm
1.0 mm
£ 0.5573 - £ 0.5807 4999 In stock
42.0 mm
12.0 mm
PE
2.5 mm
0.8 mm
1
£ 8.3256 - £ 8.4908 Request the lead time here
160.0 mm
34.0 mm
PE
7.0 mm
5.0 mm
1
£ 0.4665 - £ 0.4857 Request the lead time here
38.0 mm
12.0 mm
PE
3.5 mm
1.5 mm
1
£ 0.5573 - £ 0.5807 Request the lead time here
42.0 mm
12.0 mm
PE
2.5 mm
0.8 mm
1
£ 0.8848 - £ 0.922 157 In stock
50.0 mm
12.0 mm
PE
3.0 mm
1.0 mm
1
£ 0.7981 - £ 0.8311 Request the lead time here
45.0 mm
12.0 mm
PE
3.5 mm
0.8 mm
1
£ 3.4678 - £ 3.5504 Request the lead time here
88.9 mm
21.0 mm
PE
4.0 mm
1.8 mm
1
£ 1.0389 - £ 1.083 Request the lead time here
48.0 mm
12.0 mm
PE
3.6 mm
1.2 mm
1
£ 2.0694 - £ 2.1545 Request the lead time here
60.0 mm
19.0 mm
PE
3.0 mm
1.5 mm
1
£ 0.8848 - £ 0.922 11493 In stock
50.0 mm
12.0 mm
PE
3.0 mm
1.0 mm
1
£ 1.9403 - £ 7.022 850 In stock
76.2 mm
22.0 mm
LDPE - PIR
4.0 mm
2.0 mm
1
£ 1.4862 - £ 3.1789 3100 In stock
75.0 mm
22.0 mm
PE
4.0 mm
2.0 mm
1
10075401 £ 0.0674 - £ 0.0766 15000 In stock
15.8 mm
11.5 mm
LDPE
2.0 mm
0.8 mm
£ 0.078 - £ 0.0931 150 In stock
20.0 mm
11.5 mm
LDPE - PIR
2.0 mm
0.8 mm
1
£ 0.135 - £ 0.1648 6800 In stock
28.5 mm
11.5 mm
LDPE - PIR
3.0 mm
1.0 mm
1
  • of 28
Round Tube Insert 63.5 mm 1.0 mm 3.0 mm LDPE - PIR White

10080108

Price Range
£ 2.0431 - £ 0.9536

Stock Levels
500 In stock
Attributes
  • D
    63.5 mm
  • H
    14.5 mm
  • Minimum Wall Thickness
    1.0 mm
  • Maximum Wall Thickness
    3.0 mm
  • Colour
    White
Round Round Tube Insert 19.0 mm 20 Black LDPE - PIR

10092828

Price Range
£ 0.0988 - £ 0.035

Stock Levels
3500 In stock
Attributes
  • D
    19.0 mm
  • Maximum Wall Thickness
    20.0 mm
  • Colour
    Black
  • Finish
    Polished
  • Material
    LDPE - PIR
Round Tube Insert 18.0 mm 0.8 mm 2.0 mm LDPE - PIR White

10080009

Price Range
£ 0.0954 - £ 0.0737

Stock Levels
3450 In stock
Attributes
  • D
    18.0 mm
  • H
    11.5 mm
  • Minimum Wall Thickness
    0.8 mm
  • Maximum Wall Thickness
    2.0 mm
  • Colour
    White
Round Tube Insert 65.0 mm 1.0 mm 3.0 mm LDPE - PIR White

10080092

Price Range
£ 2.3639 - £ 1.1256

Stock Levels
425 In stock
Attributes
  • D
    65.0 mm
  • H
    14.5 mm
  • Minimum Wall Thickness
    1.0 mm
  • Maximum Wall Thickness
    3.0 mm
  • Colour
    White
Round Tube Insert 35.0 mm 1.0 mm 3.0 mm LDPE - PIR White

10080016

Price Range
£ 0.471 - £ 0.2243

Stock Levels
300 In stock
Attributes
  • D
    35.0 mm
  • H
    11.5 mm
  • Minimum Wall Thickness
    1.0 mm
  • Maximum Wall Thickness
    3.0 mm
  • Colour
    White
Round Tube Insert 42.0 mm 0.8 mm 2.5 mm PE Grey

10183588

Price Range
£ 0.5807 - £ 0.5573

Stock Levels
4999 In stock
Attributes
  • D
    42.0 mm
  • H
    12.0 mm
  • Minimum Wall Thickness
    0.8 mm
  • Maximum Wall Thickness
    2.5 mm
  • Colour
    Grey
Round Tube Insert 160.0 mm 5.0 mm 7.0 mm PE Black

10183946

Price Range
£ 8.4908 - £ 8.3256

Stock Levels
Request the lead time here
Attributes
  • D
    160.0 mm
  • H
    34.0 mm
  • Minimum Wall Thickness
    5.0 mm
  • Maximum Wall Thickness
    7.0 mm
  • Colour
    Black
Round Tube Insert 38.0 mm 1.5 mm 3.5 mm PE White

10183557

Price Range
£ 0.4857 - £ 0.4665

Stock Levels
Request the lead time here
Attributes
  • D
    38.0 mm
  • H
    12.0 mm
  • Minimum Wall Thickness
    1.5 mm
  • Maximum Wall Thickness
    3.5 mm
  • Colour
    White
Round Tube Insert 42.0 mm 0.8 mm 2.5 mm PE White

10183571

Price Range
£ 0.5807 - £ 0.5573

Stock Levels
Request the lead time here
Attributes
  • D
    42.0 mm
  • H
    12.0 mm
  • Minimum Wall Thickness
    0.8 mm
  • Maximum Wall Thickness
    2.5 mm
  • Colour
    White
Round Tube Insert 50.0 mm 1.0 mm 3.0 mm PE White

10183656

Price Range
£ 0.922 - £ 0.8848

Stock Levels
157 In stock
Attributes
  • D
    50.0 mm
  • H
    12.0 mm
  • Minimum Wall Thickness
    1.0 mm
  • Maximum Wall Thickness
    3.0 mm
  • Colour
    White
Round Tube Insert 45.0 mm 0.8 mm 3.5 mm PE White

10183625

Price Range
£ 0.8311 - £ 0.7981

Stock Levels
Request the lead time here
Attributes
  • D
    45.0 mm
  • H
    12.0 mm
  • Minimum Wall Thickness
    0.8 mm
  • Maximum Wall Thickness
    3.5 mm
  • Colour
    White
Round Tube Insert 88.9 mm 1.8 mm 4.0 mm PE White

10330845

Price Range
£ 3.5504 - £ 3.4678

Stock Levels
Request the lead time here
Attributes
  • D
    88.9 mm
  • H
    21.0 mm
  • Minimum Wall Thickness
    1.8 mm
  • Maximum Wall Thickness
    4.0 mm
  • Colour
    White
Round Tube Insert 48.0 mm 1.2 mm 3.6 mm PE Grey

10183649

Price Range
£ 1.083 - £ 1.0389

Stock Levels
Request the lead time here
Attributes
  • D
    48.0 mm
  • H
    12.0 mm
  • Minimum Wall Thickness
    1.2 mm
  • Maximum Wall Thickness
    3.6 mm
  • Colour
    Grey
Round Tube Insert 60.0 mm 1.5 mm 3.0 mm PE Grey

10330814

Price Range
£ 2.1545 - £ 2.0694

Stock Levels
Request the lead time here
Attributes
  • D
    60.0 mm
  • H
    19.0 mm
  • Minimum Wall Thickness
    1.5 mm
  • Maximum Wall Thickness
    3.0 mm
  • Colour
    Grey
Round Tube Insert 50.0 mm 1.0 mm 3.0 mm PE Grey

10183663

Price Range
£ 0.922 - £ 0.8848

Stock Levels
11493 In stock
Attributes
  • D
    50.0 mm
  • H
    12.0 mm
  • Minimum Wall Thickness
    1.0 mm
  • Maximum Wall Thickness
    3.0 mm
  • Colour
    Grey
Round Tube Insert 76.2 mm 2.0 mm 4.0 mm LDPE - PIR White

10076217

Price Range
£ 7.022 - £ 1.9403

Stock Levels
850 In stock
Attributes
  • D
    76.2 mm
  • H
    22.0 mm
  • Minimum Wall Thickness
    2.0 mm
  • Maximum Wall Thickness
    4.0 mm
  • Colour
    White
Round Tube Insert 75.0 mm 2.0 mm 4.0 mm PE Black

10075364

Price Range
£ 3.1789 - £ 1.4862

Stock Levels
3100 In stock
Attributes
  • D
    75.0 mm
  • H
    22.0 mm
  • Minimum Wall Thickness
    2.0 mm
  • Maximum Wall Thickness
    4.0 mm
  • Colour
    Black
Round Tube Insert 15.8 mm 0.8 mm 2.0 mm LDPE Black

10075401

Price Range
£ 0.0766 - £ 0.0674

Stock Levels
15000 In stock
Attributes
  • D
    15.8 mm
  • H
    11.5 mm
  • Minimum Wall Thickness
    0.8 mm
  • Maximum Wall Thickness
    2.0 mm
  • Colour
    Black
Round Tube Insert 20.0 mm 0.8 mm 2.0 mm LDPE - PIR White

10075746

Price Range
£ 0.0931 - £ 0.078

Stock Levels
150 In stock
Attributes
  • D
    20.0 mm
  • H
    11.5 mm
  • Minimum Wall Thickness
    0.8 mm
  • Maximum Wall Thickness
    2.0 mm
  • Colour
    White
Round Tube Insert 28.5 mm 1.0 mm 3.0 mm LDPE - PIR White

10075791

Price Range
£ 0.1648 - £ 0.135

Stock Levels
6800 In stock
Attributes
  • D
    28.5 mm
  • H
    11.5 mm
  • Minimum Wall Thickness
    1.0 mm
  • Maximum Wall Thickness
    3.0 mm
  • Colour
    White