Round Tube Inserts and Glides provide a finished look and offer protection to the end of round tubing, poles or posts. Two designs available; ribbed for maximum grip that can be used on multiple tube guages or with a plain shank that can fit on one tube guage specifically, giving you a step lead for easy installation.
A selection of different types and styles are available:
Typically used in furniture and industrial equipment applications. The versatility of materials, finishes and colours provides a choice to maximize the aesthetical appearance and premium fit for your application. It is advised to choose a coloured option to improve the asthetical appearance of your finished project, as it will blend with the paint and provide a pleasing visual finish.
Material: LDPE, ABS, LDPE - PIR, PE Colour: Black, White, Grey, Orange, Yellow, Red, Brown, Blue, Green, Mid Grey Series Code: SR1530, SRANT, SR1560, SRILTB, SRILTT, SR1565
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | D | H | h | Material | Maximum Wall Thickness | Minimum Wall Thickness | Type | View | |
|---|---|---|---|---|---|---|---|---|---|---|
| £ 0.0558 - £ 0.0869 | Request the lead time here |
0.787 in
20.0 mm
|
0.177 in
4.5 mm
|
|
ABS
|
0.047 in
1.2 mm
|
|
5
|
||
| £ 0.0334 - £ 0.052 | Request the lead time here |
0.551 in
14.0 mm
|
0.315 in
8.0 mm
|
|
ABS
|
0.039 in
1.0 mm
|
|
5
|
||
| £ 0.0194 - £ 0.0301 | 22800 In stock |
0.787 in
20.0 mm
|
0.453 in
11.5 mm
|
|
LDPE - PIR
|
0.079 in
2.0 mm
|
0.031 in
0.8 mm
|
2
|
||
| £ 0.043 - £ 0.0669 | 2250 In stock |
1.26 in
32.0 mm
|
0.453 in
11.5 mm
|
|
LDPE - PIR
|
0.118 in
3.0 mm
|
0.031 in
0.8 mm
|
2
|
||
| £ 0.0261 - £ 0.0407 | 4550 In stock |
0.984 in
25.0 mm
|
0.453 in
11.5 mm
|
|
LDPE - PIR
|
0.118 in
3.0 mm
|
0.031 in
0.8 mm
|
2
|
||
| £ 0.0973 - £ 0.1514 | 60 In stock |
2.165 in
55.0 mm
|
0.571 in
14.5 mm
|
|
LDPE - PIR
|
0.098 in
2.5 mm
|
0.039 in
1.0 mm
|
2
|
||
| £ 0.0169 - £ 0.0263 | Request the lead time here |
0.591 in
15.0 mm
|
0.453 in
11.5 mm
|
|
LDPE - PIR
|
0.079 in
2.0 mm
|
0.031 in
0.8 mm
|
2
|
||
| £ 0.0232 - £ 0.0361 | 3500 In stock |
0.866 in
22.0 mm
|
0.453 in
11.5 mm
|
|
LDPE - PIR
|
0.098 in
2.5 mm
|
0.031 in
0.8 mm
|
2
|
||
| £ 0.0351 - £ 0.0547 | Request the lead time here |
1.063 in
27.0 mm
|
0.453 in
11.5 mm
|
|
LDPE - PIR
|
0.118 in
3.0 mm
|
0.039 in
1.0 mm
|
2
|
||
| £ 0.0511 - £ 0.0795 | Request the lead time here |
1.26 in
32.0 mm
|
0.453 in
11.5 mm
|
|
LDPE - PIR
|
0.118 in
3.0 mm
|
0.039 in
1.0 mm
|
2
|
||
| £ 0.0942 - £ 0.1466 | Request the lead time here |
0.866 in
22.0 mm
|
0.315 in
8.0 mm
|
|
ABS
|
0.047 in
1.2 mm
|
|
5
|
||
| £ 0.1093 - £ 0.1701 | Request the lead time here |
0.984 in
25.0 mm
|
0.433 in
11.0 mm
|
|
ABS
|
0.047 in
1.2 mm
|
|
5
|
||
| £ 0.1214 - £ 0.1888 | Request the lead time here |
1.181 in
30.0 mm
|
0.394 in
10.0 mm
|
|
ABS
|
0.059 in
1.5 mm
|
|
5
|
||
| £ 0.1048 - £ 0.163 | Request the lead time here |
0.984 in
25.0 mm
|
0.433 in
11.0 mm
|
|
ABS
|
0.079 in
2.0 mm
|
|
5
|
||
| £ 0.0259 - £ 0.0403 | Request the lead time here |
0.315 in
8.0 mm
|
0.197 in
5.0 mm
|
|
ABS
|
0.039 in
1.0 mm
|
|
5
|
||
| £ 0.0926 - £ 0.144 | Request the lead time here |
1.102 in
28.0 mm
|
0.394 in
10.0 mm
|
|
ABS
|
0.079 in
2.0 mm
|
|
5
|
||
| £ 0.167 - £ 0.2599 | Request the lead time here |
1.378 in
35.0 mm
|
0.394 in
10.0 mm
|
|
ABS
|
0.047 in
1.2 mm
|
|
5
|
||
| £ 0.0212 - £ 0.033 | Request the lead time here |
0.512 in
13.0 mm
|
0.236 in
6.0 mm
|
|
ABS
|
0.039 in
1.0 mm
|
|
5
|
||
| £ 0.1031 - £ 0.1604 | Request the lead time here |
1.102 in
28.0 mm
|
0.394 in
10.0 mm
|
|
ABS
|
0.039 in
1.0 mm
|
|
5
|
||
| £ 0.1214 - £ 0.1888 | Request the lead time here |
1.181 in
30.0 mm
|
0.394 in
10.0 mm
|
|
ABS
|
0.079 in
2.0 mm
|
|
5
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue