20594947
20594947
| Quantity | Unit price |
|---|---|
| 1250 - 12499 | £ 0.0263 |
| 12500 - 62499 | £ 0.0188 |
| 62500 + | £ 0.0169 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
| D | 0.591 in |
|---|---|
| D | 15.0 mm |
| H | 0.453 in |
| H | 11.5 mm |
| Minimum Wall Thickness | 0.031 in |
| Minimum Wall Thickness | 0.8 mm |
| Maximum Wall Thickness | 2.0 mm |
| Maximum Wall Thickness | 0.079 in |
| Colour | Black |
| Finish | No Finish |
| Material | LDPE - PIR |
| Type | 2 |
| Commodity Code | 39235 |
| Recycled Content Percentage % | 100% |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue