20595067
20595067
| Quantity | Unit price |
|---|---|
| 60 - 599 | £ 0.1514 |
| 600 - 2999 | £ 0.1082 |
| 3000 + | £ 0.0973 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
| D | 55.0 mm |
|---|---|
| D | 2.165 in |
| H | 0.571 in |
| H | 14.5 mm |
| Minimum Wall Thickness | 1.0 mm |
| Minimum Wall Thickness | 0.039 in |
| Maximum Wall Thickness | 0.098 in |
| Maximum Wall Thickness | 2.5 mm |
| Colour | Black |
| Finish | No Finish |
| Material | LDPE - PIR |
| Type | 2 |
| Commodity Code | 39235 |
| Recycled Content Percentage % | 100% |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue