Round Tube Inserts and Glides provide a finished look and offer protection to the end of round tubing, poles or posts. Two designs available; ribbed for maximum grip that can be used on multiple tube guages or with a plain shank that can fit on one tube guage specifically, giving you a step lead for easy installation.
A selection of different types and styles are available:
Typically used in furniture and industrial equipment applications. The versatility of materials, finishes and colours provides a choice to maximize the aesthetical appearance and premium fit for your application. It is advised to choose a coloured option to improve the asthetical appearance of your finished project, as it will blend with the paint and provide a pleasing visual finish.
Material: LDPE, ABS, LDPE - PIR, PE Colour: Black, White, Grey, Orange, Yellow, Red, Brown, Blue, Green, Mid Grey Series Code: SR1530, SRANT, SR1560, SRILTB, SRILTT, SR1565
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | D | H | h | Material | Maximum Wall Thickness | Minimum Wall Thickness | Type | View | |
|---|---|---|---|---|---|---|---|---|---|---|
| £ 0.1009 - £ 0.1569 | Request the lead time here |
1.102 in
28.0 mm
|
0.394 in
10.0 mm
|
|
ABS
|
0.047 in
1.2 mm
|
|
5
|
||
| £ 0.0912 - £ 0.1419 | Request the lead time here |
0.866 in
22.0 mm
|
0.315 in
8.0 mm
|
|
ABS
|
0.079 in
2.0 mm
|
|
5
|
||
| £ 0.0985 - £ 0.1533 | Request the lead time here |
1.102 in
28.0 mm
|
0.394 in
10.0 mm
|
|
ABS
|
0.059 in
1.5 mm
|
|
5
|
||
| £ 0.173 - £ 0.2692 | Request the lead time here |
1.378 in
35.0 mm
|
0.394 in
10.0 mm
|
|
ABS
|
0.039 in
1.0 mm
|
|
5
|
||
| £ 0.1399 - £ 0.2176 | Request the lead time here |
1.575 in
40.0 mm
|
0.394 in
10.0 mm
|
|
ABS
|
0.039 in
1.0 mm
|
|
5
|
||
| £ 0.1334 - £ 0.2076 | Request the lead time here |
1.181 in
30.0 mm
|
0.394 in
10.0 mm
|
|
ABS
|
0.039 in
1.0 mm
|
|
5
|
||
| £ 0.0177 - £ 0.0275 | 10000 In stock |
0.63 in
16.0 mm
|
0.453 in
11.5 mm
|
|
LDPE - PIR
|
0.079 in
2.0 mm
|
0.031 in
0.8 mm
|
2
|
||
| £ 0.0308 - £ 0.0479 | 3000 In stock |
1.102 in
28.0 mm
|
0.453 in
11.5 mm
|
|
LDPE - PIR
|
0.118 in
3.0 mm
|
0.031 in
0.8 mm
|
2
|
||
| £ 0.2706 - £ 0.4209 | Request the lead time here |
2.362 in
60.0 mm
|
0.433 in
11.0 mm
|
|
ABS
|
0.047 in
1.2 mm
|
|
5
|
||
| £ 0.1365 - £ 0.2123 | Request the lead time here |
1.181 in
30.0 mm
|
0.394 in
10.0 mm
|
|
ABS
|
0.047 in
1.2 mm
|
|
5
|
||
| £ 0.1063 - £ 0.1654 | Request the lead time here |
0.984 in
25.0 mm
|
0.433 in
11.0 mm
|
|
ABS
|
0.059 in
1.5 mm
|
|
5
|
||
| £ 0.1769 - £ 0.2751 | Request the lead time here |
1.26 in
32.0 mm
|
0.394 in
10.0 mm
|
|
ABS
|
0.047 in
1.2 mm
|
|
5
|
||
| £ 0.1308 - £ 0.2035 | Request the lead time here |
1.575 in
40.0 mm
|
0.394 in
10.0 mm
|
|
ABS
|
0.079 in
2.0 mm
|
|
5
|
||
| £ 0.1686 - £ 0.2622 | Request the lead time here |
1.26 in
32.0 mm
|
0.394 in
10.0 mm
|
|
ABS
|
0.059 in
1.5 mm
|
|
5
|
||
| £ 0.1504 - £ 0.234 | Request the lead time here |
1.26 in
32.0 mm
|
0.394 in
10.0 mm
|
|
ABS
|
0.118 in
3.0 mm
|
|
5
|
||
| £ 0.1516 - £ 0.2359 | Request the lead time here |
1.496 in
38.0 mm
|
0.394 in
10.0 mm
|
|
ABS
|
0.059 in
1.5 mm
|
|
5
|
||
| £ 0.2577 - £ 0.4009 | Request the lead time here |
2.362 in
60.0 mm
|
0.433 in
11.0 mm
|
|
ABS
|
0.059 in
1.5 mm
|
|
5
|
||
| £ 0.2774 - £ 0.4315 | Request the lead time here |
2.362 in
60.0 mm
|
0.433 in
11.0 mm
|
|
ABS
|
0.039 in
1.0 mm
|
|
5
|
||
| £ 0.0927 - £ 0.1442 | Request the lead time here |
0.866 in
22.0 mm
|
0.315 in
8.0 mm
|
|
ABS
|
0.059 in
1.5 mm
|
|
5
|
||
| £ 0.0668 - £ 0.104 | Request the lead time here |
0.709 in
18.0 mm
|
0.315 in
8.0 mm
|
|
ABS
|
0.047 in
1.2 mm
|
|
5
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue