Quantity | Unit price |
---|---|
10 - 49 | £ 8.2013 |
50 + | £ 8.0418 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Full Material | Low Density Polyethylene |
---|---|
Finish | Textured |
Colour | Grey |
Head Shape | Round |
Fitting Style | Push Fit |
Metal Prongs | No |
Head Height | 5.0 mm |
Head Height | 0.197 in |
Insert Height | 34.0 mm |
Insert Height | 1.339 in |
Compatible Outside Tube Diameter | 160.0 mm |
Compatible Outside Tube Diameter | 6.299 in |
Compatible Wall Thickness Range | 5.0 - 7.0 mm | 0.197 - 0.276 in |
Commodity Code | 3926909790 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue