Menu Search

Round Tube Inserts

In stock

Round Tube Inserts and Glides provide a finished look and offer protection to the end of round tubing, poles or posts. Two designs available; ribbed for maximum grip that can be used on multiple tube guages or with a plain shank that can fit on one tube guage specifically, giving you a step lead for easy installation.

A selection of different types and styles are available:

  • Lightweight Round Inserts are simple to assemble and have a high-quality finish. The imperial range has a plain shank, whereas the metric range has a ribbed shank.
  • Tube end inserts made from low-density polyethene are knurled for a snug fit and to protect against sharp tube edges.
  • Standard round inserts are grooved for ease of installation, a secure fit, and to conceal sharp edges.
  • Round domed inserts offer a nice finishing touch for high-quality tubular items.

Typically used in furniture and industrial equipment applications. The versatility of materials, finishes and colours provides a choice to maximize the aesthetical appearance and premium fit for your application. It is advised to choose a coloured option to improve the asthetical appearance of your finished project, as it will blend with the paint and provide a pleasing visual finish.
  • Provides a finished look and protection for the end of tubing, poles or posts.
  • Push-fit inserts with a ribbed design for maximum grip or a plain shank for a smooth application.
  • Used in various applications, including furniture, construction, and industrial.
Material: LDPE, ABS, LDPE - PIR, PE Colour: Black, White, Grey, Orange, Yellow, Red, Brown, Blue, Green, Mid Grey Series Code: SR1530, SRANT, SR1560, SRILTB, SRILTT, SR1565

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Image
Type 1
Image
Type 2
Image
Type 3
Image
Type 4
Image
Type 5
Show less filters Show more filters
549 results
Product SKUs information
Essentra Part Number Price range Availability D H h Material Maximum Wall Thickness Minimum Wall Thickness Type View
10121757 £ 0.2069 - £ 0.3401 Request the lead time here
37.0 mm
11.5 mm
LDPE - PIR
3.0 mm
1.0 mm
1
£ 0.3371 - £ 0.4721 Request the lead time here
47.6 mm
11.5 mm
LDPE - PIR
3.0 mm
1.0 mm
1
£ 0.0776 - £ 0.0905 11750 In stock
15.8 mm
11.5 mm
LDPE - PIR
2.0 mm
0.8 mm
1
£ 0.054 - £ 0.1127 Request the lead time here
18.0 mm
11.5 mm
LDPE - PIR
2.0 mm
0.8 mm
1
£ 0.3371 - £ 0.4721 2400 In stock
47.6 mm
11.5 mm
LDPE - PIR
3.0 mm
1.0 mm
£ 0.2903 - £ 0.3896 200 In stock
45.0 mm
11.5 mm
LDPE - PIR
3.0 mm
1.0 mm
£ 0.1138 - £ 0.3189 2000 In stock
12.0 mm
11.5 mm
LDPE - PIR
2.0 mm
0.8 mm
1
£ 0.231 - £ 0.7255 600 In stock
38.1 mm
14.5 mm
LDPE
3.0 mm
1.0 mm
10075166 £ 0.0505 - £ 0.0732 95750 In stock
12.7 mm
11.5 mm
PE
2.0 mm
0.8 mm
1
£ 0.6495 - £ 0.8102 2200 In stock
63.5 mm
14.5 mm
LDPE - PIR
3.0 mm
1.0 mm
£ 0.1771 - £ 0.1958 1950 In stock
35.0 mm
11.5 mm
LDPE - PIR
2.5 mm
1.0 mm
1
£ 0.2339 - £ 0.3715 Request the lead time here
41.3 mm
11.5 mm
LDPE - PIR
3.0 mm
1.0 mm
£ 0.8887 - £ 0.9487 1375 In stock
65.0 mm
14.5 mm
LDPE - PIR
3.0 mm
1.0 mm
1
£ 0.2504 - £ 0.3896 900 In stock
44.4 mm
11.5 mm
LDPE - PIR
3.0 mm
1.0 mm
1
£ 0.6495 - £ 0.8102 150 In stock
63.5 mm
14.5 mm
LDPE - PIR
3.0 mm
1.0 mm
1
£ 0.0776 - £ 0.0905 11750 In stock
15.8 mm
11.5 mm
LDPE - PIR
2.0 mm
0.8 mm
1
£ 0.10 - £ 0.1272 Request the lead time here
22.2 mm
11.5 mm
LDPE - PIR
2.0 mm
0.8 mm
1
10081693 £ 0.086 - £ 0.1109 Request the lead time here
19.0 mm
11.5 mm
LDPE - PIR
2.0 mm
0.8 mm
1
£ 0.0317 - £ 0.1629 8000 In stock
15.8 mm
LDPE - PIR
18.0 mm
4
£ 0.0856 - £ 0.2365 5500 In stock
31.7 mm
LDPE - PIR
18.0 mm
4
  • of 28
Round Tube Insert 37.0 mm 1.0 mm 3.0 mm LDPE - PIR Grey

10121757

Price Range
£ 0.3401 - £ 0.2069

Stock Levels
Request the lead time here
Attributes
  • D
    37.0 mm
  • H
    11.5 mm
  • Minimum Wall Thickness
    1.0 mm
  • Maximum Wall Thickness
    3.0 mm
  • Colour
    Grey
Round Tube Insert 47.6 mm 1.0 mm 3.0 mm LDPE - PIR Grey

10080856

Price Range
£ 0.4721 - £ 0.3371

Stock Levels
Request the lead time here
Attributes
  • D
    47.6 mm
  • H
    11.5 mm
  • Minimum Wall Thickness
    1.0 mm
  • Maximum Wall Thickness
    3.0 mm
  • Colour
    Grey
Round Tube Insert 15.8 mm 0.8 mm 2.0 mm Red PE

10081136

Price Range
£ 0.0905 - £ 0.0776

Stock Levels
11750 In stock
Attributes
  • D
    15.8 mm
  • H
    11.5 mm
  • Minimum Wall Thickness
    0.8 mm
  • Maximum Wall Thickness
    2.0 mm
  • Colour
    Red
Round Tube Insert 18.0 mm 0.8 mm 2.0 mm Red PE

10081518

Price Range
£ 0.1127 - £ 0.054

Stock Levels
Request the lead time here
Attributes
  • D
    18.0 mm
  • H
    11.5 mm
  • Minimum Wall Thickness
    0.8 mm
  • Maximum Wall Thickness
    2.0 mm
  • Colour
    Red
Round Tube Insert 11.5 mm 3.0 mm 1.0 mm Grey PE

10080528

Price Range
£ 0.4721 - £ 0.3371

Stock Levels
2400 In stock
Attributes
  • D
    47.6 mm
  • H
    11.5 mm
  • Minimum Wall Thickness
    1.0 mm
  • Maximum Wall Thickness
    3.0 mm
  • Colour
    Mid Grey
Round Tube Insert 11.5 mm 3.0 mm 1.0 mm Grey PE

10080504

Price Range
£ 0.3896 - £ 0.2903

Stock Levels
200 In stock
Attributes
  • D
    45.0 mm
  • H
    11.5 mm
  • Minimum Wall Thickness
    1.0 mm
  • Maximum Wall Thickness
    3.0 mm
  • Colour
    Mid Grey
Round Tube Insert 12.0 mm 0.8 mm 2.0 mm LDPE - PIR Grey

10080795

Price Range
£ 0.3189 - £ 0.1138

Stock Levels
2000 In stock
Attributes
  • D
    12.0 mm
  • H
    11.5 mm
  • Minimum Wall Thickness
    0.8 mm
  • Maximum Wall Thickness
    2.0 mm
  • Colour
    Grey
Round Tube Insert 38.1 mm 2.0 mm 4.0 mm Grey PE

10074435

Price Range
£ 0.7255 - £ 0.231

Stock Levels
600 In stock
Attributes
  • D
    38.1 mm
  • H
    14.5 mm
  • Minimum Wall Thickness
    1.0 mm
  • Maximum Wall Thickness
    3.0 mm
  • Colour
    Mid Grey
Round Tube Insert 12.7 mm 0.8 mm 2.0 mm PE Black

10075166

Price Range
£ 0.0732 - £ 0.0505

Stock Levels
95750 In stock
Attributes
  • D
    12.7 mm
  • H
    11.5 mm
  • Minimum Wall Thickness
    0.8 mm
  • Maximum Wall Thickness
    2.0 mm
  • Colour
    Black
Round Tube Insert 14.5 mm 3.0 mm 1.0 mm Grey PE

10080542

Price Range
£ 0.8102 - £ 0.6495

Stock Levels
2200 In stock
Attributes
  • D
    63.5 mm
  • H
    14.5 mm
  • Minimum Wall Thickness
    1.0 mm
  • Maximum Wall Thickness
    3.0 mm
  • Colour
    Mid Grey
Round Tube Insert 35.0 mm 1.0 mm 2.5 mm LDPE - PIR Grey

10080818

Price Range
£ 0.1958 - £ 0.1771

Stock Levels
1950 In stock
Attributes
  • D
    35.0 mm
  • H
    11.5 mm
  • Minimum Wall Thickness
    1.0 mm
  • Maximum Wall Thickness
    2.5 mm
  • Colour
    Grey
Round Tube Insert Mid Grey LDPE - PIR

10080498

Price Range
£ 0.3715 - £ 0.2339

Stock Levels
Request the lead time here
Attributes
  • D
    41.3 mm
  • H
    11.5 mm
  • Minimum Wall Thickness
    1.0 mm
  • Maximum Wall Thickness
    3.0 mm
  • Colour
    Mid Grey
Round Tube Insert 65.0 mm 1.0 mm 3.0 mm LDPE - PIR Grey

10121627

Price Range
£ 0.9487 - £ 0.8887

Stock Levels
1375 In stock
Attributes
  • D
    65.0 mm
  • H
    14.5 mm
  • Minimum Wall Thickness
    1.0 mm
  • Maximum Wall Thickness
    3.0 mm
  • Colour
    Grey
Round Tube Insert 44.4 mm 1.0 mm 3.0 mm LDPE - PIR Grey

10080849

Price Range
£ 0.3896 - £ 0.2504

Stock Levels
900 In stock
Attributes
  • D
    44.4 mm
  • H
    11.5 mm
  • Minimum Wall Thickness
    1.0 mm
  • Maximum Wall Thickness
    3.0 mm
  • Colour
    Grey
Round Tube Insert 63.5 mm 1.0 mm 3.0 mm LDPE - PIR Grey

10080863

Price Range
£ 0.8102 - £ 0.6495

Stock Levels
150 In stock
Attributes
  • D
    63.5 mm
  • H
    14.5 mm
  • Minimum Wall Thickness
    1.0 mm
  • Maximum Wall Thickness
    3.0 mm
  • Colour
    Grey
Round Tube Insert 15.8 mm 0.8 mm 2.0 mm LDPE - PIR Yellow

10081129

Price Range
£ 0.0905 - £ 0.0776

Stock Levels
11750 In stock
Attributes
  • D
    15.8 mm
  • H
    11.5 mm
  • Minimum Wall Thickness
    0.8 mm
  • Maximum Wall Thickness
    2.0 mm
  • Colour
    Yellow
Round Tube Insert 22.2 mm 0.8 mm 2.0 mm LDPE - PIR Green

10081198

Price Range
£ 0.1272 - £ 0.10

Stock Levels
Request the lead time here
Attributes
  • D
    22.2 mm
  • H
    11.5 mm
  • Minimum Wall Thickness
    0.8 mm
  • Maximum Wall Thickness
    2.0 mm
  • Colour
    Green
Round Tube Insert 19.0 mm 0.8 mm 2.0 mm LDPE - PIR Blue

10081693

Price Range
£ 0.1109 - £ 0.086

Stock Levels
Request the lead time here
Attributes
  • D
    19.0 mm
  • H
    11.5 mm
  • Minimum Wall Thickness
    0.8 mm
  • Maximum Wall Thickness
    2.0 mm
  • Colour
    Blue
Round Round Tube Insert 15.8 mm 18 Black LDPE - PIR

10092637

Price Range
£ 0.1629 - £ 0.0317

Stock Levels
8000 In stock
Attributes
  • D
    15.8 mm
  • Maximum Wall Thickness
    18.0 mm
  • Colour
    Black
  • Finish
    Polished
  • Material
    LDPE - PIR
Round Round Tube Insert 31.7 mm 18 Black LDPE - PIR

10092750

Price Range
£ 0.2365 - £ 0.0856

Stock Levels
5500 In stock
Attributes
  • D
    31.7 mm
  • Maximum Wall Thickness
    18.0 mm
  • Colour
    Black
  • Finish
    Polished
  • Material
    LDPE - PIR