10092750
199068
| Quantity | Unit price |
|---|---|
| 250 - 2499 | £ 0.2365 |
| 2500 + | £ 0.0856 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
| D | 1.248 in |
|---|---|
| D | 31.7 mm |
| Maximum Wall Thickness | 18.0 mm |
| Maximum Wall Thickness | 0.709 in |
| Colour | Black |
| Finish | Polished |
| Material | LDPE - PIR |
| Type | 4 |
| Commodity Code | 3926909790 |
| Recycled Content Percentage % | 98% |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue