Round Tube Inserts and Glides provide a finished look and offer protection to the end of round tubing, poles or posts. Two designs available; ribbed for maximum grip that can be used on multiple tube guages or with a plain shank that can fit on one tube guage specifically, giving you a step lead for easy installation.
A selection of different types and styles are available:
Typically used in furniture and industrial equipment applications. The versatility of materials, finishes and colours provides a choice to maximize the aesthetical appearance and premium fit for your application. It is advised to choose a coloured option to improve the asthetical appearance of your finished project, as it will blend with the paint and provide a pleasing visual finish.
Material: LDPE, ABS, LDPE - PIR, PE Colour: Black, White, Grey, Orange, Yellow, Red, Brown, Blue, Green, Mid Grey Series Code: SR1530, SRANT, SR1560, SRILTB, SRILTT, SR1565
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | D | H | h | Material | Maximum Wall Thickness | Minimum Wall Thickness | Type | View | |
|---|---|---|---|---|---|---|---|---|---|---|
| £ 0.0358 - £ 0.0988 | 15000 In stock |
0.748 in
19.0 mm
|
|
|
LDPE - PIR
|
0.63 in
16.0 mm
|
|
4
|
||
| 10092897 | £ 0.0578 - £ 0.081 | 3000 In stock |
0.5 in
12.7 mm
|
|
|
LDPE - PIR
|
0.709 in
18.0 mm
|
|
4
|
|
| £ 0.0925 - £ 0.2551 | 7000 In stock |
0.748 in
19.0 mm
|
|
|
LDPE - PIR
|
0.787 in
20.0 mm
|
|
2
|
||
| £ 0.2579 - £ 0.2636 | Request the lead time here |
2.165 in
55.0 mm
|
0.571 in
14.5 mm
|
|
PE
|
0.118 in
3.0 mm
|
0.039 in
1.0 mm
|
|
||
| £ 0.0296 - £ 0.081 | 19000 In stock |
0.5 in
12.7 mm
|
|
|
LDPE - PIR
|
0.63 in
16.0 mm
|
|
4
|
||
| £ 0.0814 - £ 0.0831 | Request the lead time here |
0.472 in
12.0 mm
|
0.472 in
12.0 mm
|
|
PE
|
0.079 in
2.0 mm
|
0.059 in
1.5 mm
|
1
|
||
| £ 0.0839 - £ 0.0856 | Request the lead time here |
0.472 in
12.0 mm
|
0.472 in
12.0 mm
|
|
PE
|
0.079 in
2.0 mm
|
0.059 in
1.5 mm
|
1
|
||
| £ 0.0926 - £ 0.0945 | 4498 In stock |
0.551 in
14.0 mm
|
0.472 in
12.0 mm
|
|
PE
|
0.079 in
2.0 mm
|
0.059 in
1.5 mm
|
1
|
||
| £ 0.0715 - £ 0.1974 | 8000 In stock |
1.122 in
28.5 mm
|
|
|
LDPE - PIR
|
0.709 in
18.0 mm
|
|
4
|
||
| £ 0.1672 - £ 0.4597 | 3200 In stock |
1.5 in
38.1 mm
|
|
|
LDPE - PIR
|
0.709 in
18.0 mm
|
|
4
|
||
| 10246764 | £ 0.171 - £ 0.6976 | 3125 In stock |
1.654 in
42.0 mm
|
0.453 in
11.5 mm
|
|
PE
|
0.098 in
2.5 mm
|
0.031 in
0.8 mm
|
|
|
| 10412534 | £ 0.1941 - £ 0.2055 | Request the lead time here |
1.772 in
45.0 mm
|
0.453 in
11.5 mm
|
|
PE
|
0.118 in
3.0 mm
|
0.039 in
1.0 mm
|
|
|
| £ 0.1068 - £ 0.1091 | Request the lead time here |
0.63 in
16.0 mm
|
0.472 in
12.0 mm
|
|
PE
|
0.079 in
2.0 mm
|
0.031 in
0.8 mm
|
1
|
||
| £ 0.1037 - £ 0.1059 | 15002 In stock |
0.63 in
16.0 mm
|
0.472 in
12.0 mm
|
|
PE
|
0.079 in
2.0 mm
|
0.031 in
0.8 mm
|
1
|
||
| £ 0.1842 - £ 0.1927 | 6658 In stock |
0.748 in
19.0 mm
|
0.472 in
12.0 mm
|
|
PE
|
0.079 in
2.0 mm
|
0.031 in
0.8 mm
|
1
|
||
| £ 0.265 - £ 0.2763 | Request the lead time here |
1.063 in
27.0 mm
|
0.472 in
12.0 mm
|
|
PE
|
0.118 in
3.0 mm
|
0.039 in
1.0 mm
|
1
|
||
| £ 0.0898 - £ 0.0917 | 7776 In stock |
0.512 in
13.0 mm
|
0.472 in
12.0 mm
|
|
PE
|
0.079 in
2.0 mm
|
0.059 in
1.5 mm
|
1
|
||
| £ 0.2239 - £ 0.2324 | 954 In stock |
0.984 in
25.0 mm
|
0.472 in
12.0 mm
|
|
PE
|
0.098 in
2.5 mm
|
0.039 in
1.0 mm
|
1
|
||
| £ 0.0968 - £ 0.0989 | 6000 In stock |
0.591 in
15.0 mm
|
0.472 in
12.0 mm
|
|
PE
|
0.079 in
2.0 mm
|
0.031 in
0.8 mm
|
1
|
||
| £ 0.1842 - £ 0.1927 | Request the lead time here |
0.748 in
19.0 mm
|
0.472 in
12.0 mm
|
|
PE
|
0.079 in
2.0 mm
|
0.031 in
0.8 mm
|
1
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue