Round Tube Inserts and Glides provide a finished look and offer protection to the end of round tubing, poles or posts. Two designs available; ribbed for maximum grip that can be used on multiple tube guages or with a plain shank that can fit on one tube guage specifically, giving you a step lead for easy installation.
A selection of different types and styles are available:
Typically used in furniture and industrial equipment applications. The versatility of materials, finishes and colours provides a choice to maximize the aesthetical appearance and premium fit for your application. It is advised to choose a coloured option to improve the asthetical appearance of your finished project, as it will blend with the paint and provide a pleasing visual finish.
Material: LDPE, ABS, LDPE - PIR, PE Colour: Black, White, Grey, Orange, Yellow, Red, Brown, Blue, Green, Mid Grey Series Code: SR1530, SRANT, SR1560, SRILTB, SRILTT, SR1565
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | D | H | h | Material | Maximum Wall Thickness | Minimum Wall Thickness | Type | View | |
|---|---|---|---|---|---|---|---|---|---|---|
| £ 0.0628 - £ 0.0766 | Request the lead time here |
0.622 in
15.8 mm
|
0.453 in
11.5 mm
|
|
LDPE - PIR
|
0.079 in
2.0 mm
|
0.031 in
0.8 mm
|
1
|
||
| £ 0.0694 - £ 0.0946 | 3000 In stock |
0.622 in
15.8 mm
|
0.453 in
11.5 mm
|
|
LDPE - PIR
|
0.079 in
2.0 mm
|
0.031 in
0.8 mm
|
1
|
||
| £ 0.2339 - £ 0.3096 | 2300 In stock |
1.626 in
41.3 mm
|
0.453 in
11.5 mm
|
|
PE
|
0.118 in
3.0 mm
|
0.039 in
1.0 mm
|
1
|
||
| £ 0.1136 - £ 0.1541 | 5000 In stock |
1 in
25.4 mm
|
0.453 in
11.5 mm
|
|
LDPE - PIR
|
0.118 in
3.0 mm
|
0.039 in
1.0 mm
|
|
||
| £ 0.0694 - £ 0.0946 | 10000 In stock |
0.622 in
15.8 mm
|
0.453 in
11.5 mm
|
|
LDPE - PIR
|
0.079 in
2.0 mm
|
0.031 in
0.8 mm
|
|
||
| 10076637 | £ 0.227 - £ 0.3483 | Request the lead time here |
1.575 in
40.0 mm
|
0.453 in
11.5 mm
|
|
LDPE - PIR
|
0.118 in
3.0 mm
|
0.039 in
1.0 mm
|
|
|
| 10079164 | £ 0.1956 - £ 0.4107 | 11350 In stock |
1.378 in
35.0 mm
|
0.453 in
11.5 mm
|
|
PE
|
0.118 in
3.0 mm
|
0.039 in
1.0 mm
|
1
|
|
| £ 0.2903 - £ 0.3251 | 700 In stock |
1.772 in
45.0 mm
|
0.453 in
11.5 mm
|
|
PE
|
0.118 in
3.0 mm
|
0.039 in
1.0 mm
|
1
|
||
| £ 0.1672 - £ 0.2208 | Request the lead time here |
1.181 in
30.0 mm
|
0.453 in
11.5 mm
|
|
LDPE - PIR
|
0.118 in
3.0 mm
|
0.039 in
1.0 mm
|
1
|
||
| £ 0.9729 - £ 2.0431 | 25 In stock |
2.5 in
63.5 mm
|
0.571 in
14.5 mm
|
|
PE
|
0.118 in
3.0 mm
|
0.039 in
1.0 mm
|
1
|
||
| £ 0.0932 - £ 0.1273 | 8000 In stock |
0.874 in
22.2 mm
|
0.453 in
11.5 mm
|
|
LDPE - PIR
|
0.079 in
2.0 mm
|
0.031 in
0.8 mm
|
1
|
||
| £ 0.0737 - £ 0.0962 | 12000 In stock |
0.709 in
18.0 mm
|
0.453 in
11.5 mm
|
|
LDPE
|
0.079 in
2.0 mm
|
0.031 in
0.8 mm
|
|
||
| £ 0.2408 - £ 0.3096 | 19500 In stock |
1.654 in
42.0 mm
|
0.453 in
11.5 mm
|
|
PE
|
0.118 in
3.0 mm
|
0.039 in
1.0 mm
|
1
|
||
| 10079560 | £ 1.1256 - £ 2.3639 | 1675 In stock |
2.559 in
65.0 mm
|
0.571 in
14.5 mm
|
|
LDPE
|
0.118 in
3.0 mm
|
0.039 in
1.0 mm
|
|
|
| £ 0.0344 - £ 0.0642 | 16500 In stock |
0.394 in
10.0 mm
|
0.453 in
11.5 mm
|
|
PE
|
0.079 in
2.0 mm
|
0.031 in
0.8 mm
|
1
|
||
| £ 0.2036 - £ 0.2606 | 18150 In stock |
1.457 in
37.0 mm
|
0.453 in
11.5 mm
|
|
PE
|
0.118 in
3.0 mm
|
0.039 in
1.0 mm
|
1
|
||
| 10076965 | £ 0.18 - £ 0.2423 | 3400 In stock |
1.26 in
32.0 mm
|
0.453 in
11.5 mm
|
|
LDPE - PIR
|
0.079 in
2.0 mm
|
0.059 in
1.5 mm
|
1
|
|
| £ 0.1516 - £ 0.2035 | 9200 In stock |
1.122 in
28.5 mm
|
0.453 in
11.5 mm
|
|
LDPE - PIR
|
0.118 in
3.0 mm
|
0.039 in
1.0 mm
|
1
|
||
| £ 0.0895 - £ 0.1273 | Request the lead time here |
0.874 in
22.2 mm
|
0.453 in
11.5 mm
|
|
LDPE - PIR
|
0.079 in
2.0 mm
|
0.031 in
0.8 mm
|
1
|
||
| £ 0.2504 - £ 0.3251 | 15300 In stock |
1.748 in
44.4 mm
|
0.453 in
11.5 mm
|
|
PE
|
0.118 in
3.0 mm
|
0.039 in
1.0 mm
|
1
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue