Menu Search

Round Tube Inserts - Multi Purpose

In stock

Multi-function Round Tube Inserts are an ideal choice when aesthetics of your final product is not a priority. They fit tightly into round tubing, posts or poles and assist with preventing contamination, while offering safety, and a clean finish from sharp edges on freshly cut tubes.

A practical and cost-effective range that includes thinner walls and a wide variety of sizes, fulfilling the essential requirement of tube insert protection. They are a practical choice, particularly if the appearance of your application is not a crucial factor.

Easy to install by hand-pressing or with the use of a mallet, resulting in a quick and efficient assembly process. They can be used in machine building or any application where structural tubing is required. It is advised to choose a coloured option to improve the asthetical appearance of your finished project, as it will blend with the paint and provide a pleasing visual finish.

  • Ideal when aesthetics is not a priority.
  • Fits tightly into round tubing, preventing contamination and offering safety.
  • Easy to install by hand-pressing or with a mallet.
Material: LDPE Colour: Grey, White, Black Series Code: SRILT

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Show less filters Show more filters
198 results
Product SKUs information
Essentra Part Number Price range Availability H1 Colour h Maximum Wall Thickness D Minimum Wall Thickness View
£ 0.22 - £ 0.2445 Request the lead time here
6.0 mm
Grey
21.5 mm
3.5 mm
75.0 mm
1.0 mm
£ 2.1906 - £ 2.434 Request the lead time here
6.0 mm
White
34.0 mm
7.5 mm
165.0 mm
3.2 mm
£ 0.5836 - £ 0.6485 Request the lead time here
4.0 mm
Grey
21.0 mm
5.5 mm
80.0 mm
3.0 mm
£ 0.8249 - £ 0.9166 Request the lead time here
6.0 mm
White
28.5 mm
4.5 mm
110.0 mm
2.0 mm
£ 0.0811 - £ 0.0901 Request the lead time here
5.0 mm
Grey
11.5 mm
3.0 mm
36.0 mm
1.0 mm
£ 0.0494 - £ 0.0549 Request the lead time here
5.0 mm
White
11.5 mm
2.5 mm
24.0 mm
1.0 mm
£ 0.8215 - £ 0.9128 Request the lead time here
6.0 mm
Grey
28.0 mm
6.0 mm
101.6 mm
3.6 mm
£ 0.8215 - £ 0.9128 Request the lead time here
6.0 mm
White
28.0 mm
6.0 mm
101.6 mm
3.6 mm
£ 0.8368 - £ 0.9298 Request the lead time here
6.0 mm
Grey
28.5 mm
4.0 mm
120.0 mm
2.0 mm
£ 0.9617 - £ 1.0686 Request the lead time here
6.0 mm
Grey
33.0 mm
6.0 mm
133.0 mm
2.0 mm
£ 0.0187 - £ 0.0207 Request the lead time here
4.0 mm
White
11.0 mm
2.0 mm
13.0 mm
1.0 mm
£ 0.0173 - £ 0.0192 Request the lead time here
3.5 mm
Grey
11.0 mm
2.0 mm
10.0 mm
1.0 mm
£ 0.8242 - £ 0.9158 Request the lead time here
6.0 mm
Grey
28.0 mm
5.0 mm
108.0 mm
3.0 mm
£ 0.8242 - £ 0.9158 Request the lead time here
6.0 mm
White
28.0 mm
5.0 mm
108.0 mm
3.0 mm
£ 0.0179 - £ 0.0199 Request the lead time here
3.5 mm
White
11.0 mm
2.0 mm
12.0 mm
1.0 mm
£ 0.0187 - £ 0.0207 Request the lead time here
4.0 mm
Grey
11.0 mm
2.0 mm
13.0 mm
1.0 mm
£ 0.0488 - £ 0.0542 Request the lead time here
5.0 mm
Grey
11.5 mm
2.0 mm
21.0 mm
1.0 mm
£ 0.0283 - £ 0.0314 Request the lead time here
5.0 mm
White
11.5 mm
2.0 mm
22.0 mm
1.0 mm
£ 0.0179 - £ 0.0199 Request the lead time here
3.5 mm
Grey
11.0 mm
2.0 mm
12.0 mm
1.0 mm
£ 0.8784 - £ 0.976 Request the lead time here
6.0 mm
Grey
33.0 mm
7.0 mm
127.0 mm
3.2 mm
  • of 10
Round Tube Insert 75.0 mm 1.0 mm 3.5 mm Grey LDPE - PIR

20777289

Price Range
£ 0.2445 - £ 0.22

Stock Levels
Request the lead time here
Attributes
  • D
    75.0 mm
  • H1
    6.0 mm
  • h
    21.5 mm
  • Minimum Wall Thickness
    1.0 mm
  • Maximum Wall Thickness
    3.5 mm
Round Tube Insert 165.0 mm 3.2 mm 7.5 mm White LDPE

20777326

Price Range
£ 2.434 - £ 2.1906

Stock Levels
Request the lead time here
Attributes
  • D
    165.0 mm
  • H1
    6.0 mm
  • h
    34.0 mm
  • Minimum Wall Thickness
    3.2 mm
  • Maximum Wall Thickness
    7.5 mm
Round Tube Insert 80.0 mm 3.0 mm 5.5 mm Grey LDPE

20777364

Price Range
£ 0.6485 - £ 0.5836

Stock Levels
Request the lead time here
Attributes
  • D
    80.0 mm
  • H1
    4.0 mm
  • h
    21.0 mm
  • Minimum Wall Thickness
    3.0 mm
  • Maximum Wall Thickness
    5.5 mm
Round Tube Insert 110.0 mm 2.0 mm 4.5 mm White LDPE - PIR

20777234

Price Range
£ 0.9166 - £ 0.8249

Stock Levels
Request the lead time here
Attributes
  • D
    110.0 mm
  • H1
    6.0 mm
  • h
    28.5 mm
  • Minimum Wall Thickness
    2.0 mm
  • Maximum Wall Thickness
    4.5 mm
Round Tube Insert 36.0 mm 1.0 mm 3.0 mm Grey LDPE

20777340

Price Range
£ 0.0901 - £ 0.0811

Stock Levels
Request the lead time here
Attributes
  • D
    36.0 mm
  • H1
    5.0 mm
  • h
    11.5 mm
  • Minimum Wall Thickness
    1.0 mm
  • Maximum Wall Thickness
    3.0 mm
Round Tube Insert 24.0 mm 1.0 mm 2.5 mm White LDPE

20777333

Price Range
£ 0.0549 - £ 0.0494

Stock Levels
Request the lead time here
Attributes
  • D
    24.0 mm
  • H1
    5.0 mm
  • h
    11.5 mm
  • Minimum Wall Thickness
    1.0 mm
  • Maximum Wall Thickness
    2.5 mm
Round Tube Insert 101.6 mm 3.6 mm- 6.0 mm Grey LDPE - PIR

20773830

Price Range
£ 0.9128 - £ 0.8215

Stock Levels
Request the lead time here
Attributes
  • D
    101.6 mm
  • H1
    6.0 mm
  • h
    28.0 mm
  • Minimum Wall Thickness
    3.6 mm
  • Maximum Wall Thickness
    6.0 mm
Round Tube Insert 101.6 mm 3.6 mm- 6.0 mm White LDPE - PIR

20773847

Price Range
£ 0.9128 - £ 0.8215

Stock Levels
Request the lead time here
Attributes
  • D
    101.6 mm
  • H1
    6.0 mm
  • h
    28.0 mm
  • Minimum Wall Thickness
    3.6 mm
  • Maximum Wall Thickness
    6.0 mm
Round Tube Insert 120.0 mm 2.0 mm- 4.0 mm Grey LDPE

20774110

Price Range
£ 0.9298 - £ 0.8368

Stock Levels
Request the lead time here
Attributes
  • D
    120.0 mm
  • H1
    6.0 mm
  • h
    28.5 mm
  • Minimum Wall Thickness
    2.0 mm
  • Maximum Wall Thickness
    4.0 mm
Round Tube Insert 133.0 mm 2.0 mm- 6.0 mm Grey LDPE

20774271

Price Range
£ 1.0686 - £ 0.9617

Stock Levels
Request the lead time here
Attributes
  • D
    133.0 mm
  • H1
    6.0 mm
  • h
    33.0 mm
  • Minimum Wall Thickness
    2.0 mm
  • Maximum Wall Thickness
    6.0 mm
Round Tube Insert 13.0 mm 1.0 mm- 2.0 mm White LDPE - PIR

20774301

Price Range
£ 0.0207 - £ 0.0187

Stock Levels
Request the lead time here
Attributes
  • D
    13.0 mm
  • H1
    4.0 mm
  • h
    11.0 mm
  • Minimum Wall Thickness
    1.0 mm
  • Maximum Wall Thickness
    2.0 mm
Round Tube Insert 10.0 mm 1.0 mm- 2.0 mm Grey LDPE - PIR

20773960

Price Range
£ 0.0192 - £ 0.0173

Stock Levels
Request the lead time here
Attributes
  • D
    10.0 mm
  • H1
    3.5 mm
  • h
    11.0 mm
  • Minimum Wall Thickness
    1.0 mm
  • Maximum Wall Thickness
    2.0 mm
Round Tube Insert 108.0 mm 3.0 mm- 5.0 mm Grey LDPE - PIR

20773984

Price Range
£ 0.9158 - £ 0.8242

Stock Levels
Request the lead time here
Attributes
  • D
    108.0 mm
  • H1
    6.0 mm
  • h
    28.0 mm
  • Minimum Wall Thickness
    3.0 mm
  • Maximum Wall Thickness
    5.0 mm
Round Tube Insert 108.0 mm 3.0 mm- 5.0 mm White LDPE - PIR

20773991

Price Range
£ 0.9158 - £ 0.8242

Stock Levels
Request the lead time here
Attributes
  • D
    108.0 mm
  • H1
    6.0 mm
  • h
    28.0 mm
  • Minimum Wall Thickness
    3.0 mm
  • Maximum Wall Thickness
    5.0 mm
Round Tube Insert 12.0 mm 1.0 mm- 2.0 mm White LDPE - PIR

20774233

Price Range
£ 0.0199 - £ 0.0179

Stock Levels
Request the lead time here
Attributes
  • D
    12.0 mm
  • H1
    3.5 mm
  • h
    11.0 mm
  • Minimum Wall Thickness
    1.0 mm
  • Maximum Wall Thickness
    2.0 mm
Round Tube Insert 13.0 mm 1.0 mm- 2.0 mm Grey LDPE - PIR

20774295

Price Range
£ 0.0207 - £ 0.0187

Stock Levels
Request the lead time here
Attributes
  • D
    13.0 mm
  • H1
    4.0 mm
  • h
    11.0 mm
  • Minimum Wall Thickness
    1.0 mm
  • Maximum Wall Thickness
    2.0 mm
Round Tube Insert 21.0 mm 1.0 mm- 2.0 mm Grey LDPE - PIR

20774882

Price Range
£ 0.0542 - £ 0.0488

Stock Levels
Request the lead time here
Attributes
  • D
    21.0 mm
  • H1
    5.0 mm
  • h
    11.5 mm
  • Minimum Wall Thickness
    1.0 mm
  • Maximum Wall Thickness
    2.0 mm
Round Tube Insert 22.0 mm 1.0 mm- 2.0 mm White LDPE - PIR

20774974

Price Range
£ 0.0314 - £ 0.0283

Stock Levels
Request the lead time here
Attributes
  • D
    22.0 mm
  • H1
    5.0 mm
  • h
    11.5 mm
  • Minimum Wall Thickness
    1.0 mm
  • Maximum Wall Thickness
    2.0 mm
Round Tube Insert 12.0 mm 1.0 mm- 2.0 mm Grey LDPE - PIR

20774189

Price Range
£ 0.0199 - £ 0.0179

Stock Levels
Request the lead time here
Attributes
  • D
    12.0 mm
  • H1
    3.5 mm
  • h
    11.0 mm
  • Minimum Wall Thickness
    1.0 mm
  • Maximum Wall Thickness
    2.0 mm
Round Tube Insert 127.0 mm 3.2 mm- 7.0 mm Grey LDPE

20774202

Price Range
£ 0.976 - £ 0.8784

Stock Levels
Request the lead time here
Attributes
  • D
    127.0 mm
  • H1
    6.0 mm
  • h
    33.0 mm
  • Minimum Wall Thickness
    3.2 mm
  • Maximum Wall Thickness
    7.0 mm