20777234
20777234
| Quantity | Unit price |
|---|---|
| 70 - 349 | £ 0.9166 |
| 350 + | £ 0.8249 |
| D | 4.331 in |
|---|---|
| D | 110.0 mm |
| H1 | 6.0 mm |
| H1 | 0.236 in |
| h | 1.122 in |
| h | 28.5 mm |
| Minimum Wall Thickness | 2.0 mm |
| Minimum Wall Thickness | 0.079 in |
| Maximum Wall Thickness | 0.177 in |
| Maximum Wall Thickness | 4.5 mm |
| Full Material | Low Density Polyethylene |
| Colour | White |
| Commodity Code | 3923509000 |
| Recycled Content Percentage % | 50% |
| Material | LDPE - PIR |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue