Multi-function Round Tube Inserts are an ideal choice when aesthetics of your final product is not a priority. They fit tightly into round tubing, posts or poles and assist with preventing contamination, while offering safety, and a clean finish from sharp edges on freshly cut tubes.
A practical and cost-effective range that includes thinner walls and a wide variety of sizes, fulfilling the essential requirement of tube insert protection. They are a practical choice, particularly if the appearance of your application is not a crucial factor.
Easy to install by hand-pressing or with the use of a mallet, resulting in a quick and efficient assembly process. They can be used in machine building or any application where structural tubing is required. It is advised to choose a coloured option to improve the asthetical appearance of your finished project, as it will blend with the paint and provide a pleasing visual finish.
Material: LDPE Colour: Grey, White, Black Series Code: SRILT
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | H1 | Colour | h | Maximum Wall Thickness | D | Minimum Wall Thickness | View | |
|---|---|---|---|---|---|---|---|---|---|
| £ 0.1868 - £ 0.2075 | Request the lead time here |
0.197 in
5.0 mm
|
Grey
|
0.827 in
21.0 mm
|
0.138 in
3.5 mm
|
2.559 in
65.0 mm
|
0.059 in
1.5 mm
|
||
| £ 0.0879 - £ 0.0977 | Request the lead time here |
0.197 in
5.0 mm
|
White
|
0.453 in
11.5 mm
|
0.098 in
2.5 mm
|
1.969 in
50.0 mm
|
0.039 in
1.0 mm
|
||
| £ 0.1202 - £ 0.1336 | Request the lead time here |
0.197 in
5.0 mm
|
White
|
0.571 in
14.5 mm
|
0.118 in
3.0 mm
|
2.165 in
55.0 mm
|
0.039 in
1.0 mm
|
||
| £ 0.1088 - £ 0.1209 | Request the lead time here |
0.197 in
5.0 mm
|
Grey
|
0.728 in
18.5 mm
|
0.118 in
3.0 mm
|
2.362 in
60.0 mm
|
0.059 in
1.5 mm
|
||
| £ 0.1313 - £ 0.1459 | Request the lead time here |
0.197 in
5.0 mm
|
White
|
0.827 in
21.0 mm
|
0.197 in
5.0 mm
|
2.362 in
60.0 mm
|
0.118 in
3.0 mm
|
||
| £ 0.2421 - £ 0.269 | Request the lead time here |
0.236 in
6.0 mm
|
Grey
|
0.846 in
21.5 mm
|
0.157 in
4.0 mm
|
2.992 in
76.0 mm
|
0.063 in
1.6 mm
|
||
| £ 0.4439 - £ 0.4932 | Request the lead time here |
0.236 in
6.0 mm
|
White
|
0.787 in
20.0 mm
|
0.197 in
5.0 mm
|
3.543 in
90.0 mm
|
0.059 in
1.5 mm
|
||
| £ 0.6322 - £ 0.7025 | Request the lead time here |
0.236 in
6.0 mm
|
Grey
|
0.827 in
21.0 mm
|
0.157 in
4.0 mm
|
3.74 in
95.0 mm
|
0.059 in
1.5 mm
|
||
| £ 0.2971 - £ 0.3301 | Request the lead time here |
0.236 in
6.0 mm
|
White
|
0.827 in
21.0 mm
|
0.157 in
4.0 mm
|
3.346 in
85.0 mm
|
0.059 in
1.5 mm
|
||
| £ 0.4439 - £ 0.4932 | Request the lead time here |
0.236 in
6.0 mm
|
Grey
|
0.787 in
20.0 mm
|
0.197 in
5.0 mm
|
3.543 in
90.0 mm
|
0.059 in
1.5 mm
|
||
| £ 0.0931 - £ 0.1034 | Request the lead time here |
0.197 in
5.0 mm
|
Grey
|
0.453 in
11.5 mm
|
0.197 in
5.0 mm
|
1.575 in
40.0 mm
|
0.118 in
3.0 mm
|
||
| £ 0.2464 - £ 0.2738 | Request the lead time here |
0.236 in
6.0 mm
|
Grey
|
0.846 in
21.5 mm
|
0.236 in
6.0 mm
|
2.992 in
76.0 mm
|
0.138 in
3.5 mm
|
||
| £ 0.2512 - £ 0.2791 | Request the lead time here |
0.157 in
4.0 mm
|
White
|
0.827 in
21.0 mm
|
0.118 in
3.0 mm
|
3.15 in
80.0 mm
|
0.059 in
1.5 mm
|
||
| £ 0.3402 - £ 0.378 | Request the lead time here |
0.236 in
6.0 mm
|
Grey
|
0.846 in
21.5 mm
|
0.157 in
4.0 mm
|
3.5 in
88.9 mm
|
0.059 in
1.5 mm
|
||
| £ 0.3834 - £ 0.426 | Request the lead time here |
0.236 in
6.0 mm
|
Grey
|
0.827 in
21.0 mm
|
0.236 in
6.0 mm
|
3.5 in
88.9 mm
|
0.138 in
3.5 mm
|
||
| £ 0.3402 - £ 0.378 | Request the lead time here |
0.236 in
6.0 mm
|
White
|
0.846 in
21.5 mm
|
0.157 in
4.0 mm
|
3.5 in
88.9 mm
|
0.059 in
1.5 mm
|
||
| £ 0.2421 - £ 0.269 | Request the lead time here |
0.236 in
6.0 mm
|
White
|
0.846 in
21.5 mm
|
0.157 in
4.0 mm
|
2.992 in
76.0 mm
|
0.063 in
1.6 mm
|
||
| £ 0.2512 - £ 0.2791 | Request the lead time here |
0.157 in
4.0 mm
|
Grey
|
0.827 in
21.0 mm
|
0.118 in
3.0 mm
|
3.15 in
80.0 mm
|
0.059 in
1.5 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue