20777289
20777289
| Quantity | Unit price |
|---|---|
| 250 - 1249 | £ 0.2445 |
| 1250 + | £ 0.22 |
| D | 2.953 in |
|---|---|
| D | 75.0 mm |
| H1 | 0.236 in |
| H1 | 6.0 mm |
| h | 21.5 mm |
| h | 0.846 in |
| Minimum Wall Thickness | 0.039 in |
| Minimum Wall Thickness | 1.0 mm |
| Maximum Wall Thickness | 3.5 mm |
| Maximum Wall Thickness | 0.138 in |
| Full Material | Low Density Polyethylene |
| Colour | Grey |
| Commodity Code | 3923509000 |
| Recycled Content Percentage % | 50% |
| Material | LDPE - PIR |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue