Menu Search

Round Tube Inserts - Multi Purpose PCR

In production

Round Tube Inserts are used as multi-functional protective components, when finishing and aesthetics are not a priority. Featuring a push-in design, the inserts primary function is to prevent the entry of contaminants such as dirt, dust and moisture. Additionally, it safeguards against sharp edges created by cut. Easily inserted by hand or with a mallet for a speedy assembly. Commonly used in metal tube forming applications for industrial furniture, specialist vehicles, street signs and scaffolding.

This series is manufactured from Post Consumer Recycled material, which is designed to support Essentra’s ESG ambitions and those of our customers. Material: LDPE - PCR Colour: Black Series Code: SRILTPCR

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
70 results
Product SKUs information
Item Code Price range Availability h h1 Maximum Wall Thickness D Minimum Wall Thickness View
£ 0.7808 - £ 0.8676 Request the lead time here
6.0 mm
£ 0.7825 - £ 0.8695 Request the lead time here
6.0 mm
£ 0.7816 - £ 1.2159 Request the lead time here
20.0 mm
5.0 mm
4.0 mm
102.0 mm
2.0 mm
£ 0.8349 - £ 0.9276 Request the lead time here
6.0 mm
£ 1.1376 - £ 1.264 Request the lead time here
6.0 mm
£ 0.019 - £ 0.0211 Request the lead time here
11.5 mm
5.0 mm
2.5 mm
20.0 mm
1.0 mm
£ 0.2126 - £ 0.3307 Request the lead time here
11.5 mm
5.0 mm
3.0 mm
27.0 mm
1.0 mm
£ 0.0524 - £ 0.0582 Request the lead time here
11.5 mm
5.0 mm
3.5 mm
38.0 mm
1.0 mm
£ 0.0676 - £ 0.0752 Request the lead time here
11.5 mm
5.0 mm
3.0 mm
42.0 mm
1.0 mm
£ 0.0694 - £ 0.0771 Request the lead time here
5.0 mm
£ 0.7833 - £ 0.8704 Request the lead time here
6.0 mm
£ 0.8744 - £ 0.9716 Request the lead time here
6.0 mm
£ 0.0166 - £ 0.0259 Request the lead time here
11.5 mm
5.0 mm
2.0 mm
14.0 mm
1.0 mm
£ 1.9909 - £ 2.2121 Request the lead time here
6.0 mm
£ 0.78 - £ 0.8666 Request the lead time here
6.0 mm
£ 0.0152 - £ 0.0236 Request the lead time here
11.0 mm
3.5 mm
2.0 mm
10.0 mm
1.0 mm
£ 0.0428 - £ 0.0666 Request the lead time here
11.5 mm
5.0 mm
2.0 mm
21.0 mm
1.0 mm
£ 2.6902 - £ 2.9891 Request the lead time here
6.0 mm
£ 0.0344 - £ 0.0535 Request the lead time here
11.5 mm
5.0 mm
3.0 mm
28.0 mm
1.0 mm
£ 0.0169 - £ 0.0263 Request the lead time here
13.0 mm
3.0 mm
2.0 mm
15.0 mm
1.0 mm
  • of 4
Round Tube Insert 101.6 mm Black LDPE - PCR

20753146

Price Range
£ 0.8676 - £ 0.7808

Stock Levels
Request the lead time here
Attributes
  • h1
    6.0 mm
  • Colour
    Black
  • Material
    LDPE - PCR
  • Recycled Content Percentage %
    98%
  • Commodity Code
    3923509000
Round Tube Insert 105.0 mm Black LDPE - PCR

20753160

Price Range
£ 0.8695 - £ 0.7825

Stock Levels
Request the lead time here
Attributes
  • h1
    6.0 mm
  • Colour
    Black
  • Material
    LDPE - PCR
  • Recycled Content Percentage %
    98%
  • Commodity Code
    3923509000
Round Tube Insert 102.0 mm Black LDPE - PCR

20753153

Price Range
£ 1.2159 - £ 0.7816

Stock Levels
Request the lead time here
Attributes
  • D
    102.0 mm
  • h1
    5.0 mm
  • h
    20.0 mm
  • Maximum Wall Thickness
    4.0 mm
  • Minimum Wall Thickness
    2.0 mm
Round Tube Insert 127.0 mm Black LDPE - PCR

20753238

Price Range
£ 0.9276 - £ 0.8349

Stock Levels
Request the lead time here
Attributes
  • h1
    6.0 mm
  • Colour
    Black
  • Material
    LDPE - PCR
  • Recycled Content Percentage %
    98%
  • Commodity Code
    3923509000
Round Tube Insert 160.0 mm Black LDPE - PCR

20753320

Price Range
£ 1.264 - £ 1.1376

Stock Levels
Request the lead time here
Attributes
  • h1
    6.0 mm
  • Colour
    Black
  • Material
    LDPE - PCR
  • Recycled Content Percentage %
    98%
  • Commodity Code
    3923509000
Round Tube Insert 20.0 mm Black LDPE - PCR

20753382

Price Range
£ 0.0211 - £ 0.019

Stock Levels
Request the lead time here
Attributes
  • D
    20.0 mm
  • h1
    5.0 mm
  • h
    11.5 mm
  • Maximum Wall Thickness
    2.5 mm
  • Minimum Wall Thickness
    1.0 mm
Round Tube Insert 27.0 mm Black LDPE - PCR

20753436

Price Range
£ 0.3307 - £ 0.2126

Stock Levels
Request the lead time here
Attributes
  • D
    27.0 mm
  • h1
    5.0 mm
  • h
    11.5 mm
  • Maximum Wall Thickness
    3.0 mm
  • Minimum Wall Thickness
    1.0 mm
Round Tube Insert 38.0 mm Black LDPE - PCR

20753511

Price Range
£ 0.0582 - £ 0.0524

Stock Levels
Request the lead time here
Attributes
  • D
    38.0 mm
  • h1
    5.0 mm
  • h
    11.5 mm
  • Maximum Wall Thickness
    3.5 mm
  • Minimum Wall Thickness
    1.0 mm
Round Tube Insert 42.0 mm Black LDPE - PCR

20753535

Price Range
£ 0.0752 - £ 0.0676

Stock Levels
Request the lead time here
Attributes
  • D
    42.0 mm
  • h1
    5.0 mm
  • h
    11.5 mm
  • Maximum Wall Thickness
    3.0 mm
  • Minimum Wall Thickness
    1.0 mm
Round Tube Insert 42.0 mm Black LDPE - PCR

20753542

Price Range
£ 0.0771 - £ 0.0694

Stock Levels
Request the lead time here
Attributes
  • h1
    5.0 mm
  • Colour
    Black
  • Material
    LDPE - PCR
  • Recycled Content Percentage %
    98%
  • Commodity Code
    3923509000
Round Tube Insert 108.0 mm Black LDPE - PCR

20753177

Price Range
£ 0.8704 - £ 0.7833

Stock Levels
Request the lead time here
Attributes
  • h1
    6.0 mm
  • Colour
    Black
  • Material
    LDPE - PCR
  • Recycled Content Percentage %
    98%
  • Commodity Code
    3923509000
Round Tube Insert 130.0 mm Black LDPE - PCR

20753252

Price Range
£ 0.9716 - £ 0.8744

Stock Levels
Request the lead time here
Attributes
  • h1
    6.0 mm
  • Colour
    Black
  • Material
    LDPE - PCR
  • Recycled Content Percentage %
    98%
  • Commodity Code
    3923509000
Round Tube Insert 14.0 mm Black LDPE - PCR

20753276

Price Range
£ 0.0259 - £ 0.0166

Stock Levels
Request the lead time here
Attributes
  • D
    14.0 mm
  • h1
    5.0 mm
  • h
    11.5 mm
  • Maximum Wall Thickness
    2.0 mm
  • Minimum Wall Thickness
    1.0 mm
Round Tube Insert 177.8 mm Black LDPE - PCR

20753344

Price Range
£ 2.2121 - £ 1.9909

Stock Levels
Request the lead time here
Attributes
  • h1
    6.0 mm
  • Colour
    Black
  • Material
    LDPE - PCR
  • Recycled Content Percentage %
    98%
  • Commodity Code
    3923509000
Round Tube Insert 100.0 mm Black LDPE - PCR

20753139

Price Range
£ 0.8666 - £ 0.78

Stock Levels
Request the lead time here
Attributes
  • h1
    6.0 mm
  • Colour
    Black
  • Material
    LDPE - PCR
  • Recycled Content Percentage %
    98%
  • Commodity Code
    3923509000
Round Tube Insert 10.0 mm Black LDPE - PCR

20753122

Price Range
£ 0.0236 - £ 0.0152

Stock Levels
Request the lead time here
Attributes
  • D
    10.0 mm
  • h1
    3.5 mm
  • h
    11.0 mm
  • Maximum Wall Thickness
    2.0 mm
  • Minimum Wall Thickness
    1.0 mm
Round Tube Insert 21.0 mm Black LDPE - PCR

20753399

Price Range
£ 0.0666 - £ 0.0428

Stock Levels
Request the lead time here
Attributes
  • D
    21.0 mm
  • h1
    5.0 mm
  • h
    11.5 mm
  • Maximum Wall Thickness
    2.0 mm
  • Minimum Wall Thickness
    1.0 mm
Round Tube Insert 193.7 mm Black LDPE - PCR

20753375

Price Range
£ 2.9891 - £ 2.6902

Stock Levels
Request the lead time here
Attributes
  • h1
    6.0 mm
  • Colour
    Black
  • Material
    LDPE - PCR
  • Recycled Content Percentage %
    98%
  • Commodity Code
    3923509000
Round Tube Insert 28.0 mm Black LDPE - PCR

20753443

Price Range
£ 0.0535 - £ 0.0344

Stock Levels
Request the lead time here
Attributes
  • D
    28.0 mm
  • h1
    5.0 mm
  • h
    11.5 mm
  • Maximum Wall Thickness
    3.0 mm
  • Minimum Wall Thickness
    1.0 mm
Round Tube Insert 15.0 mm Black LDPE - PCR

20753290

Price Range
£ 0.0263 - £ 0.0169

Stock Levels
Request the lead time here
Attributes
  • D
    15.0 mm
  • h1
    3.0 mm
  • h
    13.0 mm
  • Maximum Wall Thickness
    2.0 mm
  • Minimum Wall Thickness
    1.0 mm