Menu Search

Round Tube Insert 133.0 mm Black LDPE - PCR

Essentra Part Number:

20753269

Manufacturer Part Number:

20753269

Request the lead time here For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
40 - 199 £ 1.0156
200 + £ 0.914
Standard pack: 40

Order in multiple of 40

Total price:

£ 40.62

40 x £ 1.0156

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
h1 6.0 mm
Colour Black
Material LDPE - PCR
Recycled Content Percentage % 98%
Commodity Code 3923509000

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 1 business day

Contact us